Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS552852

ACTIVE

Product details

Rating Catalog Topology Buck-Boost Vin (max) (V) 22 Vin (min) (V) 2.4 Vout (max) (V) 15 Vout (min) (V) 0.8 Switch current limit (typ) (A) 8 Features Adjustable current limit, Dynamic voltage scaling, Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Output discharge, Spread Spectrum, Synchronous rectification, USB C/PD compatible, UVLO adjustable EMI & noise features Frequency Dithering, Spread Spectrum Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00072 Duty cycle (max) (%) 100
Rating Catalog Topology Buck-Boost Vin (max) (V) 22 Vin (min) (V) 2.4 Vout (max) (V) 15 Vout (min) (V) 0.8 Switch current limit (typ) (A) 8 Features Adjustable current limit, Dynamic voltage scaling, Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Output discharge, Spread Spectrum, Synchronous rectification, USB C/PD compatible, UVLO adjustable EMI & noise features Frequency Dithering, Spread Spectrum Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00072 Duty cycle (max) (%) 100
WQFN-HR (VAL) 15 8.75 mm² (3.5 mm × 2.5 mm)
  • Wide input and output voltage range
    • Wide input voltage range: 2.4V to 22V
    • Minimum input voltage for start-up: 3.0V
    • Wide output voltage range: 0.8V to 15V
    • Reference voltage accuracy: ±1%
    • Programmable output current limit
  • High efficiency over entire load range
    • 94.3% efficiency at VIN = 12V, VOUT = 12V and IOUT = 5A
  • Rich protection features
    • Input overvoltage protection
    • Output relative overvoltage protection
    • Hiccup mode for output short-circuit protection
    • Programmable PFM and FPWM mode at light load
    • Thermal shutdown protection
    • Average inductor current limit: 8A
  • Small design size
    • Four low RDS(ON) internal MOSFETs
    • High switching frequency: 2.1MHz
    • 2.5mm × 3.5mm HotRod™ WQFN package
  • Wide input and output voltage range
    • Wide input voltage range: 2.4V to 22V
    • Minimum input voltage for start-up: 3.0V
    • Wide output voltage range: 0.8V to 15V
    • Reference voltage accuracy: ±1%
    • Programmable output current limit
  • High efficiency over entire load range
    • 94.3% efficiency at VIN = 12V, VOUT = 12V and IOUT = 5A
  • Rich protection features
    • Input overvoltage protection
    • Output relative overvoltage protection
    • Hiccup mode for output short-circuit protection
    • Programmable PFM and FPWM mode at light load
    • Thermal shutdown protection
    • Average inductor current limit: 8A
  • Small design size
    • Four low RDS(ON) internal MOSFETs
    • High switching frequency: 2.1MHz
    • 2.5mm × 3.5mm HotRod™ WQFN package

The TPS552852 is a fully-integrated ,synchronous buck-boost converter that is optimized for converting battery voltage or adapter voltage into power supply rails. The TPS552852 integrates four 15mΩ MOSFETs to provide a high efficiency and small size design.

The TPS552852 has a wide input voltage range from 2.4V (3.0V rising) to 22V and capable of outputting 0.8V to 15V voltage to support a variety of applications. The device features 8A average inductor current limit and can supply up to 7A output current in buck mode.

The TPS552852 offers input and output overvoltage protection, average inductor current limit, cycle-by-cycle peak current limit, and output short-circuit protection. The TPS552852 is also designed for safe operating with output current limit without external output current sense resistor and hiccup mode protection in sustained overload conditions.

The TPS552852 allows the use of small inductor and capacitor with high switching frequency. The TPS552852 is available in a 2.5mm × 3.5mm QFN package.

The TPS552852 is a fully-integrated ,synchronous buck-boost converter that is optimized for converting battery voltage or adapter voltage into power supply rails. The TPS552852 integrates four 15mΩ MOSFETs to provide a high efficiency and small size design.

The TPS552852 has a wide input voltage range from 2.4V (3.0V rising) to 22V and capable of outputting 0.8V to 15V voltage to support a variety of applications. The device features 8A average inductor current limit and can supply up to 7A output current in buck mode.

The TPS552852 offers input and output overvoltage protection, average inductor current limit, cycle-by-cycle peak current limit, and output short-circuit protection. The TPS552852 is also designed for safe operating with output current limit without external output current sense resistor and hiccup mode protection in sustained overload conditions.

The TPS552852 allows the use of small inductor and capacitor with high switching frequency. The TPS552852 is available in a 2.5mm × 3.5mm QFN package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS552852 22V, 8A Full Integrated Buck-Boost Converter datasheet PDF | HTML Mar 23, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS552852EVM — TPS552852 evaluation module

The TPS552852EVM helps to evaluate the behavior and performance of the TPS552852 at different input voltages, output voltages, and load conditions. This EVM is designed for 2.4V to 22V input voltage and 12V default output voltage applications. This EVM has test points for Vin, Vout, SW1, SW2, VCC, (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN-HR (VAL) 15 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos