Home Power management DC/DC switching regulators DC/DC converters

TPS564252

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 4 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 10 Vout (min) (V) 0.6 Features Enable, Light Load Efficiency, Power good, Soft Start Fixed Control mode D-CAP Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0001 Duty cycle (max) (%) 93 Sector Robotics
Rating Catalog Topology Buck Iout (max) (A) 4 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 10 Vout (min) (V) 0.6 Features Enable, Light Load Efficiency, Power good, Soft Start Fixed Control mode D-CAP Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0001 Duty cycle (max) (%) 93 Sector Robotics
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • Configured for a wide range of applications
    • 3-V to 17-V input voltage range
    • 0.6-V to 10-V output voltage range
    • 0.6-V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 55.0-mΩ and 24.3-mΩ MOSFETs
    • 100-µA low quiescent current
    • 600-kHz switching frequency
    • Maximum 97% large duty cycle operation
    • Precision EN threshold voltage
    • 1.6-ms fixed typical soft-start time
  • Ease of use and small solution size
    • TPS564252 Eco-mode, TPS564257 FCCM mode, TPS564255 OOA mode at light loading
    • D-CAP3™ control mode
    • Easy layout with integrated bootstrap capacitor
    • Support start-up with prebiased output
    • Open-drain power-good indicator
    • Non-latch for OV, OT, and UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC and NOC protection
    • 1.6-mm × 1.6-mm SOT-563 package
  • Create a custom design using the TPS564252 with the WEBENCH Power Designer
  • Create a custom design using the TPS564255 with the WEBENCH Power Designer
  • Create a custom design using the TPS564257 with the WEBENCH Power Designer
  • Configured for a wide range of applications
    • 3-V to 17-V input voltage range
    • 0.6-V to 10-V output voltage range
    • 0.6-V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 55.0-mΩ and 24.3-mΩ MOSFETs
    • 100-µA low quiescent current
    • 600-kHz switching frequency
    • Maximum 97% large duty cycle operation
    • Precision EN threshold voltage
    • 1.6-ms fixed typical soft-start time
  • Ease of use and small solution size
    • TPS564252 Eco-mode, TPS564257 FCCM mode, TPS564255 OOA mode at light loading
    • D-CAP3™ control mode
    • Easy layout with integrated bootstrap capacitor
    • Support start-up with prebiased output
    • Open-drain power-good indicator
    • Non-latch for OV, OT, and UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC and NOC protection
    • 1.6-mm × 1.6-mm SOT-563 package
  • Create a custom design using the TPS564252 with the WEBENCH Power Designer
  • Create a custom design using the TPS564255 with the WEBENCH Power Designer
  • Create a custom design using the TPS564257 with the WEBENCH Power Designer

The TPS56425x is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3 V to 17 V and supports up to 4-A continuous current at output voltages between 0.6 V and 10 V.

The TPS56425x employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 97% duty cycle operation. Integrated bootstrap capacitor helps achieve single layer PCB and can save total BOM cost.

The TPS564252 operates in Eco-mode, which maintains high efficiency during light loading. The TPS564257 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The TPS564255 operates in OOA mode, which prevents audio noise generation. The device integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in 1.6 mm × 1.6 mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.

The TPS56425x is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3 V to 17 V and supports up to 4-A continuous current at output voltages between 0.6 V and 10 V.

The TPS56425x employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 97% duty cycle operation. Integrated bootstrap capacitor helps achieve single layer PCB and can save total BOM cost.

The TPS564252 operates in Eco-mode, which maintains high efficiency during light loading. The TPS564257 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The TPS564255 operates in OOA mode, which prevents audio noise generation. The device integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in 1.6 mm × 1.6 mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS564242 ACTIVE 3-V to 16-V input voltage, 4-A ECO mode, synchronous buck converter in SOT-563 package 1.2-MHz switching frequency without PGood pin

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS56425x 3-V to 17-V Input, 4-A, Synchronous Buck Converters in SOT-563 Package datasheet (Rev. A) May 5, 2023
Application note How to Co-Layout Three Common SOT-563 Package Pinouts (Rev. B) PDF | HTML Aug 27, 2024
Application note How to do Co-Layout Between SOT-563 Package and SOT-236 Package (Rev. A) PDF | HTML Jul 10, 2023
Certificate TPS564252EVM EU RoHS Declaration of Conformity (DoC) Nov 17, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS564252EVM — TPS564252 evaluation module for 4-A, synchronous step-down converter

TPS564252 evaluation module (EVM) is a simple, easy-to-use, 4 A synchronous step-down converter in SOT563 package. TPS564252EVM is a fully assembled and tested circuit for evaluating the TPS564252 step-down converter. This EVM operates from 3 V to 16 V input, 12 V nominal, and provides a 1.05 V (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS564252 PSpice Transient Model (Rev. A)

SLUM854A.ZIP (254 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos