Home Power management LED drivers Backlight LED drivers

TPS60231

ACTIVE

Product details

Number of channels 3 Vin (min) (V) 2.7 Vin (max) (V) 6.5 Vout (min) (V) 2.7 Vout (max) (V) 6.5 Type Capacitive Switching frequency (max) (kHz) 1250 Duty cycle (max) (%) 100 LED current per channel (mA) 25 Peak efficiency (%) 90 Topology Boost Features Analog Dimming, Analog/PWM mixed dimming, Direct PWM Dimming, Enable/Shutdown, Fault Detection, Integrated Switch, Load Disconnect During Shutdown, Soft Start, Synchronous Rectification, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 3 Vin (min) (V) 2.7 Vin (max) (V) 6.5 Vout (min) (V) 2.7 Vout (max) (V) 6.5 Type Capacitive Switching frequency (max) (kHz) 1250 Duty cycle (max) (%) 100 LED current per channel (mA) 25 Peak efficiency (%) 90 Topology Boost Features Analog Dimming, Analog/PWM mixed dimming, Direct PWM Dimming, Enable/Shutdown, Fault Detection, Integrated Switch, Load Disconnect During Shutdown, Soft Start, Synchronous Rectification, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RGT) 16 9 mm² (3 mm × 3 mm)
  • Regulated Output Current With 0.4% Matching
  • Drives up to 3 LEDs at 25 mA Each
  • LED Brightness Control Through PWM Control Signal
  • High Efficiency by Fractional Conversion With 1x and 1.5x Modes
  • 1 MHz Switching Frequency
  • 2.7 V to 6.5 V Operating Input Voltage Range
  • Internal Softstart Limits Inrush Current
  • Low Input Ripple and Low EMI
  • Overcurrent and Overtemperature Protected
  • Undervoltage Lockout With Hysteresis
  • Ultra-Small 3mm x 3mm QFN Package
  • APPLICATIONS
    • White LED Backlight for Color Displays in Cellular Phones, Smart Phones, PDAs, Handheld PCs, Digital Cameras, and Camcorders
    • Keypad Backlight
  • Regulated Output Current With 0.4% Matching
  • Drives up to 3 LEDs at 25 mA Each
  • LED Brightness Control Through PWM Control Signal
  • High Efficiency by Fractional Conversion With 1x and 1.5x Modes
  • 1 MHz Switching Frequency
  • 2.7 V to 6.5 V Operating Input Voltage Range
  • Internal Softstart Limits Inrush Current
  • Low Input Ripple and Low EMI
  • Overcurrent and Overtemperature Protected
  • Undervoltage Lockout With Hysteresis
  • Ultra-Small 3mm x 3mm QFN Package
  • APPLICATIONS
    • White LED Backlight for Color Displays in Cellular Phones, Smart Phones, PDAs, Handheld PCs, Digital Cameras, and Camcorders
    • Keypad Backlight

The TPS60231 charge pump is optimized for white LED supplies in color display backlight applications. The device provides a constant current for each LED, which the initial value can be set by an external resistor. The supply voltage ranges from 2.7 V to 6.5 V and is ideally suited for all applications powered by a single LI-Ion battery cell or three to four NiCd, NiMH, or alkaline battery cells. Over an input voltage range from 3.1 V to 6.5 V, the device provides a high output current of up to 25 mA per LED with a total of 75 mA. High efficiency is achieved by utilizing a 1x/1.5x fractional conversion technique in combination with very low dropout current sources. In addition, the current controlled charge pump ensures low input current ripple and EMI. Only two external 1 µF and two 0.47 µF capacitors are required to build a complete small and low cost power supply solution. To reduce board space to a minimum, the device switches at 1 MHz operating frequency and is available in a small 16-pin QFN (RGT) package.

The TPS60231 charge pump is optimized for white LED supplies in color display backlight applications. The device provides a constant current for each LED, which the initial value can be set by an external resistor. The supply voltage ranges from 2.7 V to 6.5 V and is ideally suited for all applications powered by a single LI-Ion battery cell or three to four NiCd, NiMH, or alkaline battery cells. Over an input voltage range from 3.1 V to 6.5 V, the device provides a high output current of up to 25 mA per LED with a total of 75 mA. High efficiency is achieved by utilizing a 1x/1.5x fractional conversion technique in combination with very low dropout current sources. In addition, the current controlled charge pump ensures low input current ripple and EMI. Only two external 1 µF and two 0.47 µF capacitors are required to build a complete small and low cost power supply solution. To reduce board space to a minimum, the device switches at 1 MHz operating frequency and is available in a small 16-pin QFN (RGT) package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS60231: White LED Charge Pump Current Source With PWM Brightness Control datasheet (Rev. A) Feb 8, 2010
White paper Common LED Functions and LED Driver Design Considerations Sep 21, 2020
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) Jun 15, 2017
Application note Performing Accurate Power Save Mode Efficiency Measurements (Rev. B) PDF | HTML Apr 18, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS60231EVM-047 — TPS60231 Evaluation Module

The Texas Instruments TPS60231EVM-047 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS60231. The TPS60231 is an efficient charge-pump-based current sink that can drive up to three white LEDs with 25mA each.

The EVM is specifically designed and optimized to (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos