Home Power management DC/DC switching regulators DC/DC converters

TPS60240

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
REG710-33 ACTIVE 30-mA Switched-Cap DC-DC Converter with fixed 3.3-V Output More fixed output voltages available

Product details

Rating Catalog Iout (max) (A) 0.025 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Features Enable, Regulated Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00025
Rating Catalog Iout (max) (A) 0.025 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Features Enable, Regulated Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00025
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Wide Input Voltage Range from 1.8 V to 5.5 V
  • Regulated 2.7-V, 3-V, 3.3-V or 5-V Output
    Voltage With ±2.5% Accuracy Over Load
  • Up to 25-mA Output Current
  • 170-µVrms Zero Ripple Output:
    at 20 Hz to 10 MHz Bandwidth
  • Up to 90% Efficiency
  • Minimum Number of External Components
    • No Inductors
    • Only Small Ceramic Chip Capacitors
  • Shutdown Mode: 0.1 µA Typical
  • Thermal Protection and Current Limit
  • Micro-Small 8-Pin VSSOP Package
  • EVM Available TPS60241EVM-194
  • Wide Input Voltage Range from 1.8 V to 5.5 V
  • Regulated 2.7-V, 3-V, 3.3-V or 5-V Output
    Voltage With ±2.5% Accuracy Over Load
  • Up to 25-mA Output Current
  • 170-µVrms Zero Ripple Output:
    at 20 Hz to 10 MHz Bandwidth
  • Up to 90% Efficiency
  • Minimum Number of External Components
    • No Inductors
    • Only Small Ceramic Chip Capacitors
  • Shutdown Mode: 0.1 µA Typical
  • Thermal Protection and Current Limit
  • Micro-Small 8-Pin VSSOP Package
  • EVM Available TPS60241EVM-194

The TPS6024x devices are a family of switched capacitor voltage converters, ideally suited for voltage-controlled oscillator (VCO) and phase-locked loop (PLL) applications that require low noise and tight tolerances. Its dual-cap design uses four ceramic capacitors to provide ultra-low output ripple with high efficiency, while eliminating the need for inefficient linear regulators.

The TPS6024x devices operate down to 1.8 V, supporting a 3.3-V, 2.7-V, 3-V output from two-cell, nickel- or alkaline-based chemistries, whereas the TPS60241 works with 2.7-V to 5.5-V input voltage providing a 5-V output. The devices work equally well for low EMI DC–DC step-up conversion without the need for an inductor. The high switching frequency (typical 160 kHz) promotes the use of small surface-mount capacitors, saving board space. The shutdown mode of the converter conserves battery energy.

The devices are thermally protected and current-limited for reliable operation even under persisting fault conditions. Normal quiescent current (ground pin current) is only 250 µA, and typically 0.1 µA in shutdown mode. The TPS6024x devices come in a thin, 8-pin VSSOP package with a component height of only 1.1 mm.

The TPS6024x devices are a family of switched capacitor voltage converters, ideally suited for voltage-controlled oscillator (VCO) and phase-locked loop (PLL) applications that require low noise and tight tolerances. Its dual-cap design uses four ceramic capacitors to provide ultra-low output ripple with high efficiency, while eliminating the need for inefficient linear regulators.

The TPS6024x devices operate down to 1.8 V, supporting a 3.3-V, 2.7-V, 3-V output from two-cell, nickel- or alkaline-based chemistries, whereas the TPS60241 works with 2.7-V to 5.5-V input voltage providing a 5-V output. The devices work equally well for low EMI DC–DC step-up conversion without the need for an inductor. The high switching frequency (typical 160 kHz) promotes the use of small surface-mount capacitors, saving board space. The shutdown mode of the converter conserves battery energy.

The devices are thermally protected and current-limited for reliable operation even under persisting fault conditions. Normal quiescent current (ground pin current) is only 250 µA, and typically 0.1 µA in shutdown mode. The TPS6024x devices come in a thin, 8-pin VSSOP package with a component height of only 1.1 mm.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS6024x 170-µVrms Zero-Ripple Switched Capacitor Buck-Boost Converter for VCO Supply datasheet (Rev. C) PDF | HTML Oct 15, 2015

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​