Home Power management DC/DC switching regulators DC/DC converters

TPS61002

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 1.8 Vin (min) (V) 0.8 Vout (max) (V) 1.8 Vout (min) (V) 1.8 Switch current limit (typ) (A) 0.65 Features Enable, Light-load efficiency, Nonsynchronous, Power good Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00005 Duty cycle (max) (%) 100
Rating Catalog Topology Boost Vin (max) (V) 1.8 Vin (min) (V) 0.8 Vout (max) (V) 1.8 Vout (min) (V) 1.8 Switch current limit (typ) (A) 0.65 Features Enable, Light-load efficiency, Nonsynchronous, Power good Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00005 Duty cycle (max) (%) 100
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • Start-Up Into a Full Load With Supply Voltages as
    Low as 0.9 V Over Full Temperature Range
  • Minimum 100-mA Output Current From 0.8-V
    Supply Voltage, 250 mA From 1.8 V
  • High Power Conversion Efficiency, up to 90%
  • Power-Save Mode for Improved Efficiency at Low
    Output Currents
  • Device Quiescent Current Less Than 50 µA
  • Added System Security With Integrated Low-
    Battery Comparator
  • Low-EMI Converter (Integrated Antiringing Switch
    Across Inductor)
  • Micro-Size 10-Pin MSOP Package
  • Evaluation Modules Available
    (TPS6100xEVM–156)
  • Start-Up Into a Full Load With Supply Voltages as
    Low as 0.9 V Over Full Temperature Range
  • Minimum 100-mA Output Current From 0.8-V
    Supply Voltage, 250 mA From 1.8 V
  • High Power Conversion Efficiency, up to 90%
  • Power-Save Mode for Improved Efficiency at Low
    Output Currents
  • Device Quiescent Current Less Than 50 µA
  • Added System Security With Integrated Low-
    Battery Comparator
  • Low-EMI Converter (Integrated Antiringing Switch
    Across Inductor)
  • Micro-Size 10-Pin MSOP Package
  • Evaluation Modules Available
    (TPS6100xEVM–156)

The TPS6100x devices are boost converters intended for systems that are typically operated from a single- or dual-cell nickel-cadmium (NiCd), nickel-metal hydride (NiMH), or alkaline battery. The converter output voltage can be adjusted from 1.5 V to a maximum of 3.3 V and provides a minimum output current of 100 mA from a single battery cell and 250 mA from two battery cells. The converter starts up into a full load with a supply voltage of 0.9 V and stays in operation with supply voltages as low as 0.8 V.

The converter is based on a fixed-frequency, current-mode pulse-width-modulation (PWM) controller that goes into power-save mode at low load currents. The current through the switch is limited to a maximum of 1100 mA, depending on the output voltage. The current sense is integrated to further minimize external component count. The converter can be disabled to minimize battery drain when the system is put into standby.

A low-EMI mode is implemented to reduce interference and radiated electromagnetic energy that is caused by the ringing of the inductor when the inductor discharge-current decreases to zero. The device is packaged in the space-saving 10-pin MSOP package.

The TPS6100x devices are boost converters intended for systems that are typically operated from a single- or dual-cell nickel-cadmium (NiCd), nickel-metal hydride (NiMH), or alkaline battery. The converter output voltage can be adjusted from 1.5 V to a maximum of 3.3 V and provides a minimum output current of 100 mA from a single battery cell and 250 mA from two battery cells. The converter starts up into a full load with a supply voltage of 0.9 V and stays in operation with supply voltages as low as 0.8 V.

The converter is based on a fixed-frequency, current-mode pulse-width-modulation (PWM) controller that goes into power-save mode at low load currents. The current through the switch is limited to a maximum of 1100 mA, depending on the output voltage. The current sense is integrated to further minimize external component count. The converter can be disabled to minimize battery drain when the system is put into standby.

A low-EMI mode is implemented to reduce interference and radiated electromagnetic energy that is caused by the ringing of the inductor when the inductor discharge-current decreases to zero. The device is packaged in the space-saving 10-pin MSOP package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS61098 ACTIVE Low input voltage, 4.3-V output voltage, synchronous boost converter with integrated LDO For applications requiring ultra-low Iq or smaller package.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS6100x Single- and Dual-Cell Boost Converter With Start-up Into Full Load datasheet (Rev. D) PDF | HTML Aug 31, 2015

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​