Home Power management LED drivers Illumination LED drivers

TPS61054

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
LM36010 ACTIVE LM36010 Synchronous Boost LED flash driver Supports external strobe function.

Product details

Topology Boost, current mode Vin (min) (V) 2.5 Vin (max) (V) 6 Iout (max) (A) 0.7 Iq (typ) (mA) 8.5 Features Load Disconnect During Shutdown Operating temperature range (°C) -40 to 85 Number of channels 1 Rating Catalog
Topology Boost, current mode Vin (min) (V) 2.5 Vin (max) (V) 6 Iout (max) (A) 0.7 Iq (typ) (mA) 8.5 Features Load Disconnect During Shutdown Operating temperature range (°C) -40 to 85 Number of channels 1 Rating Catalog
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • Four Operational Modes
    • Torch and Flash up to ILED = 700 mA
    • Voltage-Regulated Boost Converter: 5.0 V
    • Shutdown: 0.3 µA (Typical)
  • Total Solution Circuit Area < 25 mm2
  • Up to 96% Efficiency
  • Integrated LED Turnon Safety Timer
  • Zero Latency TX-Masking Input
  • Integrated Low Light Dimming Mode
  • LED Disconnect During Shutdown
  • Open/Shorted LED Protection
  • Over-Temperature Protection
  • Available in a 12-Pin NanoFree™ (CSP) and 10-
    Pin VSON Packaging
  • Four Operational Modes
    • Torch and Flash up to ILED = 700 mA
    • Voltage-Regulated Boost Converter: 5.0 V
    • Shutdown: 0.3 µA (Typical)
  • Total Solution Circuit Area < 25 mm2
  • Up to 96% Efficiency
  • Integrated LED Turnon Safety Timer
  • Zero Latency TX-Masking Input
  • Integrated Low Light Dimming Mode
  • LED Disconnect During Shutdown
  • Open/Shorted LED Protection
  • Over-Temperature Protection
  • Available in a 12-Pin NanoFree™ (CSP) and 10-
    Pin VSON Packaging

The TPS6105x device uses a high-frequency synchronous-boost topology with constant current sink to drive single white LEDs. The device uses an inductive fixed-frequency PWM control scheme using small external components, minimizing input ripple current.

The 2-MHz switching frequency allows the use of small and low-profile 2.2-µH inductors. To optimize overall efficiency, the device operates with only a 250-mV LED feedback voltage.

The TPS6105x device not only operates as a regulated current source, but also as a standard voltage-boost regulator. This additional operating mode can be useful to supply other high-power devices in the system, such as a hands-free audio power amplifier, or any other component requiring a supply voltage higher than the battery voltage.

The LED current or the desired output voltage can be programmed through two logic signals (MODE0/1). To simplify flash synchronization with the camera module, the device offers a trigger pin (FLASH_SYNC) for fast LED turnon time.

When the TPS6105x is not in use, it can be put into shutdown mode, reducing the input current to 0.3 µA (typical). During shutdown, the LED pin is high impedance to avoid leakage current through the LED.

The TPS6105x device uses a high-frequency synchronous-boost topology with constant current sink to drive single white LEDs. The device uses an inductive fixed-frequency PWM control scheme using small external components, minimizing input ripple current.

The 2-MHz switching frequency allows the use of small and low-profile 2.2-µH inductors. To optimize overall efficiency, the device operates with only a 250-mV LED feedback voltage.

The TPS6105x device not only operates as a regulated current source, but also as a standard voltage-boost regulator. This additional operating mode can be useful to supply other high-power devices in the system, such as a hands-free audio power amplifier, or any other component requiring a supply voltage higher than the battery voltage.

The LED current or the desired output voltage can be programmed through two logic signals (MODE0/1). To simplify flash synchronization with the camera module, the device offers a trigger pin (FLASH_SYNC) for fast LED turnon time.

When the TPS6105x is not in use, it can be put into shutdown mode, reducing the input current to 0.3 µA (typical). During shutdown, the LED pin is high impedance to avoid leakage current through the LED.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet High Power White LED Driver 2-MHz Synchronous Boost Converter datasheet (Rev. B) PDF | HTML Sep 11, 2015
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) Jun 15, 2017
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. C) PDF | HTML Jan 28, 2008
Application note Performing Accurate Power Save Mode Efficiency Measurements (Rev. B) PDF | HTML Apr 18, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos