Home Power management LED drivers Automotive LED drivers

TPS61194

ACTIVE

Product details

Number of channels 4 Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 6 Vout (max) (V) 45 Iout (max) (A) 0.4 Iq (typ) (mA) 5 Switching frequency (max) (kHz) 2200 Features Adjustable Switch Frequency, Global dimming, Integrated Switch
Number of channels 4 Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 6 Vout (max) (V) 45 Iout (max) (A) 0.4 Iq (typ) (mA) 5 Switching frequency (max) (kHz) 2200 Features Adjustable Switch Frequency, Global dimming, Integrated Switch
HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • Input voltage operating range 4.5 V to 40 V
  • Four high-precision current sinks
    • Current matching 1% (typical)
    • LED string current up to 100 ma per channel
    • Outputs can be combined externally for higher current per string
  • High dimming ratio of 10 000:1 at 100 Hz
  • Integrated boost/SEPIC converter for led string power
    • Output voltage up to 45 V
    • Switching frequency 300 kHz to 2.2 MHz
    • Switching synchronization input
    • Spread spectrum for lower EMI
  • Extensive fault detection features
    • Fault output
    • Input voltage OVP and UVLO
    • Open and shorted LED fault detection
    • Thermal shutdown
  • Minimum number of external components
  • Input voltage operating range 4.5 V to 40 V
  • Four high-precision current sinks
    • Current matching 1% (typical)
    • LED string current up to 100 ma per channel
    • Outputs can be combined externally for higher current per string
  • High dimming ratio of 10 000:1 at 100 Hz
  • Integrated boost/SEPIC converter for led string power
    • Output voltage up to 45 V
    • Switching frequency 300 kHz to 2.2 MHz
    • Switching synchronization input
    • Spread spectrum for lower EMI
  • Extensive fault detection features
    • Fault output
    • Input voltage OVP and UVLO
    • Open and shorted LED fault detection
    • Thermal shutdown
  • Minimum number of external components

The TPS61194 is a high-efficiency, low-EMI, easy-to-use LED driver with flexibility to support a wide range of applications. It has four high-precision current sinks that can be combined for higher current capability.

The TPS61194 has an integrated DC-DC supporting both boost and SEPIC mode operation. The converter has adaptive output voltage control based on the LED current sink headroom voltages. This feature minimizes the power consumption by adjusting the voltage to lowest sufficient level in all conditions. For EMI control the DC-DC converter supports spread spectrum for switching frequency and an external synchronization with dedicated pin.

The TPS61194 has wide input voltage range from 4.5 V to 40 V for robust support of different types of applications. The TPS61194 integrates extensive fault detection features. The device supports PWM brightness dimming ratio of 10 000:1 for 100-Hz input PWM frequency.

The TPS61194 is a high-efficiency, low-EMI, easy-to-use LED driver with flexibility to support a wide range of applications. It has four high-precision current sinks that can be combined for higher current capability.

The TPS61194 has an integrated DC-DC supporting both boost and SEPIC mode operation. The converter has adaptive output voltage control based on the LED current sink headroom voltages. This feature minimizes the power consumption by adjusting the voltage to lowest sufficient level in all conditions. For EMI control the DC-DC converter supports spread spectrum for switching frequency and an external synchronization with dedicated pin.

The TPS61194 has wide input voltage range from 4.5 V to 40 V for robust support of different types of applications. The TPS61194 integrates extensive fault detection features. The device supports PWM brightness dimming ratio of 10 000:1 for 100-Hz input PWM frequency.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS61194 High-Performance Four-Channel LED Driver datasheet (Rev. D) PDF | HTML May 27, 2021
Application note Some Guidelines and Tips for the LED Driver Application Aug 14, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61194EVM — TPS61194 4-Channel LED Driver Evaluation Module

The TPS61194EVM evaluation module (EVM) helps designers evaluate the operation and performance of this device.  The  TPS61194EVM uses the TPS61194 to drive up to 4 LED strings (up to 12 LEDs each, 36 LEDs together) for LCD backlighting with high efficiency.  Information about output (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS61194 Boost and SEPIC Unencrypted PSpice Transient Model Package (Rev. B)

SNVMAZ4B.ZIP (185 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos