Home Power management LED drivers Backlight LED drivers

TPS61195

ACTIVE

Product details

Number of channels 8 Vin (min) (V) 4.5 Vin (max) (V) 21 Vout (min) (V) 15 Vout (max) (V) 45 Type Inductive Switching frequency (max) (kHz) 1000 Duty cycle (max) (%) 94 LED current per channel (mA) 30 Peak efficiency (%) 94 Topology Boost Features Load Disconnect During Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 8 Vin (min) (V) 4.5 Vin (max) (V) 21 Vout (min) (V) 15 Vout (max) (V) 45 Type Inductive Switching frequency (max) (kHz) 1000 Duty cycle (max) (%) 94 LED current per channel (mA) 30 Peak efficiency (%) 94 Topology Boost Features Load Disconnect During Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
WQFN (RUY) 28 16 mm² (4 mm × 4 mm)
  • 4.5V to 21V Input Voltage
  • Integrated 2.5A 50V MOSFET
  • 600kHz to 1MHz Programmable Switching Frequency
  • Adaptive Boost Output for Best Efficiency
  • Designed to Use Small L-C Components
  • Internal Loop Compensation
  • Eight Current Sinks of 30mA
  • Support up to Total 96 LEDs
  • 1% Current Matching
  • PWM and SMBus Brightness Interface
  • 8-bits (256 steps) Brightness Level
  • Programmable Over Voltage Threshold
  • Built-in WLED Open/Short Protection
  • Over Thermal Protection
  • 28L 4×4 WQFN
  • APPLICATIONS
    • Notebook/Netbook LCD Display Backlighting

  • 4.5V to 21V Input Voltage
  • Integrated 2.5A 50V MOSFET
  • 600kHz to 1MHz Programmable Switching Frequency
  • Adaptive Boost Output for Best Efficiency
  • Designed to Use Small L-C Components
  • Internal Loop Compensation
  • Eight Current Sinks of 30mA
  • Support up to Total 96 LEDs
  • 1% Current Matching
  • PWM and SMBus Brightness Interface
  • 8-bits (256 steps) Brightness Level
  • Programmable Over Voltage Threshold
  • Built-in WLED Open/Short Protection
  • Over Thermal Protection
  • 28L 4×4 WQFN
  • APPLICATIONS
    • Notebook/Netbook LCD Display Backlighting

The TPS61195 IC provides highly integrated solutions for large-size LCD backlighting. This device has a built-in high efficiency boost regulator with integrated 2.5A/50V power MOSFET. The eight current sink regulators provide high precision current regulation and matching. In total, the device can support up to 96 LEDs. Unused sinks are disabled by tying them to ground. The boost output automatically adjusts its voltage to the WLED forward voltage to improve efficiency.

The TPS61195 supports multiple brightness dimming methods. During PWM dimming, each IFB pin’s current is turned on/off at the duty cycle and frequency determined by an integrated pulse width modulation (PWM). The frequency of this signal is resistor programmable, while the duty cycle is controlled directly either from an external PWM signal input to the DPWM pin or through the SMBUS interface. Additionally, the SMBUS interface provides some operational reporting data such as if one or more strings have failed or if the IC is over-heating. In direct PWM dimming mode, each IFB current is turned on/off at same duty cycle and frequency as the PWM signal input on the DPWM pin. In analog dimming mode, the input PWM duty cycle information is translated to analog signal to control the WLED current signal linearly over 1% to 100% brightness area.

The TPS61195 integrates over-current and short-circuit protection, soft start and over temperature protection circuit. The device also provides programmable output over-voltage protection, and the threshold is adjusted by external resistor divider combination.

The TPS61195 IC has built-in linear regulator for the IC supply. The device is in a 4×4 mm QFN package.

The TPS61195 IC provides highly integrated solutions for large-size LCD backlighting. This device has a built-in high efficiency boost regulator with integrated 2.5A/50V power MOSFET. The eight current sink regulators provide high precision current regulation and matching. In total, the device can support up to 96 LEDs. Unused sinks are disabled by tying them to ground. The boost output automatically adjusts its voltage to the WLED forward voltage to improve efficiency.

The TPS61195 supports multiple brightness dimming methods. During PWM dimming, each IFB pin’s current is turned on/off at the duty cycle and frequency determined by an integrated pulse width modulation (PWM). The frequency of this signal is resistor programmable, while the duty cycle is controlled directly either from an external PWM signal input to the DPWM pin or through the SMBUS interface. Additionally, the SMBUS interface provides some operational reporting data such as if one or more strings have failed or if the IC is over-heating. In direct PWM dimming mode, each IFB current is turned on/off at same duty cycle and frequency as the PWM signal input on the DPWM pin. In analog dimming mode, the input PWM duty cycle information is translated to analog signal to control the WLED current signal linearly over 1% to 100% brightness area.

The TPS61195 integrates over-current and short-circuit protection, soft start and over temperature protection circuit. The device also provides programmable output over-voltage protection, and the threshold is adjusted by external resistor divider combination.

The TPS61195 IC has built-in linear regulator for the IC supply. The device is in a 4×4 mm QFN package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet WLED Driver for LCD Backlighting With PWM and SMBus Control Interface datasheet (Rev. A) Aug 20, 2010
White paper Common LED Functions and LED Driver Design Considerations Sep 21, 2020
Application note Some Guidelines and Tips for the LED Driver Application Aug 14, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
User guide TPS61195EVM-460 Useer's Guide May 14, 2010
Application note Performing Accurate Power Save Mode Efficiency Measurements (Rev. B) PDF | HTML Apr 18, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

TPS61195EVM-SW — TPS61195EVM-SW Software Download

The TPS61195EVM software allows you to control the TPS61195EVM via the SMBus interface. This interface allows the user to:

  • Enable/disable the IC and switch between dimming modes,
  • Control the LED current through the ICs current sink, thereby dimming the attached LEDs and
  • Monitor fault conditions.

(...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RUY) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos