Home Power management DC/DC switching regulators DC/DC converters

TPS61280E

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 4.85 Vin (min) (V) 2.3 Vout (max) (V) 4.4 Vout (min) (V) 2.85 Switch current limit (typ) (A) 5 Features I2C interface, Pass-through mode, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000015 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 4.85 Vin (min) (V) 2.3 Vout (max) (V) 4.4 Vout (min) (V) 2.85 Switch current limit (typ) (A) 5 Features I2C interface, Pass-through mode, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000015 Duty cycle (max) (%) 90
DSBGA (YFF) 16 3.24 mm² (— mm × — mm)
  • 95% efficiency at 2.3 MHz operation
  • 3-µA quiescent current in low I Q pass-through mode
  • Wide V IN range from 2.3 V To 4.8 V
  • I OUT ≥ 4-A (Peak) at V OUT = 3.35 V, V IN ≥ 2.65 V
  • Integrated pass-through mode (35 mΩ)
  • Programmable valley inductor current limit and output voltage
  • True pass-through mode during shutdown
  • Best-in-class line and load transient
  • Low-ripple light-load PFM mode
  • In-Situ customization with On-Chip E 2PROM (write protection)
  • Two interface options:
    • I 2C compatible I/F up to 3.4 Mbps (TPS61280D/E)
    • Simple I/O logic control interface
  • Thermal shutdown and overload protection
  • Total solution size < 20 mm 2, sub 1-mm profile
  • 95% efficiency at 2.3 MHz operation
  • 3-µA quiescent current in low I Q pass-through mode
  • Wide V IN range from 2.3 V To 4.8 V
  • I OUT ≥ 4-A (Peak) at V OUT = 3.35 V, V IN ≥ 2.65 V
  • Integrated pass-through mode (35 mΩ)
  • Programmable valley inductor current limit and output voltage
  • True pass-through mode during shutdown
  • Best-in-class line and load transient
  • Low-ripple light-load PFM mode
  • In-Situ customization with On-Chip E 2PROM (write protection)
  • Two interface options:
    • I 2C compatible I/F up to 3.4 Mbps (TPS61280D/E)
    • Simple I/O logic control interface
  • Thermal shutdown and overload protection
  • Total solution size < 20 mm 2, sub 1-mm profile

The TPS6128xD/E device provides a power supply solution for products powered by either by a Li-Ion, Nickel-Rich, Silicon Anode, Li-Ion or LiFePO4 battery. The voltage range is optimized for single-cell portable applications like in smart-phones or tablet PCs.

Used as a high-power pre-regulator, the TPS6128xD/E extends the battery run-time and overcomes input current- and voltage limitations of the powered system.

While in shutdown, the TPS6128xD/E operates in a true pass-through mode with only 3-µA quiescent consumption for longest battery shelf life.

During operation, when the battery is at a good state-of-charge, a low-ohmic, high-efficient integrated pass-through path connects the battery to the powered system.

If the battery gets to a lower state of charge and its voltage becomes lower than the desired minimum system voltage, the device seamlessly transits into boost mode to uses the full battery capacity.

The TPS6128xD/E device provides a power supply solution for products powered by either by a Li-Ion, Nickel-Rich, Silicon Anode, Li-Ion or LiFePO4 battery. The voltage range is optimized for single-cell portable applications like in smart-phones or tablet PCs.

Used as a high-power pre-regulator, the TPS6128xD/E extends the battery run-time and overcomes input current- and voltage limitations of the powered system.

While in shutdown, the TPS6128xD/E operates in a true pass-through mode with only 3-µA quiescent consumption for longest battery shelf life.

During operation, when the battery is at a good state-of-charge, a low-ohmic, high-efficient integrated pass-through path connects the battery to the powered system.

If the battery gets to a lower state of charge and its voltage becomes lower than the desired minimum system voltage, the device seamlessly transits into boost mode to uses the full battery capacity.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS6128xD/E Low-IQ, Wide-Voltage Battery Front-End DC/DC Converter for Single-Cell Li-Ion, Ni-Rich, Si-Anode Applications datasheet (Rev. B) PDF | HTML May 17, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61280EVM-585 — Low-, Wide- Voltage Battery Front-End DC/DC Converter with I2C interface Evaluation Module

The TPS61280EVM-585 Evaluation Module (EVM) demonstrates the Texas Instruments TPS61280 Low-, Wide- Voltage Battery Front-End DC/DC Converter with I2C interface. The EVM converts a 2.3V to 4.8V input voltage to a programmable, regulated Voltage in the range from 2.85V to 4.40V. The output voltage (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos