Home Power management LED drivers Illumination LED drivers

TPS61305

ACTIVE

Product details

Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Iout (max) (A) 1.5 Iq (typ) (mA) 0.59 Features Load Disconnect During Shutdown Operating temperature range (°C) -40 to 85 Dimming method Analog, PWM Number of channels 3 Rating Catalog
Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Iout (max) (A) 1.5 Iq (typ) (mA) 0.59 Features Load Disconnect During Shutdown Operating temperature range (°C) -40 to 85 Dimming method Analog, PWM Number of channels 3 Rating Catalog
DSBGA (YFF) 20 3.96 mm² (— mm × — mm)
  • Four Operational Modes
    • DC Light and Flashlight
    • Voltage Regulated Converter: 3.8 V to 5.7 V
    • Standby: 2 µA (Typical)
  • Storage Capacitor Friendly Solution
  • Automatic VF and ESR Calibration
  • Power-Save Mode for Improved Efficiency at Low
    Output Power, Up to 95% Efficiency
  • Output Voltage Remains Regulated When Input
    Voltage Exceeds Nominal Output Voltage
  • I2C Compatible Interface up to 3.4 Mbits/s
  • Zero Latency Tx-Masking Input
  • Hardware Voltage Mode Selection Input
    (TPS61300, TPS61301)
  • DC Light Mode Selection Input
    (TPS61300, TPS61306)
  • Hardware Reset Input (TPS61301, TPS61305)
  • LED Temperature Monitoring (TPS61305)
  • Privacy Indicator LED Output
  • Integrated LED Safety Timer
  • Total Solution Size of Less Than 25 mm2 (< 1 mm
    height)
  • Available in a 20-Pin NanoFree™ (DSBGA)
  • Four Operational Modes
    • DC Light and Flashlight
    • Voltage Regulated Converter: 3.8 V to 5.7 V
    • Standby: 2 µA (Typical)
  • Storage Capacitor Friendly Solution
  • Automatic VF and ESR Calibration
  • Power-Save Mode for Improved Efficiency at Low
    Output Power, Up to 95% Efficiency
  • Output Voltage Remains Regulated When Input
    Voltage Exceeds Nominal Output Voltage
  • I2C Compatible Interface up to 3.4 Mbits/s
  • Zero Latency Tx-Masking Input
  • Hardware Voltage Mode Selection Input
    (TPS61300, TPS61301)
  • DC Light Mode Selection Input
    (TPS61300, TPS61306)
  • Hardware Reset Input (TPS61301, TPS61305)
  • LED Temperature Monitoring (TPS61305)
  • Privacy Indicator LED Output
  • Integrated LED Safety Timer
  • Total Solution Size of Less Than 25 mm2 (< 1 mm
    height)
  • Available in a 20-Pin NanoFree™ (DSBGA)

The TPS6130xx device is based on a high-frequency synchronous boost topology with constant current sinks to drive up to three white LEDs in parallel (400-mA, 800-mA, and 400-mA maximum flash current). The extended high-current mode (HC_SEL) allows up to 1025-mA, 2050-mA, and 1025-mA flash current out of the storage capacitor.

The high-capacity storage capacitor on the output of the boost regulator provides the high-peak flash LED current, thereby reducing the peak current demand from the battery to a minimum.

The 2-MHz switching frequency allows the use of small and low profile 2.2-µH inductors. To optimize overall efficiency, the device operates with a 400-mV LED feedback voltage.

The TPS6130xx device not only operates as a regulated current source, but also as a standard voltage boost regulator. The device keeps the output voltage regulated even when the input voltage exceeds the nominal output voltage. The device enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

To simplify flashlight synchronization with the camera module, the device offers a trigger pin (FLASH_SYNC) for zero latency LED turnon time.

The TPS6130xx device is based on a high-frequency synchronous boost topology with constant current sinks to drive up to three white LEDs in parallel (400-mA, 800-mA, and 400-mA maximum flash current). The extended high-current mode (HC_SEL) allows up to 1025-mA, 2050-mA, and 1025-mA flash current out of the storage capacitor.

The high-capacity storage capacitor on the output of the boost regulator provides the high-peak flash LED current, thereby reducing the peak current demand from the battery to a minimum.

The 2-MHz switching frequency allows the use of small and low profile 2.2-µH inductors. To optimize overall efficiency, the device operates with a 400-mV LED feedback voltage.

The TPS6130xx device not only operates as a regulated current source, but also as a standard voltage boost regulator. The device keeps the output voltage regulated even when the input voltage exceeds the nominal output voltage. The device enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

To simplify flashlight synchronization with the camera module, the device offers a trigger pin (FLASH_SYNC) for zero latency LED turnon time.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS6130xx 1.5-A and 4.1-A Multiple LED Camera Flash Driver With I2C Compatible Interface datasheet (Rev. E) PDF | HTML Apr 26, 2016
White paper Common LED Functions and LED Driver Design Considerations Sep 21, 2020
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011
Application note Performing Accurate Power Save Mode Efficiency Measurements (Rev. B) PDF | HTML Apr 18, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos