Home Power management DC/DC switching regulators DC/DC converters

TPS61372L

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 5 Vin (min) (V) 2.5 Vout (max) (V) 15 Vout (min) (V) 5 Switch current limit (typ) (A) 3.6 Features Enable, Light-load efficiency, Load Disconnect, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000074 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 5 Vin (min) (V) 2.5 Vout (max) (V) 15 Vout (min) (V) 5 Switch current limit (typ) (A) 3.6 Features Enable, Light-load efficiency, Load Disconnect, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000074 Duty cycle (max) (%) 90
WQFN-HR (VAR) 14 6.25 mm² (2.5 mm × 2.5 mm)
  • Input voltage range: 2.5V to 5.5V
  • Output voltage range: up to 16V
  • On-resistance:
    • Low-side FET - 36mΩ
    • High-side FET - 107mΩ
  • Switch peak current limit: 3.8A
  • Quiescent current from VIN: 74µA
  • Quiescent current from VOUT: 10µA
  • Shutdown current from VIN: 1µA
  • Switching frequency: 1.5MHz
  • Soft-start time: 0.9ms
  • Hiccup output short protection
  • Auto PFM and forced PWM selectable
  • Load disconnect during shutdown
  • External loop compensation
  • Output overvoltage protection
  • 2.5mm × 2.5mm HotRod™ Lite WQFN package
  • Create a custom design using the TPS61372L with WEBENCH Power Designer
  • Input voltage range: 2.5V to 5.5V
  • Output voltage range: up to 16V
  • On-resistance:
    • Low-side FET - 36mΩ
    • High-side FET - 107mΩ
  • Switch peak current limit: 3.8A
  • Quiescent current from VIN: 74µA
  • Quiescent current from VOUT: 10µA
  • Shutdown current from VIN: 1µA
  • Switching frequency: 1.5MHz
  • Soft-start time: 0.9ms
  • Hiccup output short protection
  • Auto PFM and forced PWM selectable
  • Load disconnect during shutdown
  • External loop compensation
  • Output overvoltage protection
  • 2.5mm × 2.5mm HotRod™ Lite WQFN package
  • Create a custom design using the TPS61372L with WEBENCH Power Designer

The TPS61372L is a full-integrated synchronous boost converter with the load disconnect built-in. The device supports output voltage up to 16V with a 3.8A current limit. The input voltage ranges from 2.5V to 5.5V supporting applications powered by a single-cell Lithium-ion battery or 5V bus.

The TPS61372L uses the peak current mode with the adaptive off-time control topology. The device works in PWM operation of 1.5 MHz at moderate-to-heavy loads. At the light load conditions, the device can be configured in either auto PFM or forced PWM operation by the MODE pin connection. Auto PFM mode has the benefit of high efficiency at light load while forced PWM operation keeps the switching frequency constant across the whole load range. The TPS61372L has a soft start to minimize the inrush current during start-up. The TPS61372L features of the load disconnect during shut down and provides a output short protection of hiccup mode. In addition, the device implements output overvoltage and thermal shutdown protection. The TPS61372L delivers a small solution size with a 14-pin WQFN 2.5mm × 2.5mm package of 0.8mm height.

The TPS61372L is a full-integrated synchronous boost converter with the load disconnect built-in. The device supports output voltage up to 16V with a 3.8A current limit. The input voltage ranges from 2.5V to 5.5V supporting applications powered by a single-cell Lithium-ion battery or 5V bus.

The TPS61372L uses the peak current mode with the adaptive off-time control topology. The device works in PWM operation of 1.5 MHz at moderate-to-heavy loads. At the light load conditions, the device can be configured in either auto PFM or forced PWM operation by the MODE pin connection. Auto PFM mode has the benefit of high efficiency at light load while forced PWM operation keeps the switching frequency constant across the whole load range. The TPS61372L has a soft start to minimize the inrush current during start-up. The TPS61372L features of the load disconnect during shut down and provides a output short protection of hiccup mode. In addition, the device implements output overvoltage and thermal shutdown protection. The TPS61372L delivers a small solution size with a 14-pin WQFN 2.5mm × 2.5mm package of 0.8mm height.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS61372L 16V, 3.8A Synchronous Boost With Load Disconnect datasheet (Rev. A) PDF | HTML Jun 16, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61372LEVM — TPS61372L evaluation module

The TPS61372L evaluation module (EVM) helps to evaluate the behavior and performance of the TPS61372L at different input voltage, output voltage and load conditions. The input voltage is from 2.5V to 5.5V, and the output voltage is set to 11V. The input and output voltages can be changed through (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN-HR (VAR) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos