Home Power management DC/DC switching regulators DC/DC converters

TPS61377

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 23 Vin (min) (V) 2.9 Vout (max) (V) 25 Vout (min) (V) 4.5 Switch current limit (typ) (A) 6 Features Adjustable current limit, Enable, Light-load efficiency, Synchronous Rectification, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00008 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 23 Vin (min) (V) 2.9 Vout (max) (V) 25 Vout (min) (V) 4.5 Switch current limit (typ) (A) 6 Features Adjustable current limit, Enable, Light-load efficiency, Synchronous Rectification, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00008 Duty cycle (max) (%) 90
VQFN-HR (RYH) 13 5 mm² (2.5 mm × 2 mm)
  • Wide input voltage and output voltage range
    • Input voltage range: 2.9 V to 23 V
    • Output voltage range: 4.5 V to 25 V
  • Programmable peak current limit from 1.5 A to 6 A

  • Switching frequency
    • TPS61377: 650 kHz
    • TPS613771: 1.2 MHz
  • High efficiency and power capability
    • 6 A peak switching current limit
    • Low-side FET: 50 mΩ, High-side FET: 40 mΩ
    • Up to 95.3% efficiency at V IN = 9 V, V OUT = 16 V, and I OUT = 2.0 A
    • Up to 96.0% efficiency at V IN = 12 V, V OUT = 24 V, and I OUT = 1.5 A
  • Extend the system operating time
    • Typical 70 µA quiescent current
    • Maximum 1.25 µA shutdown current
    • Selectable auto PFM and forced PWM mode
  • Safety and robust operation features
    • Output overvoltage protection
    • Cycle-by-cycle overcurrent protection
    • Thermal shutdown
  • Precise EN/UVLO threshold
  • External loop compensation
  • 2.5-mm × 2.0-mm HotRod™ Lite VQFN package
  • Wide input voltage and output voltage range
    • Input voltage range: 2.9 V to 23 V
    • Output voltage range: 4.5 V to 25 V
  • Programmable peak current limit from 1.5 A to 6 A

  • Switching frequency
    • TPS61377: 650 kHz
    • TPS613771: 1.2 MHz
  • High efficiency and power capability
    • 6 A peak switching current limit
    • Low-side FET: 50 mΩ, High-side FET: 40 mΩ
    • Up to 95.3% efficiency at V IN = 9 V, V OUT = 16 V, and I OUT = 2.0 A
    • Up to 96.0% efficiency at V IN = 12 V, V OUT = 24 V, and I OUT = 1.5 A
  • Extend the system operating time
    • Typical 70 µA quiescent current
    • Maximum 1.25 µA shutdown current
    • Selectable auto PFM and forced PWM mode
  • Safety and robust operation features
    • Output overvoltage protection
    • Cycle-by-cycle overcurrent protection
    • Thermal shutdown
  • Precise EN/UVLO threshold
  • External loop compensation
  • 2.5-mm × 2.0-mm HotRod™ Lite VQFN package

The TPS61377 is a high-voltage synchronous boost converter with a 50-mΩ low-side power switch and a 40-mΩ high-side rectifier switch to provide a high efficiency and small size solution. The TPS61377 has a wide input voltage range of 2.9 V to 23 V and the output voltage covers up to 25 V with 6-A switching current capability.

The TPS61377 uses an adaptive constant off-time peak current control topology to regulate the output voltage. Under moderate to heavy load condition, the TPS61377 operates in pulse width modulation (PWM) mode. At light load, the device has two operating modes that can be selected via the MODE pin. One is pulse frequency modulation (PFM) mode to improve light-load efficiency, and the other is forced PWM mode to avoid audible noise and other application problems caused by low switching frequency.

The TPS61377 implements a soft-start function and a programmable peak switching current limit function. The TPS61377 also provides output overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.

The TPS61377 offers a very small solution size with a 2.5-mm × 2.0-mm HotRod™ Lite VQFN package.

The TPS61377 is a high-voltage synchronous boost converter with a 50-mΩ low-side power switch and a 40-mΩ high-side rectifier switch to provide a high efficiency and small size solution. The TPS61377 has a wide input voltage range of 2.9 V to 23 V and the output voltage covers up to 25 V with 6-A switching current capability.

The TPS61377 uses an adaptive constant off-time peak current control topology to regulate the output voltage. Under moderate to heavy load condition, the TPS61377 operates in pulse width modulation (PWM) mode. At light load, the device has two operating modes that can be selected via the MODE pin. One is pulse frequency modulation (PFM) mode to improve light-load efficiency, and the other is forced PWM mode to avoid audible noise and other application problems caused by low switching frequency.

The TPS61377 implements a soft-start function and a programmable peak switching current limit function. The TPS61377 also provides output overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.

The TPS61377 offers a very small solution size with a 2.5-mm × 2.0-mm HotRod™ Lite VQFN package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS61377 23-VIN, 25-VOUT, 6-A, Synchronous Boost Converterwith Programmable Peak Current Limit datasheet PDF | HTML Nov 29, 2022
Application note Analysis of Using Boost Converter to Generate the Negative and Positive Voltage Rails PDF | HTML Mar 20, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61377EVM — TPS61377 evaluation module for 23-VIN, 25-VOUT 6-A synchronous boost converter

The TPS61377 is a high-voltage synchronous boost converter that integrates a 25-V 6-A switch. This evaluation module is designed with input from 9 V to 16 V for 24-V output-voltage applications.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS61377 PSpice Transient Model

SLVME19.ZIP (614 KB) - PSpice model
Supported products & hardware
Calculation tool

TPS61377X-CALC-TOOL — TPS61377 and TPS613771 calculation tool

This calculation tool is for boost converter TPS61377 and TPS613771
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RYH) 13 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos