Home Power management DC/DC switching regulators DC/DC converters

TPS61382-Q1

ACTIVE

Product details

Rating Automotive Topology Boost, Buck, Buck/Boost Vin (max) (V) 3.8 Vin (min) (V) 0.5 Vout (max) (V) 12 Vout (min) (V) 5 Switch current limit (typ) (A) 15 Features Adjustable current limit, Bidirectional, Enable, I2C interface, Spread-spectrum clocking (SSC), Synchronous rectification EMI & noise features Frequency Dithering, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00002 Duty cycle (max) (%) 90
Rating Automotive Topology Boost, Buck, Buck/Boost Vin (max) (V) 3.8 Vin (min) (V) 0.5 Vout (max) (V) 12 Vout (min) (V) 5 Switch current limit (typ) (A) 15 Features Adjustable current limit, Bidirectional, Enable, I2C interface, Spread-spectrum clocking (SSC), Synchronous rectification EMI & noise features Frequency Dithering, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00002 Duty cycle (max) (%) 90
WQFN-FCRLF (RAV) 24 12 mm² (4 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • I2C programmable buck/LDO charger
    • Supports charger input voltage (VOUT Pin) up to 21V, absmax up to 40V to withstand load dump
    • Supports multi-chemistry battery charging profile of 1-2cell NiMH, 1cell Li-Ion, LiFePO4, 1 cell super capacitor
    • Programmable charging current up to 3A
    • Battery voltage operating range 0V to 3.8V
    • Programmable charging timer up to 32h
    • NTC thermistor input to monitor battery temperature
  • Programmable boost converter supporting 12V car battery backup power system
    • Programmable output voltage range: 5V to 12V
    • Programmable boost average input current limit from 5A to 15A
    • Back-up battery (BUB) voltage in boost mode: 0.5V to 3.8V
      • Minimum 3V for start up when Vout<2.8V
      • Minimum 1V for start up when Vout>2.8V
    • <20us automatic transition into the boost mode when 12V system voltage drops
  • Backup battery state-of-health(SOH) detection
    • Adjustable discharge current from 0A to 1.5A
    • Multi-signal analog output (AVI pin) of battery voltage, discharge current and battery temperature
  • Lower quiescent current and leakage current
    • 20µA quiescent current in standby mode
    • < 1µA shutdown current
    • < 1µA leakage current for pins connected to the backup battery
  • EMI mitigation
    • 400kHz fix switching frequency
    • Optional programmable spread spectrum
  • 3mm × 4mm 25-pin package with wettable flank

  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • I2C programmable buck/LDO charger
    • Supports charger input voltage (VOUT Pin) up to 21V, absmax up to 40V to withstand load dump
    • Supports multi-chemistry battery charging profile of 1-2cell NiMH, 1cell Li-Ion, LiFePO4, 1 cell super capacitor
    • Programmable charging current up to 3A
    • Battery voltage operating range 0V to 3.8V
    • Programmable charging timer up to 32h
    • NTC thermistor input to monitor battery temperature
  • Programmable boost converter supporting 12V car battery backup power system
    • Programmable output voltage range: 5V to 12V
    • Programmable boost average input current limit from 5A to 15A
    • Back-up battery (BUB) voltage in boost mode: 0.5V to 3.8V
      • Minimum 3V for start up when Vout<2.8V
      • Minimum 1V for start up when Vout>2.8V
    • <20us automatic transition into the boost mode when 12V system voltage drops
  • Backup battery state-of-health(SOH) detection
    • Adjustable discharge current from 0A to 1.5A
    • Multi-signal analog output (AVI pin) of battery voltage, discharge current and battery temperature
  • Lower quiescent current and leakage current
    • 20µA quiescent current in standby mode
    • < 1µA shutdown current
    • < 1µA leakage current for pins connected to the backup battery
  • EMI mitigation
    • 400kHz fix switching frequency
    • Optional programmable spread spectrum
  • 3mm × 4mm 25-pin package with wettable flank

The TPS61382Q1 is 400kHz, 40V, 15A automotive bi-directional boost converter/ buck charger with battery state of health detection function for back-up power like TBOX. The converter supports absmax voltage up to 40V on VOUT pin to withstand load-dump and supports connecting to 12V car battery.

The TPS61382Q1 integrates I2C configurable buck/LDO charger supporting NiMH, Li-Ion, LiFePO4, super capacitor.

TPS61382Q1 integrates boost function that operates over 0.5V to 3.8V BUB voltage and 5-12V output voltage. The device applies fix frequency peak current control scheme with optional spread spectrum to minimize EMI. The boost function supports 5A-15A programmable average current limit.

The TPS61382Q1 integrates battery health detection feature which discharges the battery with a constant current and detects the voltage drop across the battery internal resistance.

The TPS61382Q1 is available in a 3mm × 4mm QFN package with wettable flank. Care needs to be taken when designing the PCB with TPS61382Q1, view for details.

The TPS61382Q1 is 400kHz, 40V, 15A automotive bi-directional boost converter/ buck charger with battery state of health detection function for back-up power like TBOX. The converter supports absmax voltage up to 40V on VOUT pin to withstand load-dump and supports connecting to 12V car battery.

The TPS61382Q1 integrates I2C configurable buck/LDO charger supporting NiMH, Li-Ion, LiFePO4, super capacitor.

TPS61382Q1 integrates boost function that operates over 0.5V to 3.8V BUB voltage and 5-12V output voltage. The device applies fix frequency peak current control scheme with optional spread spectrum to minimize EMI. The boost function supports 5A-15A programmable average current limit.

The TPS61382Q1 integrates battery health detection feature which discharges the battery with a constant current and detects the voltage drop across the battery internal resistance.

The TPS61382Q1 is available in a 3mm × 4mm QFN package with wettable flank. Care needs to be taken when designing the PCB with TPS61382Q1, view for details.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS61381-Q1 ACTIVE 400kHz boost converter with LDO charger and battery health detection 400kHz, LDO charger version

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS61382-Q1 Automotive 400kHz, 40V, 15A Boost Converter with Buck/LDO Charger and Battery State of Health Detection datasheet (Rev. A) PDF | HTML Sep 25, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61381QEVM-126 — TPS61381-Q1 evaluation module

The TPS61381QEVM-126 operates over a wide back up battery voltage range of 0V to 12V and main battery (VBAT port) voltage range of 0V-40V to achieve a bi-directional operation. The EVM supports an output up to 7.5A load at 3.6V BUB and 6.2V output in boost mode, and supports 50-100mA charging (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RAV) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos