Home Power management DC/DC switching regulators DC/DC converters

TPS62052

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TPS629210 ACTIVE 3-V to 17-V, 1-A, high-efficiency, low-IQ, synchronous buck converter in SOT-583 package Improved efficiency, smaller size and lower IQ.

Product details

Rating Catalog Topology Buck Iout (max) (A) 0.8 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 1.5 Vout (min) (V) 1.5 Features Enable, Frequency synchronization, Light-load efficiency, Power good, Synchronous rectification Control mode Voltage mode Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000012 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 0.8 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 1.5 Vout (min) (V) 1.5 Features Enable, Frequency synchronization, Light-load efficiency, Power good, Synchronous rectification Control mode Voltage mode Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000012 Duty cycle (max) (%) 100
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • High-Efficiency Synchronous Step-Down
    Converter With up to 95% Efficiency
  • 12-µA Quiescent Current (Typical)
  • 2.7-V to 10-V Operating Input Voltage Range
  • Adjustable Output Voltage Range: 0.7 V to 6 V
  • Fixed Output Voltage Options Available With
    1.5 V, 1.8 V, and 3.3 V
  • Synchronizable to External Clock: Up to 1.2 MHz
  • High-Efficiency Over a Wide Load Current Range
    in Power-Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low-Noise Operation in Forced Fixed-
    Frequency PWM Operation Mode
  • Internal Softstart
  • Overtemperature and Overcurrent Protected
  • Available in 10-Pin Micro-Small Outline
    Package MSOP
  • High-Efficiency Synchronous Step-Down
    Converter With up to 95% Efficiency
  • 12-µA Quiescent Current (Typical)
  • 2.7-V to 10-V Operating Input Voltage Range
  • Adjustable Output Voltage Range: 0.7 V to 6 V
  • Fixed Output Voltage Options Available With
    1.5 V, 1.8 V, and 3.3 V
  • Synchronizable to External Clock: Up to 1.2 MHz
  • High-Efficiency Over a Wide Load Current Range
    in Power-Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low-Noise Operation in Forced Fixed-
    Frequency PWM Operation Mode
  • Internal Softstart
  • Overtemperature and Overcurrent Protected
  • Available in 10-Pin Micro-Small Outline
    Package MSOP

The TPS6205x devices are a family of high-efficiency synchronous step-down DC-DC converters that are ideally suited for systems powered from a 1- or 2-cell Li-Ion battery or from a 3- to 5-cell NiCd, NiMH, or alkaline battery.

The TPS6205x devices are synchronous pulse width modulation (PWM) converters with integrated N- and P-channel power MOSFET switches. Synchronous rectification increases efficiency and reduces external component count. To achieve highest efficiency over a wide load current range, the converter enters a power-saving pulse frequency modulation (PFM) mode at light load currents. Operating frequency is typically 850 kHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 600 kHz to 1.2 MHz. For low noise operation, the converter can be programmed into forced-fixed frequency in PWM mode. In shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6205x devices are available in the 10-pin (DGS) micro-small outline package (MSOP) and operates over a free air temperature range of –40°C to 85°C.

The TPS6205x devices are a family of high-efficiency synchronous step-down DC-DC converters that are ideally suited for systems powered from a 1- or 2-cell Li-Ion battery or from a 3- to 5-cell NiCd, NiMH, or alkaline battery.

The TPS6205x devices are synchronous pulse width modulation (PWM) converters with integrated N- and P-channel power MOSFET switches. Synchronous rectification increases efficiency and reduces external component count. To achieve highest efficiency over a wide load current range, the converter enters a power-saving pulse frequency modulation (PFM) mode at light load currents. Operating frequency is typically 850 kHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 600 kHz to 1.2 MHz. For low noise operation, the converter can be programmed into forced-fixed frequency in PWM mode. In shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6205x devices are available in the 10-pin (DGS) micro-small outline package (MSOP) and operates over a free air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS62050 ACTIVE Adjustable, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 This product has an adjustable-output voltage.
Same functionality with different pin-out to the compared device.
TPS62160 ACTIVE 3V-17V 1A Step-Down Converters with DCS-Control™ This product has the same functionality with a wider input voltage range, higher output current, improved efficiency, and a smaller solution size.
TPS62150A ACTIVE 3-17V 1A 3MHz Step-Down Converter with DCS-Control in 3x3 QFN Package This product has the same functionality with a wider input voltage range, higher output current, improved efficiency, and a smaller solution size.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62050EVM-234 — TPS62050 Evaluation Module

The TPS62050EVM-234 is an evaluation tool for the TPS62050 95% efficient, 800-mA inductive step-down converter in MSOP-10, which can supply voltages down to 0.7V from a 2.7-V to 10-V input. The TPS62050EVM-234 uses a TPS62050 adjustable output step-down converter and the appropriate feedback (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS62052EVM-234 — TPS62052 Evaluation Module

The TPS62052EVM-234 is an evaluation tool for the TPS62052 95% efficient, 800-mA inductive step-down converter in MSOP-10, which supplies a fixed voltage of 1.5V from a 2.7-V to 10-V input. The TPS62052EVM-234 uses a TPS62052 fixed output voltage step-down converter to provide a 1.5-V output (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

SLVC147 — TPS6205x Low Battery Hysteresis Calculator - Excel

Supported products & hardware
Calculation tool

SLVC148 — TPS6205x Low Battery Hysteresis Calculator - MathCAD

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos