Home Power management DC/DC switching regulators DC/DC converters

TPS628513

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable soft start, Enable, Forced PWM, Frequency synchronization, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Soft-start adjustable, Synchronous Rectification, Tracking, UVLO adjustable EMI & noise features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000017 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable soft start, Enable, Forced PWM, Frequency synchronization, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Soft-start adjustable, Synchronous Rectification, Tracking, UVLO adjustable EMI & noise features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000017 Duty cycle (max) (%) 100
SOT-5X3 (DRL) 8 3.36 mm² (2.1 mm × 1.6 mm)
  • Functional Safety-Capable
  • Input voltage range: 2.7 V to 6 V
  • Output voltage from 0.6 V to 5.5 V
  • 1% feedback voltage accuracy (full temperature range)
  • TJ = –40°C to +150°C
  • Family of 0.5-A, 1-A, 2-A (continuous), and 3-A (peak) devices
  • Switching frequency in PWM: 2.25 MHz
  • External synchronization from 1.8 MHz to 4 MHz
  • Forced PWM or PWM/PFM operation
  • Quiescent current: 17 µA (typical)
  • Adjustable soft start-up to 10 ms
  • Precise ENABLE input allows:
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Power-good output with window comparator
  • For device options with selectable compensation, see the TPS628501
  • Functional Safety-Capable
  • Input voltage range: 2.7 V to 6 V
  • Output voltage from 0.6 V to 5.5 V
  • 1% feedback voltage accuracy (full temperature range)
  • TJ = –40°C to +150°C
  • Family of 0.5-A, 1-A, 2-A (continuous), and 3-A (peak) devices
  • Switching frequency in PWM: 2.25 MHz
  • External synchronization from 1.8 MHz to 4 MHz
  • Forced PWM or PWM/PFM operation
  • Quiescent current: 17 µA (typical)
  • Adjustable soft start-up to 10 ms
  • Precise ENABLE input allows:
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Power-good output with window comparator
  • For device options with selectable compensation, see the TPS628501

The TPS62851x is a family of pin-to-pin 0.5-A, 1-A, 2-A (continuous), and 3-A (peak) high efficiency, easy-to-use, synchronous step-down DC/DC converters. They are based on a peak current mode control topology. Low resistive switches allow up to 2-A continuous output current and 3-A peak current. The switching frequency is internally fixed at 2.25 MHz and can also be synchronized to an external clock in the range from 1.8 MHz to 4 MHz. In PWM/PFM mode, the TPS62851x automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPS62851x provide a 1% output voltage accuracy in PWM mode, which helps design a power supply with high output voltage accuracy. The SS/TR pin allows setting the start-up time or tracking the output voltage to an external source, which allows external sequencing of different supply rails and limits the inrush current during start-up.

The TPS62851x is available in an 8-pin 1.60-mm × 2.10-mm SOT583 package, offering a high power density solution.

The TPS62851x is a family of pin-to-pin 0.5-A, 1-A, 2-A (continuous), and 3-A (peak) high efficiency, easy-to-use, synchronous step-down DC/DC converters. They are based on a peak current mode control topology. Low resistive switches allow up to 2-A continuous output current and 3-A peak current. The switching frequency is internally fixed at 2.25 MHz and can also be synchronized to an external clock in the range from 1.8 MHz to 4 MHz. In PWM/PFM mode, the TPS62851x automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPS62851x provide a 1% output voltage accuracy in PWM mode, which helps design a power supply with high output voltage accuracy. The SS/TR pin allows setting the start-up time or tracking the output voltage to an external source, which allows external sequencing of different supply rails and limits the inrush current during start-up.

The TPS62851x is available in an 8-pin 1.60-mm × 2.10-mm SOT583 package, offering a high power density solution.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS628512 ACTIVE 2.7-V to 6-V, 2-A, fixed-frequency, step-down converter in SOT583 package Lower output current.
Same functionality with different pin-out to the compared device.
TPS628502 ACTIVE 2.7-V to 6-V, 2-A, adjustable-frequency, step-down converter in SOT583 package Lower output current version with adjustable frequency
TPS628503 ACTIVE 2.7-V to 6-V, 3-A, adjustable-frequency, step-down converter in SOT-583 package Version with adjustable frequency.
TPS628503-Q1 ACTIVE 2.7-V to 6-V, 3-A automotive step-down converter in SOT583 package AEC-Q100 qualified for automotive applications, device temperature grade 1, adjustable frequency

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS62851x 2.7-V to 6-V, 0.5-A, 1-A, 2-A, and 3-A Step-Down Converters in a SOT583 Package datasheet (Rev. B) PDF | HTML Jun 9, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS628512EVM-139 — 2.7-V to 6-V, 2-A step down converter in SOT583 package evaluation board

The TPS628512EVM-139 evaluation module (EVM) is used to evaluate TPS62851x device. The TPS62851x device is a high-frequency, synchronous, step-down converter optimized for a small solution size and high efficiency. The devices focus on high-efficiency, step-down conversion over a wide output (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS628513 PSPICE Transient Model

SLUM911.ZIP (120 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos