Home Power management DC/DC switching regulators DC/DC converters

TPS62872

ACTIVE

Product details

Rating Catalog Topology Buck, Multiphase, Step-Down Converter, Synchronous Buck Iout (max) (A) 12 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 3.35 Vout (min) (V) 0.4 Switch current limit (typ) (A) 20 Features Adaptive/Dynamic Voltage Scaling, Differential Remote Sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, I2C/PMBus, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, UVLO Fixed, Wettable flanks package EMI & noise features Frequency Dithering, Low parasitic Hotrod packaging, Spread Spectrum Control mode COT, Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00175 Duty cycle (max) (%) 75
Rating Catalog Topology Buck, Multiphase, Step-Down Converter, Synchronous Buck Iout (max) (A) 12 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 3.35 Vout (min) (V) 0.4 Switch current limit (typ) (A) 20 Features Adaptive/Dynamic Voltage Scaling, Differential Remote Sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, I2C/PMBus, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, UVLO Fixed, Wettable flanks package EMI & noise features Frequency Dithering, Low parasitic Hotrod packaging, Spread Spectrum Control mode COT, Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00175 Duty cycle (max) (%) 75
VQFN-FCRLF (RXS) 16 9.0525 mm² (2.55 mm × 3.55 mm)
  • Available as an integrated-inductor power module: TPSM8287A06, TPSM8287A10, TPSM8287A12, TPSM8287A15
  • Functional Safety-Capable
  • 2.7V to 6V input voltage range
  • 6A, 9A, 12A, 15A pin-to-pin device family
  • Four output voltage ranges:
    • 0.4V to 0.71875V in 1.25mV steps
    • 0.4V to 1.0375V in 2.5mV steps
    • 0.4V to 1.675V in 5mV steps
    • 0.8V to 3.35V in 10mV steps
  • Output voltage accuracy ±1%
  • Differential remote sensing
  • 7mΩ and 4.5mΩ internal power MOSFETs
  • Adjustable external compensation
  • Power-save or forced-PWM operation
  • Optional synchronization to external clock or spread-spectrum operation
  • I2C-compatible interface up to 1MHz
  • Stackable for increased output current capability
  • Thermal warning and thermal shutdown
  • Active output discharge
  • Power-good output with a window comparator
  • Available in 2.55mm × 3.55mm × 1mm VQFN package with wettable flanks
  • –40°C to 125°C junction temperature, TJ
  • Available as an integrated-inductor power module: TPSM8287A06, TPSM8287A10, TPSM8287A12, TPSM8287A15
  • Functional Safety-Capable
  • 2.7V to 6V input voltage range
  • 6A, 9A, 12A, 15A pin-to-pin device family
  • Four output voltage ranges:
    • 0.4V to 0.71875V in 1.25mV steps
    • 0.4V to 1.0375V in 2.5mV steps
    • 0.4V to 1.675V in 5mV steps
    • 0.8V to 3.35V in 10mV steps
  • Output voltage accuracy ±1%
  • Differential remote sensing
  • 7mΩ and 4.5mΩ internal power MOSFETs
  • Adjustable external compensation
  • Power-save or forced-PWM operation
  • Optional synchronization to external clock or spread-spectrum operation
  • I2C-compatible interface up to 1MHz
  • Stackable for increased output current capability
  • Thermal warning and thermal shutdown
  • Active output discharge
  • Power-good output with a window comparator
  • Available in 2.55mm × 3.55mm × 1mm VQFN package with wettable flanks
  • –40°C to 125°C junction temperature, TJ

The TPS6287x is a family of pin-to-pin 6A, 9A, 12A, and 15A synchronous step-down DC/DC converters with differential remote sensing. For each current rating, there are full-featured device variants with I2C interface and limited-featured device variants without I2C interface. All devices offer high efficiency and ease of use. Low-resistance power switches allow up to 15A continuous output current at high ambient temperatures.

The devices can operate in stacked mode to deliver higher output currents or to spread the power dissipation across multiple devices.

The TPS6287x family implements a fixed-frequency DCS-Control scheme that supports fast transients. The devices can operate in power save mode for maximum efficiency, or forced-PWM mode for the best transient performance and lowest output voltage ripple.

The remote sensing feature allows voltage regulation at the point-of-load, hence the device achieves better than ±1% DC voltage accuracy under all operating conditions.

The switching frequency is resistor-selectable through the FSEL pin. The switching frequency can be set to 1.5MHz, 2.25MHz, 2.5MHz, or 3.0MHz, or synchronized to an external clock in the same frequency range.

The I2C-compatible interface offers several control, monitoring, and warning features, such as voltage monitoring and temperature-related warnings. The output voltage can be quickly adjusted to adapt the power consumption of the load to the performance needs of the application through the I2C-compatible interface. The default start-up voltage is resistor-selectable through the VSEL pin.

The TPS6287x is a family of pin-to-pin 6A, 9A, 12A, and 15A synchronous step-down DC/DC converters with differential remote sensing. For each current rating, there are full-featured device variants with I2C interface and limited-featured device variants without I2C interface. All devices offer high efficiency and ease of use. Low-resistance power switches allow up to 15A continuous output current at high ambient temperatures.

The devices can operate in stacked mode to deliver higher output currents or to spread the power dissipation across multiple devices.

The TPS6287x family implements a fixed-frequency DCS-Control scheme that supports fast transients. The devices can operate in power save mode for maximum efficiency, or forced-PWM mode for the best transient performance and lowest output voltage ripple.

The remote sensing feature allows voltage regulation at the point-of-load, hence the device achieves better than ±1% DC voltage accuracy under all operating conditions.

The switching frequency is resistor-selectable through the FSEL pin. The switching frequency can be set to 1.5MHz, 2.25MHz, 2.5MHz, or 3.0MHz, or synchronized to an external clock in the same frequency range.

The I2C-compatible interface offers several control, monitoring, and warning features, such as voltage monitoring and temperature-related warnings. The output voltage can be quickly adjusted to adapt the power consumption of the load to the performance needs of the application through the I2C-compatible interface. The default start-up voltage is resistor-selectable through the VSEL pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS62872-Q1 ACTIVE Automotive, 2.7V-to-6V input, 12A stackable synchronous buck converter Pin-2-Pin device with Automotive Q100 grade
Similar functionality to the compared device.
TPSM8287A12 ACTIVE 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor Module with integrated inductor

Technical documentation

No results found. Please clear your search and try again.
View all 22
Top documentation Type Title Format options Date
* Data sheet TPS6287x 2.7V to 6V Input, 6A, 9A, 12A, 15A, Fast Transient Stackable Synchronous Step-Down Converters With I2 C Interface and Remote Sense datasheet (Rev. E) PDF | HTML Oct 9, 2025
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. C) PDF | HTML Sep 21, 2026
Analog design Journal Fixed-frequency DCS-Control: Fast transient response with clock synchronization PDF | HTML Feb 12, 2024
Functional safety information TPS6287x Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Jan 23, 2024
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Application note Benefiting from Step-Down Converters with an I2C Communication Interface (Rev. B) PDF | HTML Nov 29, 2023
Application note AM68x Processor Power Solutions Using LP87334E PMIC for Industrial Applications PDF | HTML Mar 14, 2023
Application note Using the Filters with the DC/DC Step-Down Converter PDF | HTML Feb 2, 2023
Application note Operating TPS6287X-Q1 Devices in a Stacked Configuration PDF | HTML Jan 30, 2023
Application note Adjusting the Output Voltage of a Fixed Output Voltage DC-DC Converter PDF | HTML Dec 22, 2022
Application note Understanding SOA Curves to Operate at High Output Currents and Temperature PDF | HTML May 5, 2022
Application note Loop Gain Reconstruction of a Step-Down Converter from Output Impedance PDF | HTML Jan 20, 2022
Application note How to Measure Impedance of a Power Distribution Network of a DC-DC Converter PDF | HTML Jan 20, 2022
White paper Enabling Higher Data Rates for Optical Modules With Small and Efficient Power PDF | HTML Mar 22, 2021
White paper Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies Oct 14, 2019
Analog design Journal Methods of output-voltage adjustment for DC/DC converters Jun 14, 2019
Analog design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold Oct 24, 2017
Analog design Journal Understanding frequency variation in the DCS-Control(TM) topology Oct 30, 2015
Analog design Journal Five steps to a great PCB layout for a step-down converter Jan 29, 2015
Analog design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions Jul 25, 2013
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) Jan 13, 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62873EVM-143 — TPS62873-Q1 evaluation module 2.7-V to 6-V input, step-down converter

The TPS62873EVM-143 evaluation module (EVM) is designed to evaluate and test the operation and functionality of the TPS62873-Q1 buck converter. It also can be used to evaluate TPS62870-Q1, TPS62871-Q1 and TPS62872-Q1 devices. The EVM converts a 2.7-V to 6.0-V input voltage to a regulated 0.75-V (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS62873EVM-144 — TPS62873-Q1 30-A step-down converter evaluation module

The TPS62873EVM-144 evaluation module (EVM) is a high-frequency, synchronous step-down converter optimized for a small solution size and high efficiency. The EVM is designed to help the user easily evaluate and test the operation and functionality of a stacked configuration of two TPS62873 buck (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Supported products & hardware
Simulation model

TPS6287x PSpice Transient Model (Rev. C)

SLVMDQ1C.ZIP (445 KB) - PSpice model
Supported products & hardware
Reference design

TIPA-050000 — AM68x base features, eFuse, SD card and USB2.0 power-supply solution for industrial applications

This power-supply solution for the AM68x processor is designed for low cost, small size and non-safety power designs as used on SK-AM68 Processor Starter Kit. A selection guide that reviews system tradeoffs and design benefits is included. The guide can assist in power design selection and feature (...)

Supported products & hardware
Reference design

TIPA-050001 — AM68x base features, eFuse and SD card power-supply solution for industrial applications

This power-supply solution for the AM68x processor is designed for low cost, small size and non-safety power designs as used on SK-AM68 Processor Starter Kit. A selection guide that reviews system tradeoffs and design benefits is included. The guide can assist in power design selection and feature (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-FCRLF (RXS) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos