Rating
Catalog
Topology
Buck, Multiphase, Step-Down Converter, Synchronous Buck
Iout (max) (A)
50
Vin (max) (V)
6
Vin (min) (V)
2.8
Vout (max) (V)
1
Vout (min) (V)
0.4
Switch current limit (typ) (A)
66
Features
Adaptive/dynamic voltage scaling, Adjustable soft start, Differential Remote Sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, I2C, I2C control, I2C interface, I2C support, Light Load Efficiency, Multiphase, Output discharge, Over Current Protection, Phase interleaving, Power good, Soft Start, Soft Start Adjustable, Soft-start adjustable, Spread Spectrum Clocking (SSC), Synchronous Rectification, Telemetry, UVLO, Wettable flanks package
EMI & noise features
Frequency Dithering, Low parasitic Hotrod packaging, Spread Spectrum
Control mode
COT, Constant on-time (COT), DCS-Control
Operating temperature range (°C)
-40 to 150
Duty cycle (max) (%)
65
Rating
Catalog
Topology
Buck, Multiphase, Step-Down Converter, Synchronous Buck
Iout (max) (A)
50
Vin (max) (V)
6
Vin (min) (V)
2.8
Vout (max) (V)
1
Vout (min) (V)
0.4
Switch current limit (typ) (A)
66
Features
Adaptive/dynamic voltage scaling, Adjustable soft start, Differential Remote Sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, I2C, I2C control, I2C interface, I2C support, Light Load Efficiency, Multiphase, Output discharge, Over Current Protection, Phase interleaving, Power good, Soft Start, Soft Start Adjustable, Soft-start adjustable, Spread Spectrum Clocking (SSC), Synchronous Rectification, Telemetry, UVLO, Wettable flanks package
EMI & noise features
Frequency Dithering, Low parasitic Hotrod packaging, Spread Spectrum
Control mode
COT, Constant on-time (COT), DCS-Control
Operating temperature range (°C)
-40 to 150
Duty cycle (max) (%)
65