Home Power management DC/DC switching regulators DC/DC converters

TPS62916-Q1

ACTIVE

Automotive, 3V to 17V input, 6A low-noise buck converter with integrated ferrite bead filter

Product details

Rating Automotive Topology Buck Iout (max) (A) 6 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 5.5 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Low Noise, Output discharge, Overcurrent protection, Power good, Soft-start adjustable, Spread Spectrum, Synchronous rectification, UVLO Fixed Control mode current mode Operating temperature range (°C) -55 to 150 Iq (typ) (A) 0.005 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 6 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 5.5 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Low Noise, Output discharge, Overcurrent protection, Power good, Soft-start adjustable, Spread Spectrum, Synchronous rectification, UVLO Fixed Control mode current mode Operating temperature range (°C) -55 to 150 Iq (typ) (A) 0.005 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
VQFN-HR (RPY) 14 7.5 mm² (2.5 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Low output 1/f noise < 20µVRMS (100Hz to 100kHz)
  • Low output voltage ripple < 10µVRMS after ferrite bead
  • High PSRR of > 65dB (up to 100kHz)
  • 2.2MHz, 1.4MHz, or 1.0MHz fixed frequency peak current mode control
  • Synchronizable with external clock (optional)
  • Integrated loop compensation supports ferrite bead for second stage L-C filter with 30dB attenuation (optional)
  • Spread spectrum modulation (optional)
  • 3.0V to 17V input voltage range
  • 0.8V to 5.5V output voltage range
  • 25mΩ/7mΩ RDSon
  • Output voltage accuracy of ±1% over temperature
  • Precise enable input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • Adjustable soft start
  • Power-good output
  • Output discharge (optional)
  • –40°C to 150°C junction temperature range
  • 2.0mm × 3.0mm QFN with 0.5mm pitch
  • Create a custom design using the TPS6291x-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Low output 1/f noise < 20µVRMS (100Hz to 100kHz)
  • Low output voltage ripple < 10µVRMS after ferrite bead
  • High PSRR of > 65dB (up to 100kHz)
  • 2.2MHz, 1.4MHz, or 1.0MHz fixed frequency peak current mode control
  • Synchronizable with external clock (optional)
  • Integrated loop compensation supports ferrite bead for second stage L-C filter with 30dB attenuation (optional)
  • Spread spectrum modulation (optional)
  • 3.0V to 17V input voltage range
  • 0.8V to 5.5V output voltage range
  • 25mΩ/7mΩ RDSon
  • Output voltage accuracy of ±1% over temperature
  • Precise enable input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • Adjustable soft start
  • Power-good output
  • Output discharge (optional)
  • –40°C to 150°C junction temperature range
  • 2.0mm × 3.0mm QFN with 0.5mm pitch
  • Create a custom design using the TPS6291x-Q1 with the WEBENCH Power Designer

The automotive-qualifiedTPS6291x-Q1 devices are a family of high-efficiency, low noise, and low ripple current mode synchronous buck converters. The devices are designed for noise sensitive applications that normally use an LDO for post regulation such as high-speed ADCs, clock and jitter cleaner, serializer, deserializer, and radar applications.

To reduce the output voltage ripple, the device loop compensation is designed to operate with an optional second-stage ferrite bead L-C filter. Low-frequency noise levels, similar to a low-noise LDO, are further achieved by filtering the internal voltage reference with a capacitor connected to the NR/SS pin. Combined, these features allow for an output voltage ripple below 10µVRMS.

The device operates at a fixed switching frequency of 2.2MHz, 1.4MHz, or 1MHz, and can be synchronized to an external clock. An optional spread spectrum modulation scheme spreads the DC/DC switching frequency over a wider span, which lowers the mixing spurs.

The automotive-qualifiedTPS6291x-Q1 devices are a family of high-efficiency, low noise, and low ripple current mode synchronous buck converters. The devices are designed for noise sensitive applications that normally use an LDO for post regulation such as high-speed ADCs, clock and jitter cleaner, serializer, deserializer, and radar applications.

To reduce the output voltage ripple, the device loop compensation is designed to operate with an optional second-stage ferrite bead L-C filter. Low-frequency noise levels, similar to a low-noise LDO, are further achieved by filtering the internal voltage reference with a capacitor connected to the NR/SS pin. Combined, these features allow for an output voltage ripple below 10µVRMS.

The device operates at a fixed switching frequency of 2.2MHz, 1.4MHz, or 1MHz, and can be synchronized to an external clock. An optional spread spectrum modulation scheme spreads the DC/DC switching frequency over a wider span, which lowers the mixing spurs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS6291x-Q1 3V to 17V, 4.5A/ 6A /8A , Automotive, Low Noise and Low Ripple Buck Converter With Integrated Ferrite Bead Filter Compensation datasheet (Rev. B) PDF | HTML Jan 22, 2025
Functional safety information TPS6291x-Q1 Functional Safety FIT Rate and Pin FMA PDF | HTML Jul 31, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62916EVM — TPS62916 evaluation module for 17-VIN, 6-A low-noise low-ripple buck converter

The TPS62916 evaluation module (EVM) (BSR265) facilitates the evaluation of the TPS62916, which is a low-noise (<20 μVRMS) and low-ripple (<10 μVRMS) buck power converter in a very thin quad flatpack no-lead HotRod™ (VQFN-HR) package. TPS62916EVM uses the 6-A TPS62916 to output a 1.2-V output (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPY) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos