Rating
Catalog
Topology
Buck-Boost
Vin (max) (V)
5.5
Vin (min) (V)
2.3
Vout (max) (V)
3.3
Vout (min) (V)
3.3
Switch current limit (typ) (A)
3
Features
Enable, Light-load efficiency, Load Disconnect, Output discharge, Synchronous rectification, UVLO fixed
Operating temperature range (°C)
-40 to 125
Iq (typ) (A)
0.000035
Duty cycle (max) (%)
100
Rating
Catalog
Topology
Buck-Boost
Vin (max) (V)
5.5
Vin (min) (V)
2.3
Vout (max) (V)
3.3
Vout (min) (V)
3.3
Switch current limit (typ) (A)
3
Features
Enable, Light-load efficiency, Load Disconnect, Output discharge, Synchronous rectification, UVLO fixed
Operating temperature range (°C)
-40 to 125
Iq (typ) (A)
0.000035
Duty cycle (max) (%)
100