Home Power management Multi-channel ICs (PMICs)

TPS650061

ACTIVE

2.25MHz Step-Down Converter with Dual LDOs & SVS Power Management IC (PMIC)

Product details

Processor supplier Texas Instruments Processor name C2000 Product type Camera sensor Regulated outputs (#) 3 Step-down DC/DC converter 1 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 2.3 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 3.3 Iout (max) (A) 0.6 Configurability Factory programmable, Hardware configurable Features Power good Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.073 Switching frequency (max) (kHz) 2847 Shutdown current (ISD) (typ) (µA) 11 Switching frequency (typ) (kHz) 2250
Processor supplier Texas Instruments Processor name C2000 Product type Camera sensor Regulated outputs (#) 3 Step-down DC/DC converter 1 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 2.3 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 3.3 Iout (max) (A) 0.6 Configurability Factory programmable, Hardware configurable Features Power good Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.073 Switching frequency (max) (kHz) 2847 Shutdown current (ISD) (typ) (µA) 11 Switching frequency (typ) (kHz) 2250
WQFN (RUK) 20 9 mm² (3 mm × 3 mm)
  • Step-Down Converters:
    • VIN Range From 2.3 V to 6 V
    • Spread Spectrum Clock (SSC) Generation for
      Reduced EMI
    • 2.25-MHz Fixed Frequency Operation
    • 600-mA or 1-A (TPS650061) Output Current
  • Low Dropouts (LDOs):
    • VIN Range From 1.6 V to 6 V
    • Adjustable Output Voltage
    • Up to 300-mA Output Current
    • Separate Power Inputs and Enables
  • Supply Voltage Supervisor (TPS65001)
    • Manual Reset Input for Push Button
    • Adjustable Reset Time
    • Adjustable Reset Voltage
  • 3-mm × 3-mm 16-Pin WQFN (TPS65000)
  • 3-mm × 3-mm 20-Pin WQFN (TPS65001)
  • APPLICATIONS
    • Points-of-Load
    • Embedded Processor Power
    • Cell Phones
    • Smart Phones
    • PDAs
    • Pocket PCs
    • Portable Media Players

All other trademarks are the property of their respective owners

  • Step-Down Converters:
    • VIN Range From 2.3 V to 6 V
    • Spread Spectrum Clock (SSC) Generation for
      Reduced EMI
    • 2.25-MHz Fixed Frequency Operation
    • 600-mA or 1-A (TPS650061) Output Current
  • Low Dropouts (LDOs):
    • VIN Range From 1.6 V to 6 V
    • Adjustable Output Voltage
    • Up to 300-mA Output Current
    • Separate Power Inputs and Enables
  • Supply Voltage Supervisor (TPS65001)
    • Manual Reset Input for Push Button
    • Adjustable Reset Time
    • Adjustable Reset Voltage
  • 3-mm × 3-mm 16-Pin WQFN (TPS65000)
  • 3-mm × 3-mm 20-Pin WQFN (TPS65001)
  • APPLICATIONS
    • Points-of-Load
    • Embedded Processor Power
    • Cell Phones
    • Smart Phones
    • PDAs
    • Pocket PCs
    • Portable Media Players

All other trademarks are the property of their respective owners

The TPS6500xx devices are single-chip power management (PWM) ICs for portable applications. Both devices combine a single step-down converter with two low-dropout (LDO) regulators. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the devices can be forced into fixed-frequency PWM through a pin. The step-down converter is small because of its small inductor and capacitors. The step-down converter has power good status output for sequencing. The LDOs can supply 300 mA and operate with an input voltage range from 1.6 V to 6 V. A step-down converter or main battery can power the LDOs directly. The step-down converter and the LDOs have separate voltage inputs that enable maximum design and sequencing flexibility.

The TPS65001 extends functionality by adding a supply voltage supervisor (SVS). To maximize the flexibility of the SVS, the reset voltage is set with two external resistors and the reset time is set by a small external capacitor. For external control, the SVS can use its active-low manual reset input to connect to a push button.

The TPS65000 is available in a 16-pin leadless package (3 mm × 3 mm QFN). The TPS65001 is available in a 20-pin leadless package (3 mm × 3 mm QFN).

The TPS6500xx devices are single-chip power management (PWM) ICs for portable applications. Both devices combine a single step-down converter with two low-dropout (LDO) regulators. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the devices can be forced into fixed-frequency PWM through a pin. The step-down converter is small because of its small inductor and capacitors. The step-down converter has power good status output for sequencing. The LDOs can supply 300 mA and operate with an input voltage range from 1.6 V to 6 V. A step-down converter or main battery can power the LDOs directly. The step-down converter and the LDOs have separate voltage inputs that enable maximum design and sequencing flexibility.

The TPS65001 extends functionality by adding a supply voltage supervisor (SVS). To maximize the flexibility of the SVS, the reset voltage is set with two external resistors and the reset time is set by a small external capacitor. For external control, the SVS can use its active-low manual reset input to connect to a push button.

The TPS65000 is available in a 16-pin leadless package (3 mm × 3 mm QFN). The TPS65001 is available in a 20-pin leadless package (3 mm × 3 mm QFN).

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS650061EVM-584 — Evaluation Module for 2.25MHz Step-Down Converter with Dual LDOs & SVS

The TPS650061EVM-584 is a fully assembled and tested circuit for evaluating the TPS650061 2.25MHz Step-Down Converter, which contains 1 DC/DC switcher, 2 Low Dropout Regulators and a spread sprectrum clock to supress EMI noise. The TPS650061 operates from a 2.3V to 6V supply.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

PR1061 — Powering the AM1705 and AM1707 with the TPS650061

Low cost integrated power solution for AM17xx processors
Supported products & hardware
Reference design

PR2047 — Powering the TMS320DM335 and TMS320DM355 with the TPS650061

Low cost integrated power solution for TI - DM335/355 processors
Supported products & hardware
Reference design

PR2048 — Powering the TMS320C6745 and TMS320C6747 with the TPS650061

Low cost integrated power solution for TI - C6745/6747 processors
Supported products & hardware
Reference design

PR2065 — Powering the TMS320DM368 with the TPS650061

This document details the design considerations of a low-cost power solution for the TMS320DM368 low-power application processor with a TPS650061, three-rail Power Management Unit (PMU) or Power Management Integrated Circuit (PMIC).
Supported products & hardware
Reference design

PR2084 — Powering the OMAP-L132/OMAP-L137/OMAP-L138 with the TPS650061

This reference design presents a complete power solution and low-cost, discrete sequencing circuit for the OMAP-L132, OMAP-L137, and OMAP-L138 processors.
Supported products & hardware
Reference design

TIDA-00148 — USB 2.0/3.0 mass storage bridge for automotive infotainment systems

This TIDA-00148 reference design features the TUSB9261DEMO which allows quick evaluation of system compatibility for connections to SATA devices used for automotive infotainment systems. The firmware used in TIDA-00148 is capable of supporting a single SATA drive such as a solid state drive, hard (...)

Supported products & hardware
Reference design

TIDA-00882 — USB Type-C HDD With USB Power Delivery Reference Design

This reference design uses Texas Instrument's SuperSpeed USB 3.0 to SATA bridge, USB Type-CTM and USB PD controller with integrated power switch and High-Speed USB mux, and SuperSpeed USB 3.1 mux to demonstrate the subsystems required to implement a Type-C external hard disk drive capable of (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RUK) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos