Home Power management Multi-channel ICs (PMICs)

TPS65182B

ACTIVE

Product details

Processor supplier E Ink Processor name Vizplex Regulated outputs (#) 0 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 3 Vin (max) (V) 6 Vout (max) (V) 17 Iout (max) (A) 0 Configurability Software configurable Features Comm control Rating Catalog Operating temperature range (°C) -10 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 5.5 Switching frequency (max) (kHz) 1000 Shutdown current (ISD) (typ) (µA) 2.8 Switching frequency (typ) (kHz) 1000
Processor supplier E Ink Processor name Vizplex Regulated outputs (#) 0 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 3 Vin (max) (V) 6 Vout (max) (V) 17 Iout (max) (A) 0 Configurability Software configurable Features Comm control Rating Catalog Operating temperature range (°C) -10 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 5.5 Switching frequency (max) (kHz) 1000 Shutdown current (ISD) (typ) (µA) 2.8 Switching frequency (typ) (kHz) 1000
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • Single Chip Power Management Solution for
    E Ink® Vizplex™ Electronic Paper Displays
  • Generates Positive and Negative Gate and
    Source Driver Voltages and Back-Plane Bias from
    a Single, Low-Voltage Input Supply
  • 3-V to 6-V Input Voltage Range
  • Boost Converter for Positive Rail Base
  • Inverting Buck-Boost Converter for Negative Rail
    Base
  • Two Adjustable LDOs for Source Driver Supply
    • LDO1: 15 V, 120 mA (VPOS)
    • LDO2: –15 V, 120 mA (VNEG)
  • Accurate Output Voltage Tracking
    • VPOS - VNEG = ±50 mV
  • Two Charge Pumps for Gate Driver Supply
    • CP1: 22 V, 10 mA (VDDH)
    • CP2: –20 V, 12 mA, (VEE)
  • Adjustable VCOM Driver for Accurate Panel-
    Backplane Biasing
    • –0.3 V to –2.5 V
    • Adjustable Through External Potentiometer
    • 15-mA Max Integrated Switch
  • Thermistor Monitoring
    • –10°C to 85°C Temperature Range
    • ±1°C Accuracy from 0°C to 50°C
  • I2C Serial Interface
    • Slave Address 0x48h (1001000)
  • Flexible Power-Up Sequencing
  • Sleep Mode Support
  • Thermally Enhanced Package for Efficient Heat
    Management (48-Pin 7 mm × 7 mm × 0.9 mm VQFN)
  • Single Chip Power Management Solution for
    E Ink® Vizplex™ Electronic Paper Displays
  • Generates Positive and Negative Gate and
    Source Driver Voltages and Back-Plane Bias from
    a Single, Low-Voltage Input Supply
  • 3-V to 6-V Input Voltage Range
  • Boost Converter for Positive Rail Base
  • Inverting Buck-Boost Converter for Negative Rail
    Base
  • Two Adjustable LDOs for Source Driver Supply
    • LDO1: 15 V, 120 mA (VPOS)
    • LDO2: –15 V, 120 mA (VNEG)
  • Accurate Output Voltage Tracking
    • VPOS - VNEG = ±50 mV
  • Two Charge Pumps for Gate Driver Supply
    • CP1: 22 V, 10 mA (VDDH)
    • CP2: –20 V, 12 mA, (VEE)
  • Adjustable VCOM Driver for Accurate Panel-
    Backplane Biasing
    • –0.3 V to –2.5 V
    • Adjustable Through External Potentiometer
    • 15-mA Max Integrated Switch
  • Thermistor Monitoring
    • –10°C to 85°C Temperature Range
    • ±1°C Accuracy from 0°C to 50°C
  • I2C Serial Interface
    • Slave Address 0x48h (1001000)
  • Flexible Power-Up Sequencing
  • Sleep Mode Support
  • Thermally Enhanced Package for Efficient Heat
    Management (48-Pin 7 mm × 7 mm × 0.9 mm VQFN)

The TPS65182x device is a single-chip power supplies designed to for E Ink Vizplex displays used in portable e-reader applications and support panel sizes up to 9.7 inches. Two high efficiency DC/DC boost converters generate ±17-V rails which are boosted to 22 V and –20 V by two change pumps to provide the gate driver supply for the Vizplex panel.

Two tracking LDOs create the ±15-V source driver supplies which support up to 120-mA of output current. All rails are adjustable through the I2C interface to accommodate specific panel requirements.

Accurate back-plane biasing is provided by a linear amplifier and can be adjusted either by an external resistor or the I2C interface. The VCOM driver can source or sink current depending on panel condition.

The TPS65182x provides precise temperature measurement function to monitor the panel temperature during operation. The temperature reading is updated every 60 s and can be accessed through the I2C interface.

The TPS65182x device is a single-chip power supplies designed to for E Ink Vizplex displays used in portable e-reader applications and support panel sizes up to 9.7 inches. Two high efficiency DC/DC boost converters generate ±17-V rails which are boosted to 22 V and –20 V by two change pumps to provide the gate driver supply for the Vizplex panel.

Two tracking LDOs create the ±15-V source driver supplies which support up to 120-mA of output current. All rails are adjustable through the I2C interface to accommodate specific panel requirements.

Accurate back-plane biasing is provided by a linear amplifier and can be adjusted either by an external resistor or the I2C interface. The VCOM driver can source or sink current depending on panel condition.

The TPS65182x provides precise temperature measurement function to monitor the panel temperature during operation. The temperature reading is updated every 60 s and can be accessed through the I2C interface.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS65182x PMIC For E Ink® Vizplex™-Enabled Electronic Paper Display datasheet (Rev. D) PDF | HTML Jan 14, 2016
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. C) PDF | HTML Sep 21, 2026
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) Sep 19, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos