Home Power management Multi-channel ICs (PMICs)

TPS6521505-Q1

ACTIVE

TPS6521505-Q1

ACTIVE

Product details

Processor supplier Texas Instruments Processor name AM62-Q1, AM620-Q1, AM625-Q1, AM62x-Q1, Sitara AM62x, Sitara AM64x Product type Processor and FPGA Regulated outputs (#) 5 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 1.5 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.4 Iout (max) (A) 3.5 Configurability Factory programmable, Software configurable Features Dynamic voltage scaling, Eco-mode, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Thermal shutdown, UVLO adjustable Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.25 Shutdown current (ISD) (typ) (µA) 15 Switching frequency (typ) (kHz) 2300
Processor supplier Texas Instruments Processor name AM62-Q1, AM620-Q1, AM625-Q1, AM62x-Q1, Sitara AM62x, Sitara AM64x Product type Processor and FPGA Regulated outputs (#) 5 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 1.5 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.4 Iout (max) (A) 3.5 Configurability Factory programmable, Software configurable Features Dynamic voltage scaling, Eco-mode, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Thermal shutdown, UVLO adjustable Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.25 Shutdown current (ISD) (typ) (µA) 15 Switching frequency (typ) (kHz) 2300
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • 3 buck converters at up to 2.3MHz switching frequency.
    • 1× VIN: 2.5V – 5.5V; IOUT: 3.5A; VOUT 0.6V – 3.4V
    • 2× VIN: 2.5V – 5.5V; IOUT: 1.5A; VOUT 0.6V – 3.4V
  • 2 linear regulators:
    • 1x VIN: 1.5V – 5.5V; IOUT: 400mA; VOUT: 0.6V – 3.4V (configurable as load switch and bypass-mode, supporting SD-card)
    • 1x VIN: 2.2V – 5.5V; IOUT: 300mA; VOUT: 1.2V – 3.3V (configurable as load switch)
  • Dynamic voltage scaling on all three buck converters
  • Low IQ/PFM, PWM-mode (quasi-fixed frequency) or fixed frequency mode
  • Programmable power sequencing and default voltages
  • I2C interface, supporting standard, fast-mode and fast-mode+
  • 2 GPOs, 1 GPIO, and 3 multi-function-pins
  • EEPROM programmability
  • 3 buck converters at up to 2.3MHz switching frequency.
    • 1× VIN: 2.5V – 5.5V; IOUT: 3.5A; VOUT 0.6V – 3.4V
    • 2× VIN: 2.5V – 5.5V; IOUT: 1.5A; VOUT 0.6V – 3.4V
  • 2 linear regulators:
    • 1x VIN: 1.5V – 5.5V; IOUT: 400mA; VOUT: 0.6V – 3.4V (configurable as load switch and bypass-mode, supporting SD-card)
    • 1x VIN: 2.2V – 5.5V; IOUT: 300mA; VOUT: 1.2V – 3.3V (configurable as load switch)
  • Dynamic voltage scaling on all three buck converters
  • Low IQ/PFM, PWM-mode (quasi-fixed frequency) or fixed frequency mode
  • Programmable power sequencing and default voltages
  • I2C interface, supporting standard, fast-mode and fast-mode+
  • 2 GPOs, 1 GPIO, and 3 multi-function-pins
  • EEPROM programmability

The TPS6521505-Q1 is a Power Management IC (PMIC) designed to supply a wide range of SoCs in applications. The device is characterized across an ambient temperature range of -40°C to +125°C, making the PMIC an excellent choice for automotive applications. The device includes three synchronous stepdown DC-DC converters and two linear regulators.

The DC-DC converters are capable of 1x 3.5A and 2x 1.5A. The converters require a small 470nH inductor, 4.7µF input capacitance, and a minimum 10µF output capacitance per rail depending on the switching mode configuration.

One of the LDOs supports an output current of 400mA at an output voltage range of 0.6V to 3.4V. The LDO supports bypass mode, acting as a load-switch, and allow voltage-changes during operation. The other LDO supports an output current of 300mA at an output voltage range of 1.2V to 3.3V. The LDO also supports load-switch mode.

The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.

The TPS6521505-Q1 is a Power Management IC (PMIC) designed to supply a wide range of SoCs in applications. The device is characterized across an ambient temperature range of -40°C to +125°C, making the PMIC an excellent choice for automotive applications. The device includes three synchronous stepdown DC-DC converters and two linear regulators.

The DC-DC converters are capable of 1x 3.5A and 2x 1.5A. The converters require a small 470nH inductor, 4.7µF input capacitance, and a minimum 10µF output capacitance per rail depending on the switching mode configuration.

One of the LDOs supports an output current of 400mA at an output voltage range of 0.6V to 3.4V. The LDO supports bypass mode, acting as a load-switch, and allow voltage-changes during operation. The other LDO supports an output current of 300mA at an output voltage range of 1.2V to 3.3V. The LDO also supports load-switch mode.

The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS6521505-Q1 User programmable Power Management IC (PMIC) with 3 BUCKs and 2 LDOs for Automotive Applications datasheet PDF | HTML Aug 18, 2025
User guide TPS65215Q1 NVM Programming Guide PDF | HTML Sep 30, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65215Q1EVM — TPS65215-Q1 evaluation module

The TPS65215Q1EVM is a fully assembled platform for evaluating the performance and functionality of the TPS65215-Q1 power management IC (PMIC). The evaluation module includes an onboard USB-to-I2C adapter, power terminals and jumpers for all DC regulator inputs and outputs, as well as test points (...)
User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos