Home Power management Multi-channel ICs (PMICs)

TPS65219-Q1

ACTIVE

Automotive power management IC (PMIC) with three buck converters and four LDOs

Product details

Processor supplier Texas Instruments Processor name Sitara AM62x, Sitara AM64x Product type Processor and FPGA Regulated outputs (#) 7 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 4 Vin (min) (V) 1.5 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.4 Iout (max) (A) 3.5 Configurability Factory programmable, Software configurable Features Dynamic voltage scaling, Eco-mode, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Thermal shutdown, UVLO adjustable Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.25 Shutdown current (ISD) (typ) (µA) 15 Switching frequency (typ) (kHz) 2300
Processor supplier Texas Instruments Processor name Sitara AM62x, Sitara AM64x Product type Processor and FPGA Regulated outputs (#) 7 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 4 Vin (min) (V) 1.5 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.4 Iout (max) (A) 3.5 Configurability Factory programmable, Software configurable Features Dynamic voltage scaling, Eco-mode, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Thermal shutdown, UVLO adjustable Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.25 Shutdown current (ISD) (typ) (µA) 15 Switching frequency (typ) (kHz) 2300
VQFN (RHB) 32 25 mm² 5 x 5
  • 3 buck converters at up to 2.3 MHz switching frequency.
    • 1× VIN: 2.5V – 5.5V; IOUT: 3.5A; VOUT 0.6V – 3.4V
    • 2× VIN: 2.5 V – 5.5 V; IOUT: 2A; VOUT 0.6V – 3.4V
  • 4 linear regulators:
    • 2x VIN: 1.5V – 5.5V; IOUT: 400mA; VOUT: 0.6V – 3.4V (configurable as load switch and bypass-mode, supporting SD-card)
    • 2x VIN: 2.2V – 5.5V; IOUT: 300mA; VOUT: 1.2V – 3.3V (configurable as load switch)
  • Dynamic voltage scaling on all three buck converters
  • Low IQ/PFM, PWM-mode (quasi-fixed frequency) or fixed frequency mode
  • Programmable power sequencing and default voltages
  • I2C interface, supporting standard, fast-mode and fast-mode+
  • Designed to support systems with 14+ rails (2× TPS65219-Q1 devices in multi-PMIC configuration)
  • 2 GPOs, 1 GPIO, and 3 multi-function-pins
  • EEPROM programmability
  • Functional safety capable
  • 3 buck converters at up to 2.3 MHz switching frequency.
    • 1× VIN: 2.5V – 5.5V; IOUT: 3.5A; VOUT 0.6V – 3.4V
    • 2× VIN: 2.5 V – 5.5 V; IOUT: 2A; VOUT 0.6V – 3.4V
  • 4 linear regulators:
    • 2x VIN: 1.5V – 5.5V; IOUT: 400mA; VOUT: 0.6V – 3.4V (configurable as load switch and bypass-mode, supporting SD-card)
    • 2x VIN: 2.2V – 5.5V; IOUT: 300mA; VOUT: 1.2V – 3.3V (configurable as load switch)
  • Dynamic voltage scaling on all three buck converters
  • Low IQ/PFM, PWM-mode (quasi-fixed frequency) or fixed frequency mode
  • Programmable power sequencing and default voltages
  • I2C interface, supporting standard, fast-mode and fast-mode+
  • Designed to support systems with 14+ rails (2× TPS65219-Q1 devices in multi-PMIC configuration)
  • 2 GPOs, 1 GPIO, and 3 multi-function-pins
  • EEPROM programmability
  • Functional safety capable

The TPS65219-Q1 is a Power Management IC (PMIC) designed to supply a wide range of SoCs in automotive applications. The device is characterized across an ambient temperature range of -40°C to +125°C, making the PMIC an excellent choice for automotive applications. The device includes three synchronous stepdown DC-DC converters and four linear regulators.

The DC-DC converters are capable of 1x 3.5A and 2x 2 A. The converters require a small 470nH inductor, 4.7µF input capacitance, and a minimum 10µF output capacitance per rail depending on the switching mode configuration.

Two of the LDOs support output currents of 400mA at an output voltage range of 0.6V to 3.4V. These LDOs support bypass mode, acting as a load-switch, and allow voltage-changes during operation. The other two LDOs support output currents of 300mA at an output voltage range of 1.2V to 3.3V. These LDOs also support load-switch mode.

The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.

The TPS65219-Q1 is a Power Management IC (PMIC) designed to supply a wide range of SoCs in automotive applications. The device is characterized across an ambient temperature range of -40°C to +125°C, making the PMIC an excellent choice for automotive applications. The device includes three synchronous stepdown DC-DC converters and four linear regulators.

The DC-DC converters are capable of 1x 3.5A and 2x 2 A. The converters require a small 470nH inductor, 4.7µF input capacitance, and a minimum 10µF output capacitance per rail depending on the switching mode configuration.

Two of the LDOs support output currents of 400mA at an output voltage range of 0.6V to 3.4V. These LDOs support bypass mode, acting as a load-switch, and allow voltage-changes during operation. The other two LDOs support output currents of 300mA at an output voltage range of 1.2V to 3.3V. These LDOs also support load-switch mode.

The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS6521905-Q1 ACTIVE Automotive user-programmable power management IC (PMIC) with three buck converters and four LDOs User-programmable PMIC with same functionality.
Pin-for-pin with same functionality to the compared device
TPS65219 ACTIVE Integrated power management (PMIC) for Arm® Cortex®- A53 processors and FPGAs Industrial grade drop-in alternate with a non-wettable flank package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet TPS65219-Q1 Integrated Power Management IC for ARM Cortex—A53 Processors datasheet (Rev. B) PDF | HTML 05 Jun 2024
Application note Powering the AM62x with the TPS65219 PMIC (Rev. C) PDF | HTML 18 Aug 2025
User guide TPS6521923W Technical Reference Manual (Rev. A) PDF | HTML 18 Aug 2025
User guide TPS6521922W-Q1 Technical Reference Manual PDF | HTML 17 Jul 2025
Functional safety information TPS65219-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 30 May 2025
Application note Advantages of Using TPS65219 PMIC to Power AM62 Processor Versus a Discrete Power Design PDF | HTML 13 Aug 2024
Application note Three Methods to Power Automotive Infotainment and Cluster Designs PDF | HTML 06 Feb 2024
Technical article Addressing design challenges with user-programmable power-management integrated circuits PDF | HTML 05 Jan 2024
User guide TPS6521920 Technical Reference Manual PDF | HTML 18 Apr 2023

Design & development

Power-supply solutions

Explore solutions that include the TPS65219-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

TPS65219EVM — TPS65219 evaluation module for 2.5-V to 5.5-V three-bucks and four-LDOs power management IC (PMIC)

The TPS65219EVM is a fully assembled platform for evaluating the performance and functionality of the TPS65219 power management IC (PMIC). The EVM includes an onboard USB-to-I²C adapter, power terminals, and jumpers for all DC regulator inputs and outputs, as well as test points for (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS65219 SIMPLIS Model

SLVMEH6.ZIP (81 KB) - SIMPLIS Model
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos