Home Power management DC/DC switching regulators DC/DC converters

TPS65283-1

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 3.5 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 16 Vout (min) (V) 0.6 Features Adjustable current limit, Enable, Frequency synchronization, Light-load efficiency, Power good, Soft-start fixed, Synchronous rectification, UVLO adjustable Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0005
Rating Catalog Topology Buck Iout (max) (A) 3.5 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 16 Vout (min) (V) 0.6 Features Adjustable current limit, Enable, Frequency synchronization, Light-load efficiency, Power good, Soft-start fixed, Synchronous rectification, UVLO adjustable Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0005
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • Buck Converter
    • Wide input voltage range 4.5 to 18 V
    • Integrated dual buck converter, maximum continuous current 3.5 A (Buck1) / 2.5 A (Buck2)
    • Feedback reference voltage 0.6 V ±1%
    • Adjustable switching frequency 200 kHz to
      2 MHz
    • Internal built soft start time 2.4 ms
    • External clock synchronization
    • Cycle-by-cycle current limit
    • Power good indicator for each buck
    • Continuous current mode (TPS65283) or pulse skipping mode (PSM) (TPS65283-1) at light load
  • Power distribution switch
    • Integrated a power distribution switch with on-resistance 60 mΩ
    • Operating input voltage range 2.4 to 6 V
    • Adjustable current limiting up to 2.7 A
    • Current-limit accuracy ±10% at 1.25 A (typical)
    • Auto recovery overcurrent protection
    • Reverse input to output voltage protection
    • Overtemperature protection
    • 24-lead VQFN (RGE) 4-mm × 4-mm package
  • Buck Converter
    • Wide input voltage range 4.5 to 18 V
    • Integrated dual buck converter, maximum continuous current 3.5 A (Buck1) / 2.5 A (Buck2)
    • Feedback reference voltage 0.6 V ±1%
    • Adjustable switching frequency 200 kHz to
      2 MHz
    • Internal built soft start time 2.4 ms
    • External clock synchronization
    • Cycle-by-cycle current limit
    • Power good indicator for each buck
    • Continuous current mode (TPS65283) or pulse skipping mode (PSM) (TPS65283-1) at light load
  • Power distribution switch
    • Integrated a power distribution switch with on-resistance 60 mΩ
    • Operating input voltage range 2.4 to 6 V
    • Adjustable current limiting up to 2.7 A
    • Current-limit accuracy ±10% at 1.25 A (typical)
    • Auto recovery overcurrent protection
    • Reverse input to output voltage protection
    • Overtemperature protection
    • 24-lead VQFN (RGE) 4-mm × 4-mm package

The TPS65283, TPS65283-1 in thermally-enhanced 4-mm × 4-mm VQFN package is a full featured
4.5- to 18-V Vin, 3.5-A/2.5-A output current synchronous step down DC-DC converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. The device also incorporates one N-channel MOSFET power switches for power distribution systems. This device provides a total power distribution solution, where precision current limiting and fast protection response are required.

The 60-mΩ independent power distribution switch limits the output current to a programmable current limit threshold by using an external resistor. The current limit accuracy can be achieved as tight as ±10% at typical 1.25 A. The nFAULT output asserts low under overcurrent and reverse-voltage conditions.

Constant frequency peak current mode control in DC-DC converter simplifies the compensation and optimizes transient response. Cycle-by-cycle overcurrent protection and operating in hiccup mode limit MOSFET power dissipation during buck output short circuit or over loading conditions. When die temperature exceeds thermal over loading threshold, the overtemperature protection shuts down the device.

The TPS65283, TPS65283-1 in thermally-enhanced 4-mm × 4-mm VQFN package is a full featured
4.5- to 18-V Vin, 3.5-A/2.5-A output current synchronous step down DC-DC converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. The device also incorporates one N-channel MOSFET power switches for power distribution systems. This device provides a total power distribution solution, where precision current limiting and fast protection response are required.

The 60-mΩ independent power distribution switch limits the output current to a programmable current limit threshold by using an external resistor. The current limit accuracy can be achieved as tight as ±10% at typical 1.25 A. The nFAULT output asserts low under overcurrent and reverse-voltage conditions.

Constant frequency peak current mode control in DC-DC converter simplifies the compensation and optimizes transient response. Cycle-by-cycle overcurrent protection and operating in hiccup mode limit MOSFET power dissipation during buck output short circuit or over loading conditions. When die temperature exceeds thermal over loading threshold, the overtemperature protection shuts down the device.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS65283 ACTIVE 4.5 V to 18 V input, 3.5 A / 2.5 A, synchronous dual buck converter in FCCM mode Same functionality, pint-to-pin but PWM mode

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS65283, TPS65283-1 4.5-V to 18-V Input Voltage, Maximum 3.5-A and 2.5-A Current, Synchronous Dual Buck Converter With Power Distribution Switch datasheet (Rev. E) PDF | HTML Jan 27, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65283EVM-646 — TPS65283EVM Evaluation Module

The TPS65283EVM-646 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65283. The max DC output current of this EVM is 3.5A and 2.5A. -The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features. -It also has EN1, (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos