Home Power management LED drivers Illumination LED drivers
TPS65561 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device.
LM36010 ACTIVE LM36010 Synchronous Boost LED flash driver External strobe function

Product details

Input voltage type Linear Topology Flyback Vin (min) (V) 1.6 Vin (max) (V) 12 Iout (max) (A) 2.2 Iq (typ) (mA) 5 Features LED Thermal Monitor Operating temperature range (°C) -35 to 85 Number of channels 1 Rating Catalog
Input voltage type Linear Topology Flyback Vin (min) (V) 1.6 Vin (max) (V) 12 Iout (max) (A) 2.2 Iq (typ) (mA) 5 Features LED Thermal Monitor Operating temperature range (°C) -35 to 85 Number of channels 1 Rating Catalog
VQFN (RGT) 16 9 mm² (3 mm × 3 mm)
  • Highly Integrated Solution to Reduce Components
  • Integrated Voltage Reference
  • Integrated 50-V Power Switch,
  • Integrated IGBT Driver
  • High Efficiency
  • Programmable Peak Current: 1.1 A to 2.2 A
  • Input Battery Voltage of 1.6 V to 12 V
  • Optimized Control Loop for Fast Charge Time
  • Output Voltage Feedback From Primary Side
  • 16-Pin QFN Package
  • Protection
    • MAX On Time
    • MAX Off Time
    • Overcurrent Shutdown to Monitor VDS at the SW pin (OVDS)
    • Thermal Monitor
  • APPLICATIONS
    • Digital Still Cameras
    • Optical Film Cameras

PowerPAD is a trademark of Texas Instruments.

  • Highly Integrated Solution to Reduce Components
  • Integrated Voltage Reference
  • Integrated 50-V Power Switch,
  • Integrated IGBT Driver
  • High Efficiency
  • Programmable Peak Current: 1.1 A to 2.2 A
  • Input Battery Voltage of 1.6 V to 12 V
  • Optimized Control Loop for Fast Charge Time
  • Output Voltage Feedback From Primary Side
  • 16-Pin QFN Package
  • Protection
    • MAX On Time
    • MAX Off Time
    • Overcurrent Shutdown to Monitor VDS at the SW pin (OVDS)
    • Thermal Monitor
  • APPLICATIONS
    • Digital Still Cameras
    • Optical Film Cameras

PowerPAD is a trademark of Texas Instruments.

This device offers a complete solution for charging a photo flash capacitor from a battery input, and subsequently discharging the capacitor to a xenon flash tube. The device has an integrated voltage reference, power switch, IGBT driver, and control logic blocks for capacitor charging applications and driving IGBT applications. Compared with discrete solutions, this device reduces the component count, shrinks the solution size, and eases designs for xenon tube applications. Additional advantages are a fast charging time and high efficiency from an optimized PWM control algorithm.

Other provisions of the device includes sensing the output voltage from the primary side, programmable peak current, thermal shutdown, an output pin for charge completion, and input pins for charge enable and flash enable.

This device offers a complete solution for charging a photo flash capacitor from a battery input, and subsequently discharging the capacitor to a xenon flash tube. The device has an integrated voltage reference, power switch, IGBT driver, and control logic blocks for capacitor charging applications and driving IGBT applications. Compared with discrete solutions, this device reduces the component count, shrinks the solution size, and eases designs for xenon tube applications. Additional advantages are a fast charging time and high efficiency from an optimized PWM control algorithm.

Other provisions of the device includes sensing the output voltage from the primary side, programmable peak current, thermal shutdown, an output pin for charge completion, and input pins for charge enable and flash enable.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Integrated Photo Flash Charger and IGBT Driver datasheet Feb 9, 2007

Ordering & quality