Home Power management Multi-channel ICs (PMICs)

TPS657052

ACTIVE

Product details

Product type Processor and FPGA Regulated outputs (#) 3 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 1.7 Vin (max) (V) 6 Vout (min) (V) 1.8 Vout (max) (V) 3.3 Iout (max) (A) 0.4 Configurability Factory programmable Features Enable pin Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.005 Switching frequency (max) (kHz) 2250 Shutdown current (ISD) (typ) (µA) 5 Switching frequency (typ) (kHz) 2250
Product type Processor and FPGA Regulated outputs (#) 3 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 1.7 Vin (max) (V) 6 Vout (min) (V) 1.8 Vout (max) (V) 3.3 Iout (max) (A) 0.4 Configurability Factory programmable Features Enable pin Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.005 Switching frequency (max) (kHz) 2250 Shutdown current (ISD) (typ) (µA) 5 Switching frequency (typ) (kHz) 2250
DSBGA (YZH) 16 5.0625 mm² (— mm × — mm)
  • Two 400-mA Step-Down Converters
  • Up to 92% Efficiency
  • VIN Range for DC-DC Converter
    From 3.3 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power Save Mode at Light Load Current
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • 100% Duty Cycle for Lowest Dropout
  • 180° Out-of-Phase Operation
  • 1 General Purpose 200-mA LDO
  • VIN Range for LDO From 1.7 V to 6.0 V
  • Available in a 16-Ball DSBGA (WCSP) With 0.5-
    mm Pitch
  • Two 400-mA Step-Down Converters
  • Up to 92% Efficiency
  • VIN Range for DC-DC Converter
    From 3.3 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power Save Mode at Light Load Current
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • 100% Duty Cycle for Lowest Dropout
  • 180° Out-of-Phase Operation
  • 1 General Purpose 200-mA LDO
  • VIN Range for LDO From 1.7 V to 6.0 V
  • Available in a 16-Ball DSBGA (WCSP) With 0.5-
    mm Pitch

The TPS65705x devices are small power management units targeted for embedded camera module or other portable low-power consumer-end equipments. The device contains two highly efficient step-down converters, a low dropout linear regulator, and additional supporting functions. The 2.25-MHz step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the device can be forced into fixed-frequency PWM mode using the MODE pin. The device allows the use of small inductors and capacitors to achieve a small sized solution. The TPS65705x provides an output current of up to 400 mA on both DC-DC converters and integrates one 200-mA LDO with different output settings. The LDO operates with an input voltage range from 1.7 V to 6 V, thus allowing it to be supplied from the output of the step-down converter or directly from the system voltage.

The TPS65705x comes in a small 16-pin wafer chip scale package (WCSP) with 0.5-mm ball pitch.

The TPS65705x devices are small power management units targeted for embedded camera module or other portable low-power consumer-end equipments. The device contains two highly efficient step-down converters, a low dropout linear regulator, and additional supporting functions. The 2.25-MHz step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the device can be forced into fixed-frequency PWM mode using the MODE pin. The device allows the use of small inductors and capacitors to achieve a small sized solution. The TPS65705x provides an output current of up to 400 mA on both DC-DC converters and integrates one 200-mA LDO with different output settings. The LDO operates with an input voltage range from 1.7 V to 6 V, thus allowing it to be supplied from the output of the step-down converter or directly from the system voltage.

The TPS65705x comes in a small 16-pin wafer chip scale package (WCSP) with 0.5-mm ball pitch.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS65705x PMU for Embedded Camera Module datasheet (Rev. A) PDF | HTML Sep 30, 2015
Application note LDO Noise Demystified (Rev. B) PDF | HTML Aug 18, 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML Aug 9, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YZH) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos