Home Power management Linear & low-dropout (LDO) regulators

TPS707

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TPS7A87 ACTIVE 500-mA, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator Alternative dual LDO with ultra-low-noise performance in a 4-mm x 4-mm WQFN package.

Product details

Rating Catalog Vin (max) (V) 6 Vin (min) (V) 2.7 Iout (max) (A) 0.25 Output options Adjustable Output, Dual output, Fixed Output Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 3.3 Noise (µVrms) 65 PSRR at 100 KHz (dB) 20 Iq (typ) (mA) 0.19 Features Enable, Output discharge, Power good, Sequencing and monitoring Thermal resistance θJA (°C/W) 32 Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 83 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6 Vin (min) (V) 2.7 Iout (max) (A) 0.25 Output options Adjustable Output, Dual output, Fixed Output Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 3.3 Noise (µVrms) 65 PSRR at 100 KHz (dB) 20 Iq (typ) (mA) 0.19 Features Enable, Output discharge, Power good, Sequencing and monitoring Thermal resistance θJA (°C/W) 32 Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 83 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • Dual Output Voltages for Split-Supply Applications
  • Selectable Power-Up Sequencing for DSP Applications (See Part Number TPS708xx for Independent Enable Outputs)
  • Output Current Range of 250mA on Regulator 1 and 125mA on Regulator 2
  • Fast Transient Response
  • Voltage Options: 3.3V/2.5V, 3.3V/1.8V, 3.3V/1.5V, 3.3V/1.2V, and Dual Adjustable Outputs
  • Open Drain Power-On Reset with 120ms Delay
  • Open Drain Power Good for Regulator 1
  • Ultralow 190µA (typ) Quiescent Current
  • 1µA Input Current During Standby
  • Low Noise: 65µVRMS Without Bypass Capacitor
  • Quick Output Capacitor Discharge Feature
  • Two Manual Reset Inputs
  • 2% Accuracy Over Load and Temperature
  • Undervoltage Lockout (UVLO) Feature
  • 20-Pin PowerPAD™ TSSOP Package
  • Thermal Shutdown Protection

PowerPAD, TMS320 are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

  • Dual Output Voltages for Split-Supply Applications
  • Selectable Power-Up Sequencing for DSP Applications (See Part Number TPS708xx for Independent Enable Outputs)
  • Output Current Range of 250mA on Regulator 1 and 125mA on Regulator 2
  • Fast Transient Response
  • Voltage Options: 3.3V/2.5V, 3.3V/1.8V, 3.3V/1.5V, 3.3V/1.2V, and Dual Adjustable Outputs
  • Open Drain Power-On Reset with 120ms Delay
  • Open Drain Power Good for Regulator 1
  • Ultralow 190µA (typ) Quiescent Current
  • 1µA Input Current During Standby
  • Low Noise: 65µVRMS Without Bypass Capacitor
  • Quick Output Capacitor Discharge Feature
  • Two Manual Reset Inputs
  • 2% Accuracy Over Load and Temperature
  • Undervoltage Lockout (UVLO) Feature
  • 20-Pin PowerPAD™ TSSOP Package
  • Thermal Shutdown Protection

PowerPAD, TMS320 are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

TPS707xx family devices are designed to provide a complete power management solution for the TMS320™ DSP family, processor power, ASIC, FPGA, and digital applications where dual output voltage regulators are required. Easy programmability of the sequencing function makes the TPS707xx family ideal for any TMS320 DSP applications with power sequencing requirements. Differentiated features, such as accuracy, fast transient response, SVS supervisory circuit, manual reset inputs, and an enable function, provide a complete system solution.

The TPS707xx family of voltage regulators offer very low dropout voltage and dual outputs with power-up sequence control, which is designed primarily for DSP applications. These devices have extremely low noise output performance without using any added filter bypass capacitors and are designed to have a fast transient response and be stable with 10µF low ESR capacitors.

These devices have fixed 3.3V/2.5V, 3.3V/1.8V, 3.3V/1.5V, 3.3V/1.2V, and adjustable/adjustable voltage options. Regulator 1 can support up to 250mA, and regulator 2 can support up to 125mA. Separate voltage inputs allow the designer to configure the source power.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 83mV on regulator 1) and is directly proportional to the output current. Additionally, because the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (maximum of 230µA over the full range of output current). This LDO family also features a sleep mode; applying a high signal to EN (enable) shuts down both regulators, reducing the input current to 1µA at TJ = +25°C.

The device is enabled when the EN pin is connected to a low-level input voltage. The output voltages of the two regulators are sensed at the VSENSE1 and VSENSE2 pins, respectively.

The input signal at the SEQ pin controls the power-up sequence of the two regulators. When the device is enabled and the SEQ terminal is pulled high or left open, VOUT2 turns on first and VOUT1 remains off until VOUT2 reaches approximately 83% of its regulated output voltage. At that time VOUT1 is turned on. If VOUT2 is pulled below 83% (for example, an overload condition), VOUT1 is turned off. Pulling the SEQ terminal low reverses the power-up order and VOUT1 is turned on first. The SEQ pin is connected to an internal pull-up current source.

For each regulator, there is an internal discharge transistor to discharge the output capacitor when the regulator is turned off (disabled).

The PG1 pin reports the voltage conditions at VOUT1, which can be used to implement an SVS for the circuitry supplied by regulator 1.

The TPS707xx features a RESET (SVS, POR, or Power-On Reset). RESET output initiates a reset in DSP systems and related digital applications in the event of an undervoltage condition. RESET indicates the status of VOUT2 and both manual reset pins (MR1 and MR2). When VOUT2 reaches 95% of its regulated voltage and MR1 and MR2 are in the logic high state, RESET goes to a high impedance state after a 120ms delay. RESET goes to the logic low state when the VOUT2 regulated output voltage is pulled below 95% (for example, an overload condition) of its regulated voltage. To monitor VOUT1, the PG1 output pin can be connected to MR1 or MR2.

The device has an undervoltage lockout (UVLO) circuit that prevents the internal regulators from turning on until VIN1 reaches 2.5V.

TPS707xx family devices are designed to provide a complete power management solution for the TMS320™ DSP family, processor power, ASIC, FPGA, and digital applications where dual output voltage regulators are required. Easy programmability of the sequencing function makes the TPS707xx family ideal for any TMS320 DSP applications with power sequencing requirements. Differentiated features, such as accuracy, fast transient response, SVS supervisory circuit, manual reset inputs, and an enable function, provide a complete system solution.

The TPS707xx family of voltage regulators offer very low dropout voltage and dual outputs with power-up sequence control, which is designed primarily for DSP applications. These devices have extremely low noise output performance without using any added filter bypass capacitors and are designed to have a fast transient response and be stable with 10µF low ESR capacitors.

These devices have fixed 3.3V/2.5V, 3.3V/1.8V, 3.3V/1.5V, 3.3V/1.2V, and adjustable/adjustable voltage options. Regulator 1 can support up to 250mA, and regulator 2 can support up to 125mA. Separate voltage inputs allow the designer to configure the source power.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 83mV on regulator 1) and is directly proportional to the output current. Additionally, because the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (maximum of 230µA over the full range of output current). This LDO family also features a sleep mode; applying a high signal to EN (enable) shuts down both regulators, reducing the input current to 1µA at TJ = +25°C.

The device is enabled when the EN pin is connected to a low-level input voltage. The output voltages of the two regulators are sensed at the VSENSE1 and VSENSE2 pins, respectively.

The input signal at the SEQ pin controls the power-up sequence of the two regulators. When the device is enabled and the SEQ terminal is pulled high or left open, VOUT2 turns on first and VOUT1 remains off until VOUT2 reaches approximately 83% of its regulated output voltage. At that time VOUT1 is turned on. If VOUT2 is pulled below 83% (for example, an overload condition), VOUT1 is turned off. Pulling the SEQ terminal low reverses the power-up order and VOUT1 is turned on first. The SEQ pin is connected to an internal pull-up current source.

For each regulator, there is an internal discharge transistor to discharge the output capacitor when the regulator is turned off (disabled).

The PG1 pin reports the voltage conditions at VOUT1, which can be used to implement an SVS for the circuitry supplied by regulator 1.

The TPS707xx features a RESET (SVS, POR, or Power-On Reset). RESET output initiates a reset in DSP systems and related digital applications in the event of an undervoltage condition. RESET indicates the status of VOUT2 and both manual reset pins (MR1 and MR2). When VOUT2 reaches 95% of its regulated voltage and MR1 and MR2 are in the logic high state, RESET goes to a high impedance state after a 120ms delay. RESET goes to the logic low state when the VOUT2 regulated output voltage is pulled below 95% (for example, an overload condition) of its regulated voltage. To monitor VOUT1, the PG1 output pin can be connected to MR1 or MR2.

The device has an undervoltage lockout (UVLO) circuit that prevents the internal regulators from turning on until VIN1 reaches 2.5V.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Dual-Output Low-Dropout Voltage Regulators w/Power Up Sequencing for Split DSP datasheet (Rev. D) Dec 20, 2007

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​