TPS71202DRCRG4

ACTIVE

250-mA, dual-channel low-dropout voltage regulator with enable | DRC | 10 | -40 to 125

ACTIVE Custom reel may be available
Same as: TPS71202DRCRG4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRC) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS712

  • Dual 250 mA High-Performance RF LDOs
  • Available in Fixed and Adjustable
    Voltage Options (1.2 V to 5.5 V)
  • High PSRR: 65 dB at 10 kHz
  • UltraLow Noise: 32 µVrms
  • Fast Start-Up Time: 60 µs
  • Stable with 2.2 µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage: 125 mV at 250 mA
  • Independent Enable Pins
  • Thermal Shutdown and Independent Current Limit
  • Available in Thermally-Enhanced SON Package: 3mm × 3mm × 1mm
  • APPLICATIONS
    • Cellular and Cordless Phones
    • Wireless PDA/Handheld Products
    • PCMCIA/Wireless LAN Applications
    • Digital Camera/Camcorder/Internet Audio
    • DSP/FPGA/ASIC/Controllers and Processors

Description for the TPS712

The TPS712xx family of low-dropout (LDO) voltage regulators is tailored to noise-sensitive and RF applications. These products feature dual 250 mA LDOs with ultralow noise, high power-supply rejection ratio (PSRR), and fast transient and start-up response. Each regulator output is stable with low-cost 2.2 µF ceramic output capacitors and features very low dropout voltages (125 mV typical at 250 mA). Each regulator achieves fast start-up times (approximately 60 µs with a 0.001 µF bypass capacitor) while consuming very low quiescent current (300 µA typical with both outputs enabled). When the device is placed in standby mode, the supply current is reduced to less than 0.3 µA typical. Each regulator exhibits approximately 32 µrms of output voltage noise with VOUT = 2.8 V and a 0.01 µF noise reduction (NR) capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, will benefit from high PSRR, low noise, and fast line and load transient features. The TPS712 family is offered in a thin 3mm × 3mm SON package and is fully specified from –40°C to +125°C (TJ).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more