Home Power management Linear & low-dropout (LDO) regulators

TPS712

ACTIVE

250-mA, dual-channel low-dropout voltage regulator with enable

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TLV751 ACTIVE 500-mA, low-IQ, high-PSRR, dual-channel low-dropout (LDO) voltage regulator Alternative dual LDO with high accuracy in a 2x2 WSON package

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2.7 Iout (max) (A) 0.25 Output options Adjustable Output, Dual output, Fixed Output Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 2.8, 2.85 Noise (µVrms) 32 PSRR at 100 KHz (dB) 37 Iq (typ) (mA) 0.3 Features Enable Thermal resistance θJA (°C/W) 50 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 2 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 125 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2.7 Iout (max) (A) 0.25 Output options Adjustable Output, Dual output, Fixed Output Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 2.8, 2.85 Noise (µVrms) 32 PSRR at 100 KHz (dB) 37 Iq (typ) (mA) 0.3 Features Enable Thermal resistance θJA (°C/W) 50 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 2 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 125 Operating temperature range (°C) -40 to 125
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • Dual 250 mA High-Performance RF LDOs
  • Available in Fixed and Adjustable
    Voltage Options (1.2 V to 5.5 V)
  • High PSRR: 65 dB at 10 kHz
  • UltraLow Noise: 32 µVrms
  • Fast Start-Up Time: 60 µs
  • Stable with 2.2 µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage: 125 mV at 250 mA
  • Independent Enable Pins
  • Thermal Shutdown and Independent Current Limit
  • Available in Thermally-Enhanced SON Package: 3mm × 3mm × 1mm
  • APPLICATIONS
    • Cellular and Cordless Phones
    • Wireless PDA/Handheld Products
    • PCMCIA/Wireless LAN Applications
    • Digital Camera/Camcorder/Internet Audio
    • DSP/FPGA/ASIC/Controllers and Processors

  • Dual 250 mA High-Performance RF LDOs
  • Available in Fixed and Adjustable
    Voltage Options (1.2 V to 5.5 V)
  • High PSRR: 65 dB at 10 kHz
  • UltraLow Noise: 32 µVrms
  • Fast Start-Up Time: 60 µs
  • Stable with 2.2 µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage: 125 mV at 250 mA
  • Independent Enable Pins
  • Thermal Shutdown and Independent Current Limit
  • Available in Thermally-Enhanced SON Package: 3mm × 3mm × 1mm
  • APPLICATIONS
    • Cellular and Cordless Phones
    • Wireless PDA/Handheld Products
    • PCMCIA/Wireless LAN Applications
    • Digital Camera/Camcorder/Internet Audio
    • DSP/FPGA/ASIC/Controllers and Processors

The TPS712xx family of low-dropout (LDO) voltage regulators is tailored to noise-sensitive and RF applications. These products feature dual 250 mA LDOs with ultralow noise, high power-supply rejection ratio (PSRR), and fast transient and start-up response. Each regulator output is stable with low-cost 2.2 µF ceramic output capacitors and features very low dropout voltages (125 mV typical at 250 mA). Each regulator achieves fast start-up times (approximately 60 µs with a 0.001 µF bypass capacitor) while consuming very low quiescent current (300 µA typical with both outputs enabled). When the device is placed in standby mode, the supply current is reduced to less than 0.3 µA typical. Each regulator exhibits approximately 32 µrms of output voltage noise with VOUT = 2.8 V and a 0.01 µF noise reduction (NR) capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, will benefit from high PSRR, low noise, and fast line and load transient features. The TPS712 family is offered in a thin 3mm × 3mm SON package and is fully specified from –40°C to +125°C (TJ).

The TPS712xx family of low-dropout (LDO) voltage regulators is tailored to noise-sensitive and RF applications. These products feature dual 250 mA LDOs with ultralow noise, high power-supply rejection ratio (PSRR), and fast transient and start-up response. Each regulator output is stable with low-cost 2.2 µF ceramic output capacitors and features very low dropout voltages (125 mV typical at 250 mA). Each regulator achieves fast start-up times (approximately 60 µs with a 0.001 µF bypass capacitor) while consuming very low quiescent current (300 µA typical with both outputs enabled). When the device is placed in standby mode, the supply current is reduced to less than 0.3 µA typical. Each regulator exhibits approximately 32 µrms of output voltage noise with VOUT = 2.8 V and a 0.01 µF noise reduction (NR) capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, will benefit from high PSRR, low noise, and fast line and load transient features. The TPS712 family is offered in a thin 3mm × 3mm SON package and is fully specified from –40°C to +125°C (TJ).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet Dual 250-mA Output, UltraLow Noise, High PSRR, Low-Dropout Linear Regulator datasheet (Rev. D) Aug 17, 2010
Application note LDO Noise Demystified (Rev. B) PDF | HTML Aug 18, 2020
Application note Using Thermal Calculation Tools for Analog Components (Rev. A) Aug 30, 2019
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML Aug 9, 2017
Application note Power for TMS320C5504/05 (Rev. A) Apr 23, 2010
Application note Powering OMAP™3 With TPS6235x: Design-In Guide Dec 3, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos