Home Power management Linear & low-dropout (LDO) regulators

TPS718

ACTIVE

Product details

Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 2.7 Iout (max) (A) 0.2 Output options Dual output, Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.8, 2.5, 2.8, 3, 3.3 Noise (µVrms) 84 PSRR at 100 KHz (dB) 58 Iq (typ) (mA) 0.09 Features Enable Thermal resistance θJA (°C/W) 95 Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 2.7 Iout (max) (A) 0.2 Output options Dual output, Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.8, 2.5, 2.8, 3, 3.3 Noise (µVrms) 84 PSRR at 100 KHz (dB) 58 Iq (typ) (mA) 0.09 Features Enable Thermal resistance θJA (°C/W) 95 Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
WSON (DRV) 6 4 mm² (2 mm × 2 mm)
  • Dual, 200mA High-Performance LDOs
  • Low Total Quiescent Current: 90µA with Both LDOs Enabled
  • Low Noise: 70µVRMS/V
  • Active Output Pulldown (TPS719xx)
  • Independent Enables for Each LDO
  • PSRR: 65dB at 1kHz, 45dB at 1MHz
  • Available in Multiple Fixed-Output Voltage Combinations from 0.9V to 3.6V Using Innovative Factory EEPROM Programming
  • Fast Start-Up Time: 160µs
  • Over-Current, Over-Temperature and Under-Voltage Protection
  • Low Dropout: 230mV at 200mA
  • Stable with 1µF Ceramic Output Capacitor
  • Available in 2mm × 2mm SON-6 and 6-Ball WCSP Packages
  • APPLICATIONS
    • Digital Cameras and Camera Modules
    • Cellular Camera and TV Phones
    • Wireless LAN, Bluetooth
    • Handheld Products

Bluetooth Is a trademark of Texas Instruments
All other trademarks are the property of their respective owner

  • Dual, 200mA High-Performance LDOs
  • Low Total Quiescent Current: 90µA with Both LDOs Enabled
  • Low Noise: 70µVRMS/V
  • Active Output Pulldown (TPS719xx)
  • Independent Enables for Each LDO
  • PSRR: 65dB at 1kHz, 45dB at 1MHz
  • Available in Multiple Fixed-Output Voltage Combinations from 0.9V to 3.6V Using Innovative Factory EEPROM Programming
  • Fast Start-Up Time: 160µs
  • Over-Current, Over-Temperature and Under-Voltage Protection
  • Low Dropout: 230mV at 200mA
  • Stable with 1µF Ceramic Output Capacitor
  • Available in 2mm × 2mm SON-6 and 6-Ball WCSP Packages
  • APPLICATIONS
    • Digital Cameras and Camera Modules
    • Cellular Camera and TV Phones
    • Wireless LAN, Bluetooth
    • Handheld Products

Bluetooth Is a trademark of Texas Instruments
All other trademarks are the property of their respective owner

The TPS718xx and TPS719xx families of low-dropout (LDO) regulators offer a high power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses while consuming a very low 90µA (typical) at no load ground current with both LDOs enabled. The TPS719xx also provides an active pulldown circuit to quickly discharge output loads. The TPS718xx and TPS719xx are stable with ceramic capacitors and use an advanced BiCMOS fabrication process to yield a typical dropout voltage of 230mV at 200mA output loads. The TPS718xx and TPS719xx also use a precision voltage reference and feedback loop to achieve 3% overall accuracy over all load, line, process, and temperature variations. Both families of devices are fully specified from TJ = -40°C to +125°C and are offered in 2mm × 2mm SON-6 and 6-ball Wafer Chip-Scale (WCSP) packages that are ideal for applications such as mobile handsets and WLAN that require good thermal dissipation while maintaining a very small footprint.

The TPS718xx and TPS719xx families of low-dropout (LDO) regulators offer a high power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses while consuming a very low 90µA (typical) at no load ground current with both LDOs enabled. The TPS719xx also provides an active pulldown circuit to quickly discharge output loads. The TPS718xx and TPS719xx are stable with ceramic capacitors and use an advanced BiCMOS fabrication process to yield a typical dropout voltage of 230mV at 200mA output loads. The TPS718xx and TPS719xx also use a precision voltage reference and feedback loop to achieve 3% overall accuracy over all load, line, process, and temperature variations. Both families of devices are fully specified from TJ = -40°C to +125°C and are offered in 2mm × 2mm SON-6 and 6-ball Wafer Chip-Scale (WCSP) packages that are ideal for applications such as mobile handsets and WLAN that require good thermal dissipation while maintaining a very small footprint.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TLV751 ACTIVE 500-mA, low-IQ, high-PSRR, dual-channel low-dropout (LDO) voltage regulator 500-mA dual LDO with lower Iq and lower noise

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet Dual, 200mA Output, Low Noise, High PSRR LDO Linear Regulators datasheet (Rev. C) May 12, 2008
Application note LDO Noise Demystified (Rev. B) PDF | HTML Aug 18, 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML Aug 9, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos