Home Power management Linear & low-dropout (LDO) regulators

TPS73233-EP

ACTIVE

Enhanced product, cap-free NMOS, 250-mA low-dropout regulator with reverse current protection

Product details

Rating HiRel Enhanced Product Vin (max) (V) 5.5 Vin (min) (V) 1.7 Iout (max) (A) 0.25 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3 Noise (µVrms) 30 PSRR at 100 KHz (dB) 16 Iq (typ) (mA) 0.4 Features Enable, Reverse Current Protection Thermal resistance θJA (°C/W) 255 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 40 Operating temperature range (°C) -55 to 125
Rating HiRel Enhanced Product Vin (max) (V) 5.5 Vin (min) (V) 1.7 Iout (max) (A) 0.25 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3 Noise (µVrms) 30 PSRR at 100 KHz (dB) 16 Iq (typ) (mA) 0.4 Features Enable, Reverse Current Protection Thermal resistance θJA (°C/W) 255 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 40 Operating temperature range (°C) -55 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Controlled baseline:
    • One assembly or test site, one fabrication site
  • Extended temperature performance: –55°C to +125°C
  • Enhanced diminishing manufacturing sources (DMS) support
  • Enhanced product-change notification
  • Qualification pedigree(1)
  • Stable with no output capacitor or any value or type of capacitor
  • Input Voltage Range: 1.7V to 5.5V
  • Ultra-low dropout voltage: 40mV typ at 250mA
  • Excellent load transient response (With or without optional output capacitor)
  • New NMOS topology provides low reverse leakage current
  • Low noise: 30µVRMS typ (10kHz to 100kHz)
  • Initial accuracy: 0.5%
  • 1% Overall accuracy (line, load, and temperature)
  • Less than 1µA max IQ in shutdown mode
  • Thermal shutdown and specified min/max current limit protection
  • Available in multiple output voltage versions:
    • Fixed outputs: 1.2V to 5V
    • Adjustable outputs: 1.2V to 5.5V
    • Custom outputs available

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

  • Controlled baseline:
    • One assembly or test site, one fabrication site
  • Extended temperature performance: –55°C to +125°C
  • Enhanced diminishing manufacturing sources (DMS) support
  • Enhanced product-change notification
  • Qualification pedigree(1)
  • Stable with no output capacitor or any value or type of capacitor
  • Input Voltage Range: 1.7V to 5.5V
  • Ultra-low dropout voltage: 40mV typ at 250mA
  • Excellent load transient response (With or without optional output capacitor)
  • New NMOS topology provides low reverse leakage current
  • Low noise: 30µVRMS typ (10kHz to 100kHz)
  • Initial accuracy: 0.5%
  • 1% Overall accuracy (line, load, and temperature)
  • Less than 1µA max IQ in shutdown mode
  • Thermal shutdown and specified min/max current limit protection
  • Available in multiple output voltage versions:
    • Fixed outputs: 1.2V to 5V
    • Adjustable outputs: 1.2V to 5.5V
    • Custom outputs available

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

The TPS732xx-EP family of low-dropout (LDO) voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR and even allows operation without a capacitor. The family also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS732xx-EP uses an advanced BiCMOS process to yield high precision while delivering low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1µA and ideal for portable applications. The low output noise (30µVRMS with 0.1µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

The TPS732xx-EP family of low-dropout (LDO) voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR and even allows operation without a capacitor. The family also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS732xx-EP uses an advanced BiCMOS process to yield high precision while delivering low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1µA and ideal for portable applications. The low output noise (30µVRMS with 0.1µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS784-Q1 ACTIVE Automotive, 300-mA, low-IQ, high-PSRR, LDO voltage regulator with high accuracy and enable Improved accuracy (0.5%) and higher PSRR, but lower temperature range

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS732xx-EP Capacitor-Free, NMOS, 250mA, Low-Dropout Regulator With Reverse Current Protection datasheet (Rev. A) PDF | HTML Aug 7, 2025

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​