Home Power management Linear & low-dropout (LDO) regulators

TPS73433-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 6.5 Vin (min) (V) 2.7 Iout (max) (A) 0.25 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3 Noise (µVrms) 28 PSRR at 100 KHz (dB) 24 Iq (typ) (mA) 0.04 Features Enable Thermal resistance θJA (°C/W) 200 Load capacitance (min) (µF) 2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 125 Operating temperature range (°C) -40 to 105
Rating Automotive Vin (max) (V) 6.5 Vin (min) (V) 2.7 Iout (max) (A) 0.25 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3 Noise (µVrms) 28 PSRR at 100 KHz (dB) 24 Iq (typ) (mA) 0.04 Features Enable Thermal resistance θJA (°C/W) 200 Load capacitance (min) (µF) 2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 125 Operating temperature range (°C) -40 to 105
SOT-23-THN (DDC) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Qualified for Automotive Applications
  • 250mA Low Dropout Regulator with EN
  • Low IQ: 44µA
  • Multiple Output Voltage Versions Available:
    • Fixed 3.3V Outputs
    • Adjustable Outputs from 1.25V to 6.2V
  • High PSRR: 60dB at 1kHz
  • Ultra-Low Noise: 28µVRMS
  • Fast Start-Up Time: 45µs
  • Stable with a Low-ESR, 2.0µF Typical Output Capacitance
  • Excellent Load/Line Transient Response
  • 2% Overall Accuracy (Load/Line/Temp)
  • ThinSOT-23 Package

  • Qualified for Automotive Applications
  • 250mA Low Dropout Regulator with EN
  • Low IQ: 44µA
  • Multiple Output Voltage Versions Available:
    • Fixed 3.3V Outputs
    • Adjustable Outputs from 1.25V to 6.2V
  • High PSRR: 60dB at 1kHz
  • Ultra-Low Noise: 28µVRMS
  • Fast Start-Up Time: 45µs
  • Stable with a Low-ESR, 2.0µF Typical Output Capacitance
  • Excellent Load/Line Transient Response
  • 2% Overall Accuracy (Load/Line/Temp)
  • ThinSOT-23 Package

The TPS734xx-Q1 family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 44µA (typical) ground current. The TPS734xx-Q1 is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 125mV at 250mA output. The TPS734xx-Q1 uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% over all load, line, process, and temperature variations. It is fully specified from TA = –40°C to +105°C and is offered in a low-profile ThinSOT-23 package that are ideal for wireless handsets, printers, and WLAN cards.

The TPS734xx-Q1 family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 44µA (typical) ground current. The TPS734xx-Q1 is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 125mV at 250mA output. The TPS734xx-Q1 uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% over all load, line, process, and temperature variations. It is fully specified from TA = –40°C to +105°C and is offered in a low-profile ThinSOT-23 package that are ideal for wireless handsets, printers, and WLAN cards.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV733P-Q1 ACTIVE Automotive 300-mA, low-IQ, low-dropout voltage regulator with enable Cost-optimized solution with higher current
TPS784-Q1 ACTIVE Automotive, 300-mA, low-IQ, high-PSRR, LDO voltage regulator with high accuracy and enable Pin-to-pin in SOT-23 package with better thermal performance and improved accuracy (+/-0.5% typ).

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 250mA, Low Quiescent Current, Ultra-Low Noise, High PSRR Low-Dropout Linear Reg datasheet Dec 20, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos