Home Power management Linear & low-dropout (LDO) regulators

Product details

Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 4 Iout (max) (A) 0.5 Output options Adjustable Output, Dual output, Fixed Output Vout (max) (V) 1.9 Vout (min) (V) 1.8 Fixed output options (V) 3.3 Iq (typ) (mA) 0.175 Features Enable, Power good, Sequencing and monitoring, Soft start Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 4 Iout (max) (A) 0.5 Output options Adjustable Output, Dual output, Fixed Output Vout (max) (V) 1.9 Vout (min) (V) 1.8 Fixed output options (V) 3.3 Iq (typ) (mA) 0.175 Features Enable, Power good, Sequencing and monitoring, Soft start Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
VQFN (RGW) 20 25 mm² (5 mm × 5 mm)
  • Optimized to Supply TI’s C2000 MCU Series:
    F2833x (DELFINO), F2823x, F281x, and F280x/F2801x
  • Dual 500-mA Voltage Regulators with Dedicated Supply
    Voltage Supervisors (SVSs)
  • One Auxiliary SVS
  • LDO1 and SVS1 for 1.8 V/1.9 V (Selectable):
    ±5% Specified with PG
  • LDO2 and SVS2 for 3.3 V:
    ±5% Specified with PG
  • Input Voltage Range: 3.75 V to 6.5 V
  • Independent Soft-Start for LDO1 and LDO2
  • Preset Power-Up and Power-Down Sequencing for C2000 MCUs
  • Supports C2000 MCU Transient with Two
    10-µF Ceramic Output Capacitors
  • 5-mm × 5-mm QFN Package16-Pin HTSSOP package
    can be supported but minimum quantity may be required;
    contact sales representative.
  • Optimized to Supply TI’s C2000 MCU Series:
    F2833x (DELFINO), F2823x, F281x, and F280x/F2801x
  • Dual 500-mA Voltage Regulators with Dedicated Supply
    Voltage Supervisors (SVSs)
  • One Auxiliary SVS
  • LDO1 and SVS1 for 1.8 V/1.9 V (Selectable):
    ±5% Specified with PG
  • LDO2 and SVS2 for 3.3 V:
    ±5% Specified with PG
  • Input Voltage Range: 3.75 V to 6.5 V
  • Independent Soft-Start for LDO1 and LDO2
  • Preset Power-Up and Power-Down Sequencing for C2000 MCUs
  • Supports C2000 MCU Transient with Two
    10-µF Ceramic Output Capacitors
  • 5-mm × 5-mm QFN Package16-Pin HTSSOP package
    can be supported but minimum quantity may be required;
    contact sales representative.

The TPS75005 is a complete power management solution for Texas Instruments’ C2000 real-time microcontrollers and other DSP, FPGA, and ASIC MCUs. The device has been tested with and meets TI’s F2833x (DELFINO), F2823x, F281x, and F280x/F2801x power requirements.

All of these C2000 controllers require ±5% power-rail accuracy. With the combination of high-accuracy, low-dropout regulators (LDOs) and dedicated SVSs, the device allows for a ±5% power supply to the C2000 with a power-good (PG) signal. (For more details, see Application Report SBVA032, LDO+SVS Combined Accuracy.)

Two power outputs are controlled by an integrated sequencer circuit. A single EN logic input signal makes sure that the power-up and power-down requirements of the C2000 controllers are met. The sequencer includes a soft-start for both LDOs to avoid inrush current. A third rail monitor is provided for general-purpose monitoring (for example, to monitor input voltage).

A quick-start guide (SBVA030) is available with step-by-step instructions for connection to a C2000 controller.

The TPS75005 is available in a 5-mm × 5-mm QFN package, yielding a compact total solution size with high power dissipation capability.

The TPS75005 is a complete power management solution for Texas Instruments’ C2000 real-time microcontrollers and other DSP, FPGA, and ASIC MCUs. The device has been tested with and meets TI’s F2833x (DELFINO), F2823x, F281x, and F280x/F2801x power requirements.

All of these C2000 controllers require ±5% power-rail accuracy. With the combination of high-accuracy, low-dropout regulators (LDOs) and dedicated SVSs, the device allows for a ±5% power supply to the C2000 with a power-good (PG) signal. (For more details, see Application Report SBVA032, LDO+SVS Combined Accuracy.)

Two power outputs are controlled by an integrated sequencer circuit. A single EN logic input signal makes sure that the power-up and power-down requirements of the C2000 controllers are met. The sequencer includes a soft-start for both LDOs to avoid inrush current. A third rail monitor is provided for general-purpose monitoring (for example, to monitor input voltage).

A quick-start guide (SBVA030) is available with step-by-step instructions for connection to a C2000 controller.

The TPS75005 is available in a 5-mm × 5-mm QFN package, yielding a compact total solution size with high power dissipation capability.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Integrated MCU Power Solution for C2000 Microcontrollers datasheet (Rev. C) Apr 12, 2012

Ordering & quality