Home Power management Linear & low-dropout (LDO) regulators

TPS76815-EP

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TLV767 ACTIVE Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator Alternative product with wider input voltage, better accuracy and better PSRR

Product details

Rating HiRel Enhanced Product Vin (max) (V) 10 Vin (min) (V) 2.7 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 1.5 Vout (min) (V) 1.5 Fixed output options (V) 1.5 Noise (µVrms) 55 PSRR at 100 KHz (dB) 29 Iq (typ) (mA) 0.08 Features Enable, Power good Thermal resistance θJA (°C/W) 57.9 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
Rating HiRel Enhanced Product Vin (max) (V) 10 Vin (min) (V) 2.7 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 1.5 Vout (min) (V) 1.5 Fixed output options (V) 1.5 Noise (µVrms) 55 PSRR at 100 KHz (dB) 29 Iq (typ) (mA) 0.08 Features Enable, Power good Thermal resistance θJA (°C/W) 57.9 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • 1-A Low-Dropout Voltage Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V,
    3.0-V, 3.3-V, 5.0-V Fixed Output and Adjustable Versions
  • Dropout Voltage Down to 230 mV at 1 A
    (TPS76850)
  • Ultralow 85-µA Typical Quiescent Current
  • Fast Transient Response
  • 2% Tolerance Over Specified Conditions for
    Fixed-Output Versions
  • Open Drain Power Good (See TPS767xx for
    Power-On Reset With 200-ms Delay Option)
  • 20-Pin TSSOP (PWP) PowerPAD™ Package
  • Thermal Shutdown Protection
  • SUPPORTS DEFENSE, AEROSPACE AND MEDICAL APPLICATION
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C)
      Temperature Range
    • Extended Product LIfe Cycle
    • Extended Product-Change Notification
    • Product Traceability

Additional temperature ranges are available - contact factory.
PowerPAD is a trademark of Texas Instruments.

  • 1-A Low-Dropout Voltage Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V,
    3.0-V, 3.3-V, 5.0-V Fixed Output and Adjustable Versions
  • Dropout Voltage Down to 230 mV at 1 A
    (TPS76850)
  • Ultralow 85-µA Typical Quiescent Current
  • Fast Transient Response
  • 2% Tolerance Over Specified Conditions for
    Fixed-Output Versions
  • Open Drain Power Good (See TPS767xx for
    Power-On Reset With 200-ms Delay Option)
  • 20-Pin TSSOP (PWP) PowerPAD™ Package
  • Thermal Shutdown Protection
  • SUPPORTS DEFENSE, AEROSPACE AND MEDICAL APPLICATION
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C)
      Temperature Range
    • Extended Product LIfe Cycle
    • Extended Product-Change Notification
    • Product Traceability

Additional temperature ranges are available - contact factory.
PowerPAD is a trademark of Texas Instruments.

This device is designed to have a fast transient response and be stable with 10-µF low ESR capacitors. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 230 mV at an output current of 1 A for the TPS76850) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to less than 1 µA at TJ = 25°C.

Power good (PG) is an active high output, which can be used to implement a power-on reset or a low-battery indicator.

The TPS768xx is offered in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, and 5.0-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.2 V to 5.5 V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS768xx family is available in a 20-pin PWP package.

This device is designed to have a fast transient response and be stable with 10-µF low ESR capacitors. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 230 mV at an output current of 1 A for the TPS76850) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to less than 1 µA at TJ = 25°C.

Power good (PG) is an active high output, which can be used to implement a power-on reset or a low-battery indicator.

The TPS768xx is offered in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, and 5.0-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.2 V to 5.5 V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS768xx family is available in a 20-pin PWP package.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS768xx-EP: Fast-Transient-Response 1-A Low-Dropout Voltage Regulators datasheet (Rev. B) Dec 15, 2008

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​