Home Power management Linear & low-dropout (LDO) regulators

TPS7A14C

ACTIVE

Product details

Rating Catalog Vin (max) (V) 2.2 Vin (min) (V) 0.7 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 2 Vout (min) (V) 0.5 Fixed output options (V) 0.8 Noise (µVrms) 7.2 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.0056 Features Enable, Output discharge Thermal resistance θJA (°C/W) 72.7, 136.7 Load capacitance (min) (µF) 1.5 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 70 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 2.2 Vin (min) (V) 0.7 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 2 Vout (min) (V) 0.5 Fixed output options (V) 0.8 Noise (µVrms) 7.2 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.0056 Features Enable, Output discharge Thermal resistance θJA (°C/W) 72.7, 136.7 Load capacitance (min) (µF) 1.5 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 70 Operating temperature range (°C) -40 to 125
DSBGA (YBK) 6 0.8236 mm² (1.16 mm × 0.71 mm)
  • Ultra-low input voltage range: 0.7V to 2.2V
  • High efficiency:
    • Dropout voltage at 1A: 80mV (max)
  • Excellent load transient response
  • Accuracy over load, line, and temperature:
    • +10mV (max) to −23mV (min)
  • High PSRR:
    • 60dB at 1kHz (VOUT = 0.8V, IOUT = 500mA)
  • Available in fixed-output voltages:
    • 0.5V to 2.0V (in 25mV steps)
  • VBIAS range: 2.2V to 5.5V
  • Package:
    • 6-pin WCSP: 1.16mm × 0.71mm
  • Active output discharge
  • Ultra-low input voltage range: 0.7V to 2.2V
  • High efficiency:
    • Dropout voltage at 1A: 80mV (max)
  • Excellent load transient response
  • Accuracy over load, line, and temperature:
    • +10mV (max) to −23mV (min)
  • High PSRR:
    • 60dB at 1kHz (VOUT = 0.8V, IOUT = 500mA)
  • Available in fixed-output voltages:
    • 0.5V to 2.0V (in 25mV steps)
  • VBIAS range: 2.2V to 5.5V
  • Package:
    • 6-pin WCSP: 1.16mm × 0.71mm
  • Active output discharge

The TPS7A14C is a small, ultra low-dropout regulator (LDO) with excellent transient response. This device sources 1A with outstanding ac performance (load and line transient responses). The input voltage range is 0.7V to 2.2V, and the output range is 0.5V to 2.0V with excellent accuracy over load, line, and temperature.

The primary power path is through the IN pin, which is connected to a power supply as low as 50mV above the output voltage. All electrical characteristics are specified for input voltages 100mV greater than the output voltage, thereby yielding high practical efficiency. This regulator supports very low input voltages by using a higher, externally supplied VBIAS rail that powers the internal circuitry of the LDO.

The TPS7A14C is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A14C is available in an ultra-small 0.71mm × 1.16mm, 6-bump WCSP package.

The TPS7A14C is a small, ultra low-dropout regulator (LDO) with excellent transient response. This device sources 1A with outstanding ac performance (load and line transient responses). The input voltage range is 0.7V to 2.2V, and the output range is 0.5V to 2.0V with excellent accuracy over load, line, and temperature.

The primary power path is through the IN pin, which is connected to a power supply as low as 50mV above the output voltage. All electrical characteristics are specified for input voltages 100mV greater than the output voltage, thereby yielding high practical efficiency. This regulator supports very low input voltages by using a higher, externally supplied VBIAS rail that powers the internal circuitry of the LDO.

The TPS7A14C is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A14C is available in an ultra-small 0.71mm × 1.16mm, 6-bump WCSP package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS7A14C 1A, Low VIN , Low VOUT , Fast-Settling, Low-Dropout Regulator datasheet PDF | HTML Sep 24, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A14EVM-058 — TPS7A14 evaluation module for 1-A, low input and output voltage, ultra-LDO voltage regulator

The TPS7A14 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A14 linear regulator for use in their own circuit application. The configuration of the TPS7A14EVM-058 contains a single low-noise, small-size, linear regulator for a wide range of (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBK) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos