Home Power management Linear & low-dropout (LDO) regulators

TPS7A53A-Q1

ACTIVE

Automotive, 3-A, low-VIN 5.6-µVRMS low-noise high-accuracy ultra-low dropout voltage regulator

TPS7A53A-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 6 Vin (min) (V) 1.13 Iout (max) (A) 3 Output options Fixed Output Vout (max) (V) 1 Vout (min) (V) 1 Fixed output options (V) 1 Noise (µVrms) 5.6 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.7 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start, Wettable flanks package Thermal resistance θJA (°C/W) 42.5 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 0.5 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 150
Rating Automotive Vin (max) (V) 6 Vin (min) (V) 1.13 Iout (max) (A) 3 Output options Fixed Output Vout (max) (V) 1 Vout (min) (V) 1 Fixed output options (V) 1 Noise (µVrms) 5.6 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.7 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start, Wettable flanks package Thermal resistance θJA (°C/W) 42.5 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 0.5 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 150
WQFN (RTJ) 20 16 mm² (4 mm × 4 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD classification level 2
    • CDM ESD classification level C4A
  • Extended junction temperature (TJ) range:
    • –40°C to +150°C
  • Input voltage range:
    • IN: VIN + VDO to 6.0 V
    • BIAS: VOUT + VDO(BIAS) to 6.0 V
  • Low dropout: 130 mV at 3 A
  • Output voltage noise: 5.6 µVRMS
  • Accuracy over line, load, and temperature:
    • 1.3% (max)
  • Power-supply ripple rejection:
    • 40 dB at 500 kHz
  • Adjustable soft-start inrush control
  • Open-drain power-good (PG) output
  • Package:
    • 4-mm × 4-mm, 20-pin WQFN with wettable flanks and high CTE (12 ppm/°C) mold compound
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD classification level 2
    • CDM ESD classification level C4A
  • Extended junction temperature (TJ) range:
    • –40°C to +150°C
  • Input voltage range:
    • IN: VIN + VDO to 6.0 V
    • BIAS: VOUT + VDO(BIAS) to 6.0 V
  • Low dropout: 130 mV at 3 A
  • Output voltage noise: 5.6 µVRMS
  • Accuracy over line, load, and temperature:
    • 1.3% (max)
  • Power-supply ripple rejection:
    • 40 dB at 500 kHz
  • Adjustable soft-start inrush control
  • Open-drain power-good (PG) output
  • Package:
    • 4-mm × 4-mm, 20-pin WQFN with wettable flanks and high CTE (12 ppm/°C) mold compound

The TPS7A53A-Q1 is a low-noise (5.6 µVRMS), low-dropout linear regulator (LDO) capable of sourcing 3 A with only 130 mV of dropout.

The combination of low noise (5.6 µVRMS), high PSRR, and high output current capability makes the TPS7A53A-Q1 designed for powering noise-sensitive components, such as those found in radar power and infotainment applications. The high performance of this device limits power-supply-generated phase noise and clock jitter, making this device useful for powering RF amplifiers, radar sensors, and chipsets. Specifically, signal chain components benefit from the high-performance of the device. The TPS7A53A-Q1 is available with a wettable flanks option to facilitate optical inspection.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] that require low-input, low-output (LILO) voltage operation, the exceptional accuracy (1.3% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A53A-Q1 provide optimal system performance.

The versatility of the TPS7A53A-Q1 makes the device a component of choice for many demanding applications.

The TPS7A53A-Q1 is a low-noise (5.6 µVRMS), low-dropout linear regulator (LDO) capable of sourcing 3 A with only 130 mV of dropout.

The combination of low noise (5.6 µVRMS), high PSRR, and high output current capability makes the TPS7A53A-Q1 designed for powering noise-sensitive components, such as those found in radar power and infotainment applications. The high performance of this device limits power-supply-generated phase noise and clock jitter, making this device useful for powering RF amplifiers, radar sensors, and chipsets. Specifically, signal chain components benefit from the high-performance of the device. The TPS7A53A-Q1 is available with a wettable flanks option to facilitate optical inspection.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] that require low-input, low-output (LILO) voltage operation, the exceptional accuracy (1.3% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A53A-Q1 provide optimal system performance.

The versatility of the TPS7A53A-Q1 makes the device a component of choice for many demanding applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS7A53A-Q1 3-A, High-Accuracy, Automotive-Grade, Low-Noise, LDO Voltage Regulator datasheet (Rev. A) PDF | HTML Dec 9, 2022
White paper Reduce System Noise Using Parallel LDOs PDF | HTML Nov 3, 2025
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML Dec 14, 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML Dec 13, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A53EVM-080 — TPS7A53A evaluation module for 3-A low-noise high-accuracy LDO voltage regulator

The TPS7A53EVM-080 evaluation module (EVM) is a platform for evaluating the operation and performance of the TPS7A53A-Q1 voltage regulator. This EVM configuration contains a single low-noise, small-size, linear regulator for a wide range of applications. The regulator is capable of delivering up to (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

PARALLEL-LDO-CALC — Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTJ) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos