Home Power management Linear & low-dropout (LDO) regulators

TPS7A6401-Q1

ACTIVE

TPS7A6401-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 11 Iout (max) (A) 0.3 Output options Adjustable Output Vout (max) (V) 7 Vout (min) (V) 2.5 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.035 Features Enable, Power good, Watchdog timer Thermal resistance θJA (°C/W) 37 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 11 Iout (max) (A) 0.3 Output options Adjustable Output Vout (max) (V) 7 Vout (min) (V) 2.5 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.035 Features Enable, Power good, Watchdog timer Thermal resistance θJA (°C/W) 37 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 14 32 mm² (5 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
    • Junction Temperature: –40°C to 150°C, TJ
  • Low dropout voltage:
    • 300 mV at IOUT = 150 mA
  • 7-V to 40-V wide input-voltage range with up to 45-V transients
  • 300-mA maximum output current
  • Ultralow quiescent current:
    • IQUIESCENT = 35 µA (typical) at light loads
    • ISLEEP < 2 µA when EN = low
  • Fixed (3.3-V and 5-V) and adjustable (2.5-V to
    7-V) output voltages
  • Integrated watchdog with fault/flag
  • Stable with low-ESR ceramic output capacitor
  • Integrated power-on reset:
    • Programmable delay
    • Open-drain reset output
  • Integrated fault protection:
    • Short-circuit and overcurrent protection
    • Thermal shutdown
  • Low input-voltage tracking
  • Thermally enhanced 14-pin HTSSOP-PWP package and 10-pin VSON-DRK package
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
    • Junction Temperature: –40°C to 150°C, TJ
  • Low dropout voltage:
    • 300 mV at IOUT = 150 mA
  • 7-V to 40-V wide input-voltage range with up to 45-V transients
  • 300-mA maximum output current
  • Ultralow quiescent current:
    • IQUIESCENT = 35 µA (typical) at light loads
    • ISLEEP < 2 µA when EN = low
  • Fixed (3.3-V and 5-V) and adjustable (2.5-V to
    7-V) output voltages
  • Integrated watchdog with fault/flag
  • Stable with low-ESR ceramic output capacitor
  • Integrated power-on reset:
    • Programmable delay
    • Open-drain reset output
  • Integrated fault protection:
    • Short-circuit and overcurrent protection
    • Thermal shutdown
  • Low input-voltage tracking
  • Thermally enhanced 14-pin HTSSOP-PWP package and 10-pin VSON-DRK package

The TPS7A63-Q1 and TPS7A6401-Q1 are a family of low-dropout linear voltage regulators designed for low power consumption and quiescent current less than 35 µA in light-load applications. These devices, designed to achieve stable operation even with a low-ESR ceramic output capacitor, feature an integrated programmable window watchdog and overcurrent protection. Designers can program the output voltage using external resistors. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold-crank conditions. The power-on-reset delay is fixed (250 µs typical), or an external capacitor can program the delay. Because of such features, these devices are well-suited in power supplies for various automotive applications.





The TPS7A63-Q1 and TPS7A6401-Q1 are a family of low-dropout linear voltage regulators designed for low power consumption and quiescent current less than 35 µA in light-load applications. These devices, designed to achieve stable operation even with a low-ESR ceramic output capacitor, feature an integrated programmable window watchdog and overcurrent protection. Designers can program the output voltage using external resistors. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold-crank conditions. The power-on-reset delay is fixed (250 µs typical), or an external capacitor can program the delay. Because of such features, these devices are well-suited in power supplies for various automotive applications.





Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS7B68-Q1 ACTIVE Automotive 500-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator with WD The most up-to-date watchdog LDO.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS7A63-Q1, TPS7A6401-Q1 300-mA, 40-V, Low-Dropout Regulator With Ultra-Low IQ datasheet (Rev. G) PDF | HTML Feb 11, 2020
Application note TPS7A63xx-Q1 Configuration to Achieve Long-Reset Pulse Width When the Watchdog D May 19, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A6301EVM — TPS7A6301 evaluation module

The Texas Instruments TPS7A6301EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A63xx and TPS7A64xx family of 300-mA 40V Low-Dropout regulators with Iq 35-uA and integrated watchdog. The TPS7A6301 is an adjustable output voltage version. The EVM is (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A6401-Q1 PSpice Transient Model (Rev. A)

SLVM355A.ZIP (151 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos