Home Power management Linear & low-dropout (LDO) regulators

TPS7B85-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Noise (µVrms) 280 PSRR at 100 KHz (dB) 70 Iq (typ) (mA) 0.02 Features Enable, Power good, Power-fail detect, Wettable flanks package Thermal resistance θJA (°C/W) 50.3 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 100 Operating temperature range (°C) -40 to 150
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Noise (µVrms) 280 PSRR at 100 KHz (dB) 70 Iq (typ) (mA) 0.02 Features Enable, Power good, Power-fail detect, Wettable flanks package Thermal resistance θJA (°C/W) 50.3 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 100 Operating temperature range (°C) -40 to 150
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 3 V to 40 V (42 V max)
  • Output voltage range: 3.3 V and 5 V (fixed)
  • Output current: up to 150 mA
  • Output voltage accuracy: ±0.75% (max)
  • Low dropout voltage:
    • 225 mV (max) at 150 mA (VOUT ≥ 3.3 V)
  • Low quiescent current:
    • 18 µA (typ)
    • 4 µA (max) when disabled
  • Excellent line transient response:
    • ±2% VOUT deviation during cold-crank
    • ±2% VOUT deviation (1-V/µs VIN slew rate)
  • Integrated voltage detection
  • Power-good with adjustable threshold and programmable delay period
  • Stable with a 2.2-µF or larger capacitor
  • Functional Safety-Capable
  • Package: 10-pin VSON with thermal pad
    • Low thermal resistance (RθJA): 50.3°C/W
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 3 V to 40 V (42 V max)
  • Output voltage range: 3.3 V and 5 V (fixed)
  • Output current: up to 150 mA
  • Output voltage accuracy: ±0.75% (max)
  • Low dropout voltage:
    • 225 mV (max) at 150 mA (VOUT ≥ 3.3 V)
  • Low quiescent current:
    • 18 µA (typ)
    • 4 µA (max) when disabled
  • Excellent line transient response:
    • ±2% VOUT deviation during cold-crank
    • ±2% VOUT deviation (1-V/µs VIN slew rate)
  • Integrated voltage detection
  • Power-good with adjustable threshold and programmable delay period
  • Stable with a 2.2-µF or larger capacitor
  • Functional Safety-Capable
  • Package: 10-pin VSON with thermal pad
    • Low thermal resistance (RθJA): 50.3°C/W

The TPS7B85-Q1 is a low-dropout linear regulator designed to connect to the battery in automotive applications. The device has an input voltage range extending to 40 V, which allows the device to withstand transients (such as load dump) that are anticipated in automotive systems. With only an 18-µA quiescent current, the device is an optimal solution for powering always-on components such as microcontrollers (MCUs) and controller area network (CAN) transceivers in standby systems.

The device has state-of-the-art transient response that allows the output to quickly react to changes in load or line (for example, during cold-crank conditions). Additionally, the device has a novel architecture that minimizes output overshoot when recovering from dropout. During normal operation, the device has a tight DC accuracy of ±0.75% over line, load, and temperature.

The TPS7B85-Q1 is equipped with power-good and integrated voltage monitoring. The power-good delay and voltage threshold can be adjusted by external components. The integrated voltage detector can be used to monitor the input voltage and alert downstream components (such as MCUs) when the battery voltage begins to fall.

The device is available in a small VSON package that facilitates a compact printed circuit board (PCB) design. The low thermal resistance enables sustained operation despite significant dissipation across the device.

The TPS7B85-Q1 is a low-dropout linear regulator designed to connect to the battery in automotive applications. The device has an input voltage range extending to 40 V, which allows the device to withstand transients (such as load dump) that are anticipated in automotive systems. With only an 18-µA quiescent current, the device is an optimal solution for powering always-on components such as microcontrollers (MCUs) and controller area network (CAN) transceivers in standby systems.

The device has state-of-the-art transient response that allows the output to quickly react to changes in load or line (for example, during cold-crank conditions). Additionally, the device has a novel architecture that minimizes output overshoot when recovering from dropout. During normal operation, the device has a tight DC accuracy of ±0.75% over line, load, and temperature.

The TPS7B85-Q1 is equipped with power-good and integrated voltage monitoring. The power-good delay and voltage threshold can be adjusted by external components. The integrated voltage detector can be used to monitor the input voltage and alert downstream components (such as MCUs) when the battery voltage begins to fall.

The device is available in a small VSON package that facilitates a compact printed circuit board (PCB) design. The low thermal resistance enables sustained operation despite significant dissipation across the device.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS7B85-Q1 150-mA, 40-V, Low-Dropout Regulator With Power-Good and Integrated Voltage Monitoring datasheet (Rev. A) PDF | HTML Nov 17, 2020
Application note An empirical analysis of the impact of board layout on LDO thermal performance (Rev. A) PDF | HTML Sep 23, 2025
Functional safety information TPS7B85-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Apr 28, 2023
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
E-book LDO Basics (Rev. A) Apr 8, 2019
Technical article LDO basics: dropout PDF | HTML Mar 16, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7B8550EVM — TPS7B85-Q1 150-mA 40-V LDO voltage regulator with integrated voltage monitoring evaluation module

The TPS7B8550 evaluation module (EVM) evaluates the operation and performance of the TPS7B85-Q1 linear regulator. This EVM configuration contains a single wide-input-voltage, small-size, low-dropout (LDO) regulator for a wide range of applications.

The regulator is capable of delivering up to 150 mA (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7B85-Q1 PSpice Transient Model

SBVM967.ZIP (12 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos