Home Power management Power protection switches & controllers eFuses (integrated hot swaps)

TPS7H2211-SEP

ACTIVE

Radiation-tolerant 4.5-V to 14-V input 3.5-A eFuse

TPS7H2211-SEP

ACTIVE

Product details

Vabsmax_cont (V) 16 Vin (max) (V) 14 Vin (min) (V) 4.5 Features Inrush current control, Overcurrent protection, Overvoltage protection, Reverse current blocking always, Soft-start, Thermal shutdown Overcurrent response Circuit breaker Fault response Auto-retry Ron (typ) (mΩ) 45 Overvoltage response Cut-off Rating Space Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008 Device type eFuses and hot swap controllers Operating temperature range (°C) -55 to 125
Vabsmax_cont (V) 16 Vin (max) (V) 14 Vin (min) (V) 4.5 Features Inrush current control, Overcurrent protection, Overvoltage protection, Reverse current blocking always, Soft-start, Thermal shutdown Overcurrent response Circuit breaker Fault response Auto-retry Ron (typ) (mΩ) 45 Overvoltage response Cut-off Rating Space Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008 Device type eFuses and hot swap controllers Operating temperature range (°C) -55 to 125
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1
  • Total ionizing dose (TID) characterized to 100krad(Si)
    • Radiation hardness assurance availability of 100krad(Si)
  • Single-event effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune to linear energy transfer (LET) = 75MeV-cm2/mg*
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized to LET = 75MeV-cm2/mg*
  • Integrated single channel eFuse
  • Input voltage range: 4.5V to 14V
  • Low on-resistance (RON) of 60mΩ maximum at 25°C and VIN = 12V
  • 3.5A maximum continuous switch current
  • Low control input threshold aids in use of 1.2, 1.8, 2.5, and 3.3V logic
  • Configurable rise time (soft start)
  • Reverse current protection (RCP)
  • Overvoltage protection (OVP)
  • Internal current limit (fast-trip)
  • Thermal shutdown
  • Ceramic and plastic package with thermal pad
  • Available in military (–55°C to 125°C) temperature range
  • Total ionizing dose (TID) characterized to 100krad(Si)
    • Radiation hardness assurance availability of 100krad(Si)
  • Single-event effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune to linear energy transfer (LET) = 75MeV-cm2/mg*
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized to LET = 75MeV-cm2/mg*
  • Integrated single channel eFuse
  • Input voltage range: 4.5V to 14V
  • Low on-resistance (RON) of 60mΩ maximum at 25°C and VIN = 12V
  • 3.5A maximum continuous switch current
  • Low control input threshold aids in use of 1.2, 1.8, 2.5, and 3.3V logic
  • Configurable rise time (soft start)
  • Reverse current protection (RCP)
  • Overvoltage protection (OVP)
  • Internal current limit (fast-trip)
  • Thermal shutdown
  • Ceramic and plastic package with thermal pad
  • Available in military (–55°C to 125°C) temperature range

The TPS7H2211 is a single channel eFuse (integrated FET load switch with additional features) that provides reverse current protection, overvoltage protection, and a configurable rise time to minimize inrush current, soft start. The device contains P-channel MOSFETs that operate over an input voltage range of 4.5V to 14V and supports a maximum continuous current of 3.5A.

The switch is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. Overvoltage protection and soft start are programmable with few external components through the OVP and SS pins. The TPS7H2211 is available in a ceramic and plastic package with an exposed thermal pad allowing for improved thermal performance. A standard microcircuit drawing (SMD) is available for the QML 5962R1822001VXC. A vendor item drawing (VID) is available for the -SEP variant, V62/23609.

The TPS7H2211 is a single channel eFuse (integrated FET load switch with additional features) that provides reverse current protection, overvoltage protection, and a configurable rise time to minimize inrush current, soft start. The device contains P-channel MOSFETs that operate over an input voltage range of 4.5V to 14V and supports a maximum continuous current of 3.5A.

The switch is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. Overvoltage protection and soft start are programmable with few external components through the OVP and SS pins. The TPS7H2211 is available in a ceramic and plastic package with an exposed thermal pad allowing for improved thermal performance. A standard microcircuit drawing (SMD) is available for the QML 5962R1822001VXC. A vendor item drawing (VID) is available for the -SEP variant, V62/23609.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet TPS7H2211-SP and TPS7H2211-SEP Radiation-Hardness-Assured (RHA) 14V, 3.5A eFuse datasheet (Rev. F) PDF | HTML 06 Mar 2024
* VID TPS7H2211-SEP VID V62-23609 01 May 2024
* Radiation & reliability report TPS7H2211-SEP Production Flow and Reliability Report PDF | HTML 29 Sep 2023
* Radiation & reliability report TPS7H2211-SEP Total Ionizing Dose (TID) Report (Rev. B) PDF | HTML 28 Sep 2023
* Radiation & reliability report TPS7H2211-SEP Neutron Displacement (NDD) Characterization Report PDF | HTML 28 Aug 2023
* Radiation & reliability report Single Event Effects Report of the TPS7H2211-SEP eFuse PDF | HTML 07 Jun 2023
Selection guide TI Space Products (Rev. L) 27 Mar 2026
Certificate TPS7H2211EVM EU Declaration of Conformity (DoC) 21 Jun 2023
Application note Reduce the Risk in Low-Earth Orbit Missions with Space Enhanced Plastic Products (Rev. A) PDF | HTML 15 Sep 2022
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H2211EVM — Space-enhanced product, 4.5-V to 14-V input, 3.5-A, load switch and eFuse evaluation module

The TPS7H2211EVM demonstrates the operation of a single TPS7H2211 eFuse space enhanced product. The board provides footprints that can be populated with additional components to allow for testing of customized configurations, such as parallel or redundant eFuses.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS7H2211-SP PSpice Transient Model

SLVMDN6.ZIP (27 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DAP) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos