TPS7H3014-SP

ACTIVE

Radiation-hardened, QMLV, 14V four-channel power-supply sequencer

TPS7H3014-SP

ACTIVE

Product details

Number of supplies monitored 4 Number of sequenced outputs 4 Rating Space Supply voltage (max) (V) 14 Supply voltage (min) (V) 3 Iq (typ) (mA) 2.5 Operating temperature range (°C) -55 to 125
Number of supplies monitored 4 Number of sequenced outputs 4 Rating Space Supply voltage (max) (V) 14 Supply voltage (min) (V) 3 Iq (typ) (mA) 2.5 Operating temperature range (°C) -55 to 125
CFP (HFT) 22 60.221856 mm² 6.211 x 9.696
  • Radiation performance:
    • Radiation hardness assurance (RHA) up to a total ionizing dose (TID) of 100 krad(Si) for the QML’s and 50 krad(Si) for the SEP
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75 MeV-cm2/mg for the QML’s and 43 MeV-cm2/mg for the SEP
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75 MeV-cm2/mg for the QML’s and 43 MeV-cm2/mg for the SEP
  • Wide supply IN voltage range (VIN): 3V to 14V
  • Sequence and monitor up to 4 voltage rails with a single device
    • Daisy chain capability for extended channel count
  • Single resistor programmable global timers for:
    • Sequence up and down delay
    • Sequence up time to regulation
  • Reverse order sequence down
  • Precision threshold voltage and hysteresis current
    • VTH_SENSEx of 599mV ±1% across: voltage, temperature, and radiation (TID)
    • IHYS_SENSEx of 24µA ±3% across: voltage, temperature, and radiation (TID)
  • Push-pull outputs with programmable pull-up voltage between 1.6V to 7V
    • Global ENx pull-up domain (VPULL_UP1)
    • Common SEQ_DONE and PWRGD pull-up domain (VPULL_UP2)
  • FAULT open drain output for monitoring of state machine induced faults
  • Plastic packages outgas tested per ASTM E595

  • Available in military (–55°C to 125°C) temperature range
  • Radiation performance:
    • Radiation hardness assurance (RHA) up to a total ionizing dose (TID) of 100 krad(Si) for the QML’s and 50 krad(Si) for the SEP
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75 MeV-cm2/mg for the QML’s and 43 MeV-cm2/mg for the SEP
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75 MeV-cm2/mg for the QML’s and 43 MeV-cm2/mg for the SEP
  • Wide supply IN voltage range (VIN): 3V to 14V
  • Sequence and monitor up to 4 voltage rails with a single device
    • Daisy chain capability for extended channel count
  • Single resistor programmable global timers for:
    • Sequence up and down delay
    • Sequence up time to regulation
  • Reverse order sequence down
  • Precision threshold voltage and hysteresis current
    • VTH_SENSEx of 599mV ±1% across: voltage, temperature, and radiation (TID)
    • IHYS_SENSEx of 24µA ±3% across: voltage, temperature, and radiation (TID)
  • Push-pull outputs with programmable pull-up voltage between 1.6V to 7V
    • Global ENx pull-up domain (VPULL_UP1)
    • Common SEQ_DONE and PWRGD pull-up domain (VPULL_UP2)
  • FAULT open drain output for monitoring of state machine induced faults
  • Plastic packages outgas tested per ASTM E595

  • Available in military (–55°C to 125°C) temperature range

The TPS7H3014 is an integrated, 3V to 14V, four-channel radiation-hardness-assured power-supply sequencer. Channel count can be expanded by connecting multiple devices in a daisy-chain configuration. The device provides sequence up and down control signals for integrated circuits (IC) with active high ("on") inputs. In addition SEQ_DONE and PWRGD flags are provided to monitor the sequence and power status of the monitored power tree.

An accurate 599mV ±1% threshold voltage and a 24µA ±3% hysteresis current provide programmable rise and fall monitoring voltages. The rise and fall delay time is globally programmed via a single resistor. Also, a time-to-regulation timer is provided to track the rising voltage on SENSEx. In addition to these features, a FAULT detection pin is incorporated to monitor internally generated faults and provide increased system level reliability for power sequencing space applications. A standard microcircuit drawing (SMD) is available for the QML variant, 5962R2320101VXC.

The TPS7H3014 is an integrated, 3V to 14V, four-channel radiation-hardness-assured power-supply sequencer. Channel count can be expanded by connecting multiple devices in a daisy-chain configuration. The device provides sequence up and down control signals for integrated circuits (IC) with active high ("on") inputs. In addition SEQ_DONE and PWRGD flags are provided to monitor the sequence and power status of the monitored power tree.

An accurate 599mV ±1% threshold voltage and a 24µA ±3% hysteresis current provide programmable rise and fall monitoring voltages. The rise and fall delay time is globally programmed via a single resistor. Also, a time-to-regulation timer is provided to track the rising voltage on SENSEx. In addition to these features, a FAULT detection pin is incorporated to monitor internally generated faults and provide increased system level reliability for power sequencing space applications. A standard microcircuit drawing (SMD) is available for the QML variant, 5962R2320101VXC.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Top documentation Type Title Format options Date
* Data sheet TPS7H3014-SP and TPS7H3014-SEP Radiation-Hardened, 14V, 4-Channel Sequencer datasheet (Rev. D) PDF | HTML 27 Jul 2025
* Radiation & reliability report TPS7H3014-SP Total Ionizing Dose (TID) Radiation Report (Rev. A) 09 Jun 2026
* SMD TPS7H3014-SP SMD 5962-23201 20 Jun 2024
* Radiation & reliability report TPS7H3014-SP Single-Event Effects (SEE) PDF | HTML 12 Jun 2024
* Radiation & reliability report TPS7H3014-SP Neutron Displacement Damage (NDD) Characterization Report 04 Apr 2024
Selection guide TI Space Products (Rev. L) 27 Mar 2026
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form (Rev. A) PDF | HTML 05 Nov 2025
Application brief DLA Approved Optimizations for QML Products (Rev. C) PDF | HTML 17 Jun 2025
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. B) PDF | HTML 10 Jun 2025
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 20 Feb 2025
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H3014EVM-CVAL — TPS7H3014-SP evaluation module

The TPS7H3014EVM-CVAL demonstrates the operation of a single TPS7H3014-SP sequencer. The board provides footprints that can be populated with additional components to allow for testing of customized configurations, such as daisy-chained sequencers.
User guide: PDF | HTML
Not available on TI.com
Evaluation board

ALPHA-3P-VB630-SPACE-AMD — Alpha Data ADM-VB630 kit using AMD Versal edge XQRVE2302 ACAP and TI radiation-tolerant products

This is a 3U VPX form factor highlighting the AMD-Xilinx® Versal AI Edge XQRVE2302 Adaptable SoC/FPGA. The ADM-VB630 is  singleboard computer board. The majority of the components are radiation-tolerant power management, interface and sensing (-SEP) portfolio.

Simulation model

TPS7H3014-SP and TPS7H3014-SEP PSpice Transient Model

SNVMCF1.ZIP (72 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-050088 — Radiation-tolerant power reference design for the Versal AI Edge

This is a radiation-tolerant power architecture reference design for the Versal™ AI Edge XQRVE2302 from AMD. The Versal Edge is an adoptive system-on-chip (SoC) for space applications which enables high levels of performance in a small form factor. Robust power delivery is critical to fully use (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (HFT) 22 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos