Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS7H4013-SP

ACTIVE

Radiation-hardened, QMLP, 4.5V to 14V input 3A synchronous step-down converter

TPS7H4013-SP

ACTIVE

Product details

Rating Space Topology Buck Iout (max) (A) 3 Vin (max) (V) 14 Vin (min) (V) 4.5 Vout (max) (V) 11.5 Vout (min) (V) 0.6 Features Enable, Frequency synchronization, Overcurrent protection, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -55 to 125 Duty cycle (max) (%) 100
Rating Space Topology Buck Iout (max) (A) 3 Vin (max) (V) 14 Vin (min) (V) 4.5 Vout (max) (V) 11.5 Vout (min) (V) 0.6 Features Enable, Frequency synchronization, Overcurrent protection, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -55 to 125 Duty cycle (max) (%) 100
HTSSOP (DDW) 44 113.4 mm² (14 mm × 8.1 mm)
  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability of up to 100krad(Si)
  • Single-Event Effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75MeV-cm2/mg
  • Input voltage range from 4.5V to 14V
  • 6A (TPS7H4012)or 3A (TPS7H4013) maximum output current
  • High efficiency (typical values for VIN = 12V, VOUT = 3.3V, fSW = 500kHz)
    • 88% at 1A
    • 92% at 3A
    • 91% at 6A
  • Integrated 33mΩ (HS) and 27mΩ (LS) MOSFETs (typ at 12V)
  • Flexible switching frequency options:
    • 100kHz to 1MHz, accurate (±15% or better), adjustable internal oscillator
    • 100kHz to 1MHz external sync capability
  • 0.6V ± 0.83% voltage reference over line, temperature, and radiation
  • Supports start-up into prebiased outputs
  • Adjustable slope compensation and soft-start
  • Adjustable input enable and power-good output for power sequencing
  • Power-good output monitor for undervoltage and overvoltage
  • Supports inverting buck-boost topology
  • Plastic packages outgas tested per ASTM E595
  • Available in military (–55°C to 125°C) temperature range
  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability of up to 100krad(Si)
  • Single-Event Effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75MeV-cm2/mg
  • Input voltage range from 4.5V to 14V
  • 6A (TPS7H4012)or 3A (TPS7H4013) maximum output current
  • High efficiency (typical values for VIN = 12V, VOUT = 3.3V, fSW = 500kHz)
    • 88% at 1A
    • 92% at 3A
    • 91% at 6A
  • Integrated 33mΩ (HS) and 27mΩ (LS) MOSFETs (typ at 12V)
  • Flexible switching frequency options:
    • 100kHz to 1MHz, accurate (±15% or better), adjustable internal oscillator
    • 100kHz to 1MHz external sync capability
  • 0.6V ± 0.83% voltage reference over line, temperature, and radiation
  • Supports start-up into prebiased outputs
  • Adjustable slope compensation and soft-start
  • Adjustable input enable and power-good output for power sequencing
  • Power-good output monitor for undervoltage and overvoltage
  • Supports inverting buck-boost topology
  • Plastic packages outgas tested per ASTM E595
  • Available in military (–55°C to 125°C) temperature range

The TPS7H401x devices are 14V synchronous buck converters optimized for use in a space environment. The TPS7H4012 is a 6A device and the TPS7H4013 is a 3A device. The peak current mode converter obtains high efficiency with good transient performance and reduced component count.

The wide voltage range of the TPS7H401x enables it to be used as a point of load regulator to convert directly from a 12V or 5V rail. The output voltage start-up ramp is controlled by the SS_TR pin. Power sequencing is possible with the EN and PWRGD pins.

Additionally, various features are included such as an optimized current limit for each device, a flexible switching frequency, and configurable compensation.

The TPS7H401x devices are 14V synchronous buck converters optimized for use in a space environment. The TPS7H4012 is a 6A device and the TPS7H4013 is a 3A device. The peak current mode converter obtains high efficiency with good transient performance and reduced component count.

The wide voltage range of the TPS7H401x enables it to be used as a point of load regulator to convert directly from a 12V or 5V rail. The output voltage start-up ramp is controlled by the SS_TR pin. Power sequencing is possible with the EN and PWRGD pins.

Additionally, various features are included such as an optimized current limit for each device, a flexible switching frequency, and configurable compensation.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS7H401x-SP and TPS7H401x-SEP 4.5V to 14V Input, 3A and 6A, Radiation Hardened Synchronous Buck Converter datasheet (Rev. B) PDF | HTML Apr 6, 2026
* Radiation & reliability report TPS7H4013-SP Neutron Displacement Damage (NDD) Characterization Report (Rev. B) Jun 8, 2026
* Radiation & reliability report TPS7H4013-SP (QMLP) Total Ionizing Dose (TID) Radiation Report (Rev. B) Jun 8, 2026
* Radiation & reliability report TPS7H4013-SEP Total Ionizing Dose (TID) Radiation Report (Rev. B) Jun 8, 2026
* Radiation & reliability report TPS7H4012-SP and TPS7H4013-SP Single-Event Effects (SEE) PDF | HTML Oct 13, 2025
* SMD TPS7H4013-SP SMD TPS7H4013-SP SMD 5962-21221 Jul 7, 2026
Selection guide TI Space Products (Rev. L) Mar 27, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H4013EVM — TPS7H4013-SEP evaluation module

The TPS7H4013EVM demonstrates the operation of a single TPS7H4013-SEP buck converter (plastic package). The board provides footprints that can be populated with additional components to allow for testing of customized configurations, as well as jumpers and test points for easy device configuration (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7H4011x PSpice Average Model (AC stability)

SNVMCE8.ZIP (25 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7H401x PSpice Transient Model

SNVMCE1.ZIP (61 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7H401x SIMPLIS Model

SNVMCD9.ZIP (25 KB) - SIMPLIS model
Supported products & hardware
Simulation model

TPS7H401x SIMPLIS Transient Model

SNVMCF4.ZIP (55 KB) - SIMPLIS model
Supported products & hardware
Calculation tool

TPS7H401X-CALC — TPS7H4011/12/13 component calculator

Excel component calculator for TPS7H4011, TPS7H4012, and TPS7H4013
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DDW) 44 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos