Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS7H4104-SP

ACTIVE

TPS7H4104-SP

ACTIVE

Product details

Rating Space Topology Buck Iout (max) (A) 3 Vin (max) (V) 7 Vin (min) (V) 3 Vout (max) (V) 6.65 Vout (min) (V) 0.5 Features 4 outputs, Current Sharing, Enable, Frequency synchronization, Over Current Protection, Power good, Pre-Bias Start-Up, Sequencing and monitoring, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.01 Duty cycle (max) (%) 100
Rating Space Topology Buck Iout (max) (A) 3 Vin (max) (V) 7 Vin (min) (V) 3 Vout (max) (V) 6.65 Vout (min) (V) 0.5 Features 4 outputs, Current Sharing, Enable, Frequency synchronization, Over Current Protection, Power good, Pre-Bias Start-Up, Sequencing and monitoring, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.01 Duty cycle (max) (%) 100
HTQFP (PAP) 64 144 mm² (12 mm × 12 mm)
  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability up to 100krad(Si)
  • Single-event effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75MeV-cm2/mg (See TPS7H4104 SEE and TPS7H4102 SEE radiation report for test conditions and full information)
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75MeV-cm2/mg (See TPS7H4104 SEE and TPS7H4102 SEE radiation report for test conditions and full information)
  • Input voltage range from 3V to 7V
  • Up to 3A of maximum output current per channel or more when channels are paralleled
  • Typical efficiency of 91.1% (typical) at VIN = 5V, VOUT = 1.8V, IOUT = 1A at fSW = 500kHz
  • Integrated 62mΩ (HS) and 55mΩ (LS) MOSFETs (typical at VIN = 5V)
  • Flexible switching frequency:
    • 100kHz to 1MHz, internal oscillator
    • External synchronization capability
  • Accurate voltage reference of 599.48mV ± 1% over line, temperature, and TID
  • Monotonic start-up into pre-biased outputs
  • Per channel (CHx)
    • Adjustable slope compensation (RSCx)
    • Adjustable soft-start (SS_TRx)
    • Power-good output monitor for undervoltage and overvoltage (PWRGDx)
    • Input enable (ENx)
  • Sequence up and reverse sequence down when using EN_SEQ (only valid for TPS7H4104)
  • Plastic packages outgas tested per ASTM E595
  • Available in military (–55°C to 125°C) temp range
  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability up to 100krad(Si)
  • Single-event effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75MeV-cm2/mg (See TPS7H4104 SEE and TPS7H4102 SEE radiation report for test conditions and full information)
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75MeV-cm2/mg (See TPS7H4104 SEE and TPS7H4102 SEE radiation report for test conditions and full information)
  • Input voltage range from 3V to 7V
  • Up to 3A of maximum output current per channel or more when channels are paralleled
  • Typical efficiency of 91.1% (typical) at VIN = 5V, VOUT = 1.8V, IOUT = 1A at fSW = 500kHz
  • Integrated 62mΩ (HS) and 55mΩ (LS) MOSFETs (typical at VIN = 5V)
  • Flexible switching frequency:
    • 100kHz to 1MHz, internal oscillator
    • External synchronization capability
  • Accurate voltage reference of 599.48mV ± 1% over line, temperature, and TID
  • Monotonic start-up into pre-biased outputs
  • Per channel (CHx)
    • Adjustable slope compensation (RSCx)
    • Adjustable soft-start (SS_TRx)
    • Power-good output monitor for undervoltage and overvoltage (PWRGDx)
    • Input enable (ENx)
  • Sequence up and reverse sequence down when using EN_SEQ (only valid for TPS7H4104)
  • Plastic packages outgas tested per ASTM E595
  • Available in military (–55°C to 125°C) temp range

The TPS7H4104 and TPS7H4102 are 7V, 3A per channel, multichannel, peak-current mode, synchronous buck converters optimized for use in area sensitive, space environment applications. The device incorporates four (TPS7H4104) or two (TPS7H4102) identical channels that can be use to step down the power input voltage into independent voltages up to 3A per phase or interleaved to increment the output current up to 12A (TPS7H4104) or 6A (TPS7H4102).

Each channel incorporates the high-side and low-side power MOSFETs with programmable soft-start and slope compensation. Additionally, per channel power-good flags and enable signals are provided. The TPS7H4104 also includes an EN_SEQ input that enables a sequential power‑up and a reverse‑sequence power‑down.

Various current limit mechanisms are included for robust current limiting during fault conditions. Thermal shutdown disables the device when the die temperature exceeds thermal limit.

The TPS7H4104 and TPS7H4102 are 7V, 3A per channel, multichannel, peak-current mode, synchronous buck converters optimized for use in area sensitive, space environment applications. The device incorporates four (TPS7H4104) or two (TPS7H4102) identical channels that can be use to step down the power input voltage into independent voltages up to 3A per phase or interleaved to increment the output current up to 12A (TPS7H4104) or 6A (TPS7H4102).

Each channel incorporates the high-side and low-side power MOSFETs with programmable soft-start and slope compensation. Additionally, per channel power-good flags and enable signals are provided. The TPS7H4104 also includes an EN_SEQ input that enables a sequential power‑up and a reverse‑sequence power‑down.

Various current limit mechanisms are included for robust current limiting during fault conditions. Thermal shutdown disables the device when the die temperature exceeds thermal limit.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS7H410x-SP and TPS7H410x-SEP Radiation-Hardened, 3V to 7V Input, 3A per Channel, Multichannel, Synchronous Buck Converter datasheet (Rev. D) PDF | HTML Sep 16, 2026
* Radiation & reliability report TPS7H410x-SEP Production Flow and Reliability Report (Rev. C) PDF | HTML Nov 5, 2026
* Radiation & reliability report TPS7H4104-SP QMLP Total Ionizing Dose (TID) Report Jun 9, 2026
* Radiation & reliability report Single-Event Effects (SEE) Radiation Report of the TPS7H4104-SP PDF | HTML Feb 20, 2026
* Radiation & reliability report TPS7H4104-SEP and TPS7H4104-SP QMLP Neutron Displacement Damage (NDD) Characterization Report (Rev. A) Sep 17, 2025
Selection guide TI Space Products (Rev. L) Mar 27, 2026
Application note Achieving High Accuracy Output Below VREF with Space-Grade Multi-channel Buck Converters PDF | HTML Dec 17, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H4104EVM — TPS7H4104 evaluation module

The TPS7H4104 evaluation module (EVM) is optimized for 5V input voltage with four separate 3A outputs. Each converter is set-up separately so the board has a 0.8V output, a 1.2V output, a 1.5V output and a 1.8V output.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7H4102 and TPS7H4104 PSpice Transient Model

SLVMF67.ZIP (69 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7H4104 SIMPLIS Model (Rev. A)

SLVMED0A.ZIP (28 KB) - SIMPLIS model
Supported products & hardware
Simulation model

TPS7H410x PSpice Average Model (AC Stability)

SLVMEY5.ZIP (48 KB) - PSpice model
Supported products & hardware
Calculation tool

TPS7H410X-CALC — TPS7H4104/2 component calculator

TPS7H4104 and TPS7H4102 component calculator
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos