Product details

Number of input channels 2 Features 2LED drivers, 1PD amp, CO amp, Boost converter, Horn driver Operating temperature range (°C) -40 to 85 Vs (min) (V) 2 Vs (max) (V) 15.6 Interface type I2C Rating Catalog
Number of input channels 2 Features 2LED drivers, 1PD amp, CO amp, Boost converter, Horn driver Operating temperature range (°C) -40 to 85 Vs (min) (V) 2 Vs (max) (V) 15.6 Interface type I2C Rating Catalog
HTSSOP (DCP) 38 62.08 mm² (9.7 mm × 6.4 mm)
  • Photo Chamber AFE
    • Dual 8-bit programmable current LED drivers
    • Temperature compensation of LED current
    • Ultra-low offset op-amp for photodiodes
    • Programmable and bypassable gain stage
  • Carbon Monoxide Sensor AFE
    • Ultra-low offset gain stage
    • Programmable gain and reference
  • Horn Driver
    • Self-resonant driver for three-terminal piezos
    • PWM support for voice on two-terminal piezos
  • Power Management
    • Programmable LDO for external microcontroller
    • Boost converter for horn, interconnect
  • Interconnection bus for multi-alarm communication
  • Ultra-low power consumption
  • I2C serial interface
  • Programmable battery test load
  • Photo Chamber AFE
    • Dual 8-bit programmable current LED drivers
    • Temperature compensation of LED current
    • Ultra-low offset op-amp for photodiodes
    • Programmable and bypassable gain stage
  • Carbon Monoxide Sensor AFE
    • Ultra-low offset gain stage
    • Programmable gain and reference
  • Horn Driver
    • Self-resonant driver for three-terminal piezos
    • PWM support for voice on two-terminal piezos
  • Power Management
    • Programmable LDO for external microcontroller
    • Boost converter for horn, interconnect
  • Interconnection bus for multi-alarm communication
  • Ultra-low power consumption
  • I2C serial interface
  • Programmable battery test load

The TPS8802 integrates all of the regulators, amplifiers, and drivers required for a dual-wave photoelectric smoke alarm and carbon monoxide (CO) detection system. Its high flexibility is ideal for smoke alarm systems where precision and power consumption are critical.

The wide input voltage range combined with low standby power consumption and power-saving features support 10-year battery life operation from a single lithium primary battery. The TPS8802 also supports battery backup smoke alarms, seamlessly remaining powered when the mains supply drops or if the battery is disconnected.

The TPS8802 integrates all of the regulators, amplifiers, and drivers required for a dual-wave photoelectric smoke alarm and carbon monoxide (CO) detection system. Its high flexibility is ideal for smoke alarm systems where precision and power consumption are critical.

The wide input voltage range combined with low standby power consumption and power-saving features support 10-year battery life operation from a single lithium primary battery. The TPS8802 also supports battery backup smoke alarms, seamlessly remaining powered when the mains supply drops or if the battery is disconnected.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS8802 Smoke Alarm AFE datasheet (Rev. C) PDF | HTML Aug 9, 2021
Application note Dual-Ray Smoke Detector with the TPS8802 and MSPM0 MCUs PDF | HTML Aug 22, 2023
Application note Achieving 10-Year Battery Life with Smoke Alarm TPS8802 PDF | HTML Oct 4, 2021
Application note Optimizing SNR in Smoke Alarm Photodiode Front Ends with TPS8802 and TPS8804 PDF | HTML Oct 4, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS8802EVM — Evaluation module for TPS8802 residential photoelectric smoke/CO alarm

The TPS8802EVM is used to evaluate the TPS8802 smoke and CO detection analog front end and power management IC. The EVM allows for easy connection from the TPS8802 to a user-supplied photoelectric chamber and carbon monoxide sensor. The TPS8802 GUI interfaces with the EVM to quickly evaluate the (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SLVC793 — Software: TPS8802EVM and TPS8804EVM GUI

Supported products & hardware
Support software

SLVC813 — TPS8802 Smoke Detection Code for Energia

Supported products & hardware
Calculation tool

SLVRBG9 — TPS8802 Power Calculation Spreadsheet

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCP) 38 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos