Home Power management LED drivers Illumination LED drivers

TPS923650

ACTIVE

Product details

Input voltage type DC/DC Topology Boost, Buck-Boost Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 65 Vout (min) (V) 5.5 Iout (max) (A) 1 Features Cycle-by-cycle over-current protection, Fast load transient support, Integrated Switching FET, LED Open Detection, LED Short Detection, Thermal shutdown Operating temperature range (°C) to Dimming method Analog Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Boost, Buck-Boost Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 65 Vout (min) (V) 5.5 Iout (max) (A) 1 Features Cycle-by-cycle over-current protection, Fast load transient support, Integrated Switching FET, LED Open Detection, LED Short Detection, Thermal shutdown Operating temperature range (°C) to Dimming method Analog Number of channels 1 Rating Catalog
WSON (DSG) 8 4 mm² (2 mm × 2 mm) HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm) SOT-5X3 (DRL) 8 3.36 mm² (2.1 mm × 1.6 mm)
  • 4.5V to 65V wide input range
  • LED common cathode connection
  • Integrated 300mΩ MOSFET:
    • Typical current limit (1.6A / 3.2A)
    • Switching frequency (400kHz / 1MHz)
  • Advanced dimming options:
    • Analog dimming (200:1)
    • Fast PWM dimming (50ns pulse width)
  • Full protection features:
    • LED open and short protection
    • Switching FET open and short protection
    • External component failure protection
    • Cycle-by-cycle current limit
    • Thermal shutdown
  • Package: WSON-8, HVSSOP-8, SOT583
  • 4.5V to 65V wide input range
  • LED common cathode connection
  • Integrated 300mΩ MOSFET:
    • Typical current limit (1.6A / 3.2A)
    • Switching frequency (400kHz / 1MHz)
  • Advanced dimming options:
    • Analog dimming (200:1)
    • Fast PWM dimming (50ns pulse width)
  • Full protection features:
    • LED open and short protection
    • Switching FET open and short protection
    • External component failure protection
    • Cycle-by-cycle current limit
    • Thermal shutdown
  • Package: WSON-8, HVSSOP-8, SOT583

The TPS92365x family is a 1A / 2A non-synchronous Buck LED driver with 4.5V to 65V wide input range. By integrating the low-side NMOS, the device is capable of driving LEDs with high power density and high efficiency. The device also supports common cathodeconnection and single layer PCB. The switching frequency is set at 400kHz or 1MHz.

The TPS92365x family support PWM dimming by configuring through the DIM input pins by means of simple high and low signals. The TPS92365x family support analog dimming by configuring through the DIM input pins by means of analog voltage signals. The device adopts an adaptive off-time current mode control along with smart and accurate sampling to enable fast PWM dimming and achieve high dimming ratio.

The TPS92365x family also provides multiple systematic protections, including LED open and short, switching FET open and short, sense resistor open and short, and thermal shutdown.

The TPS92365x family is a 1A / 2A non-synchronous Buck LED driver with 4.5V to 65V wide input range. By integrating the low-side NMOS, the device is capable of driving LEDs with high power density and high efficiency. The device also supports common cathodeconnection and single layer PCB. The switching frequency is set at 400kHz or 1MHz.

The TPS92365x family support PWM dimming by configuring through the DIM input pins by means of simple high and low signals. The TPS92365x family support analog dimming by configuring through the DIM input pins by means of analog voltage signals. The device adopts an adaptive off-time current mode control along with smart and accurate sampling to enable fast PWM dimming and achieve high dimming ratio.

The TPS92365x family also provides multiple systematic protections, including LED open and short, switching FET open and short, sense resistor open and short, and thermal shutdown.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS923650DRLREVM — TPS923650 evaluation module in SOT583 package

The TPS923650 evaluation module (EVM) is a two layer PCB assembly with multiple variants to help the user evaluate the main features and performance of the TPS923651/0 device family. The TPS923651/0 is a 2A / 1A non-synchronous Boost / Buck-Boost LED driver with 4.5V to 65V wide input range with (...)

Supported products & hardware
Evaluation board

TPS923651-0DSGREVM — TPS923650 and TPS923651 evaluation module in WSON package

The TPS923651/0 evaluation module (EVM) is a two-layer PCB assembly with multiple variants to help the user evaluate the main features and performance of the TPS923651/0 device family. The TPS923651/0 is a 2A / 1A non-synchronous boost / buck-boost LED driver with 4.5V to 65V wide input range with (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian
HVSSOP (DGN) 8 Ultra Librarian
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos