TPS92543-Q1
Automotive, 65V synchronous boost controller, 2A synchronous CC buck and bypass FET controller
TPS92543-Q1
- AEC-Q100 qualified for automotive applications
- Grade 1: –40°C to 125°C ambient operating temperature
- Device HBM classification level H1C
- Device CDM classification level C5
- Functional Safety-Capable
- Documentation available to aid functional safety system design
- 4.5V to 65V wide input voltage range
- Synchronous Buck with integrated switches
- Up to 2A continuous output current with 4% accuracy
- Synchronous BOOST controller
- Programmable output voltage up to 65V
- Six floating gate drivers for shunt-FET dimming
- Programmable width and phase setting
- Programmable PWM frequency
- BOOST and BUCK spread-spectrum for EMI mitigation
- BUCK switch thermal protection
- UART serial communication
- Internal oscillator for system clock
- LMM compatible
- Internal EEPROM
- Default settings
- Customer calibration data
The TPS92543 device contains a synchronous BOOST controller and a monolithic synchronous buck LED driver with a wide 4.5V to 65V operating BUCK input voltage range. The TPS92543 includes two sub-strings of three series connected floating bypass FET controllers.
The synchronous BOOST controller implements a peak current-mode controller to operate in constant voltage mode. The Boost can be programmed to operate as dual-phase together with another TPS92543. The output voltage can be programmed using a programmable 8-bit DAC.
The monolithic synchronous BUCK implements an adaptive on-time average current mode control and is designed to be compatible with shunt FET dimming techniques and LED matrix manager-based dynamic beam headlamps. The adaptive on-time control provides near constant switching frequency that can be set between 100kHz and 1.0MHz. Inductor current sensing and closed-loop feedback enable better than ±4% accuracy over wide input voltage, output voltage and ambient temperature range.
The TPS92543 incorporates two sub-strings of three series connected floating bypass FET controllers to perform LED shunt FET dimming. Each controller can perform FET dimming with segment voltages of up to 55V. The device includes programmable registers for phase shift and pulse width of each individual segment.
The TPS92543 includes an internal oscillator. The UART serial interface is compatible with TPS9266x, and TPS9254x devices. The internal EEPROM can store system defaults as well as calibration and lighting module data. The four configurable MPIOs can be configured as digital inputs or outputs, or ADC input for use with system temperature compensation, LED binning and coding.
The TPS92543-Q1 is available in a 7.0mm × 7.0mm thermally-enhanced 48-pin HTQFP package with top-exposed pad.
Request more information
The full data sheet and other information are available. Request now
The functional safety manual, report and quantitative analysis report are available - NDA required. Request now
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS92543-Q1 65V Automotive Synchronous BOOST Controller, 2A Synchronous CC BUCK and Bypass FET Controllers datasheet (Rev. A) | PDF | HTML | 27 Aug 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LEDMCUEVM-132 — MSP432E401Y MCU communications board for LED evaluation modules
The LEDMCUEVM-132 implements SPI communications that support multiple devices on the bus, UART communications for the LMMs family of devices, CAN transceiver for UART to control LMM family of devices, 4 PWM signals for dimming, multiple IOs, isolated 5-V supply, digital isolators, and a standard (...)
TPS92543EVM — TPS92543-Q1 evaluation module
The TPS92543/1-Q1 devices implements a synchronous BOOST controller with peak current-mode controller in constant voltage (CV) mode, and a monolithic synchronous buck LED driver with an adaptive on-time average current mode control. TPS92543-Q1 is designed to be compatible with shunt FET dimming (...)
TPS9254X-FS-NDA — TPS9254x functional safety documentation - NDA restrictions
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTQFP (PHP) | 48 | Ultra Librarian |
| HTQFP (PKD) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.