Home Power management LED drivers Automotive LED drivers

TPS92544-Q1

ACTIVE

Automotive 65V sync boost controller 2A synch CC buck and stepper motor trapezoidal motion control

Product details

Number of channels 1 Topology Boost Controller, Buck Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (min) (V) 0.8 Vout (max) (V) 65 Iout (max) (A) 2 Iq (typ) (mA) 2000 Switching frequency (max) (kHz) 1000 Features Fault Detection, LED Open Detection, LED Short Detection, Precise dimming control, Thermal Error Flag, Thermal shutdown
Number of channels 1 Topology Boost Controller, Buck Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (min) (V) 0.8 Vout (max) (V) 65 Iout (max) (A) 2 Iq (typ) (mA) 2000 Switching frequency (max) (kHz) 1000 Features Fault Detection, LED Open Detection, LED Short Detection, Precise dimming control, Thermal Error Flag, Thermal shutdown
HTQFP (PKD) 48 81 mm² (9 mm × 9 mm) HTQFP (PHP) 48 81 mm² (9 mm × 9 mm)
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • 4.5V to 65V wide input voltage range
  • Synchronous Buck with integrated switches
  • Configurable Constant Voltage (CV) and Constant Current (CC) operation
    • Up to 2A continuous output current with 4% accuracy
    • 4% regulation accuracy (voltage and current mode)
  • Synchronous BOOST controller
    • Programmable output voltage up to 65V
  • BOOST and BUCK spread-spectrum for EMI mitigation
  • BUCK switch thermal protection
  • UART serial communication
    • Internal oscillator for system clock
    • LMM compatible
  • Internal EEPROM
    • Default settings
    • Customer calibration data
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • 4.5V to 65V wide input voltage range
  • Synchronous Buck with integrated switches
  • Configurable Constant Voltage (CV) and Constant Current (CC) operation
    • Up to 2A continuous output current with 4% accuracy
    • 4% regulation accuracy (voltage and current mode)
  • Synchronous BOOST controller
    • Programmable output voltage up to 65V
  • BOOST and BUCK spread-spectrum for EMI mitigation
  • BUCK switch thermal protection
  • UART serial communication
    • Internal oscillator for system clock
    • LMM compatible
  • Internal EEPROM
    • Default settings
    • Customer calibration data

The TPS92544-Q1 device contains a synchronous BOOST controller and a monolithic synchronous buck LED driver with a wide 4.5V to 65V operating BUCK input voltage range.

The synchronous BOOST controller implements a peak current-mode controller to operate in constant voltage mode. The output voltage can be programmed using a programmable 8-bit DAC.

The monolithic synchronous BUCK implements an adaptive on-time average current mode control and is designed to generate constant voltage (CV) or constant current (CC) output. In the CC mode, the BUCK is compatible with shunt FET dimming techniques and LED matrix manager-based dynamic beam headlamps. In CV mode, the adaptive on-time control enables high bandwidth operation with fast transient response. The adaptive on-time control provides near constant switching frequency that can be set between 100kHz and 1.0MHz. Inductor current sensing and closed-loop feedback enable better than ±4% accuracy over wide input voltage, output voltage and ambient temperature range. In CC mode, the BUCK can independently modulate LED current using both analog or PWM dimming techniques.

The TPS92544-Q1 includes an internal oscillator. The UART serial interface is compatible with TPS9266x, and TPS9254x devices. The internal EEPROM can store system defaults as well as calibration and lighting module data. The seven configurable MPIOs and DIOs can be set as digital inputs or outputs, or ADC inputs for applications with system temperature compensation, LED binning and coding, etc.

The TPS92544-Q1 is available in a 7.0mm × 7.0mm thermally-enhanced 48-pin HTQFP package.

The TPS92544-Q1 device contains a synchronous BOOST controller and a monolithic synchronous buck LED driver with a wide 4.5V to 65V operating BUCK input voltage range.

The synchronous BOOST controller implements a peak current-mode controller to operate in constant voltage mode. The output voltage can be programmed using a programmable 8-bit DAC.

The monolithic synchronous BUCK implements an adaptive on-time average current mode control and is designed to generate constant voltage (CV) or constant current (CC) output. In the CC mode, the BUCK is compatible with shunt FET dimming techniques and LED matrix manager-based dynamic beam headlamps. In CV mode, the adaptive on-time control enables high bandwidth operation with fast transient response. The adaptive on-time control provides near constant switching frequency that can be set between 100kHz and 1.0MHz. Inductor current sensing and closed-loop feedback enable better than ±4% accuracy over wide input voltage, output voltage and ambient temperature range. In CC mode, the BUCK can independently modulate LED current using both analog or PWM dimming techniques.

The TPS92544-Q1 includes an internal oscillator. The UART serial interface is compatible with TPS9266x, and TPS9254x devices. The internal EEPROM can store system defaults as well as calibration and lighting module data. The seven configurable MPIOs and DIOs can be set as digital inputs or outputs, or ADC inputs for applications with system temperature compensation, LED binning and coding, etc.

The TPS92544-Q1 is available in a 7.0mm × 7.0mm thermally-enhanced 48-pin HTQFP package.

Download View video with transcript Video

Request more information

The full data sheet and other information are available.Request now

The functional safety manual, report and quantitative analysis report are available - NDA required.Request now

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS92544-Q1 65V Automotive Synchronous Boost Controller, and 2A Synchronous CC/CV Buck Converter , and Trapezoidal Motion Profile Control of Stepper Motor datasheet (Rev. A) PDF | HTML Oct 9, 2025
White paper Inside Tomorrow’s SDVs: Integrating Remote-Controlled Edge Nodes PDF | HTML Sep 22, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LEDMCUEVM-132 — MSP432E401Y MCU communications board for LED evaluation modules

The LEDMCUEVM-132 implements SPI communications that support multiple devices on the bus, UART communications for the LMMs family of devices, CAN transceiver for UART to control LMM family of devices, 4 PWM signals for dimming, multiple IOs, isolated 5-V supply, digital isolators, and a standard (...)

User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTQFP (PKD) 48 Ultra Librarian
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos