Home Power management LED drivers Illumination LED drivers

TPS92551

ACTIVE

Product details

Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 60 Vout (max) (V) 58 Vout (min) (V) 0.2 Iout (max) (A) 0.45 Iq (typ) (mA) 2.65 Features Enable/Shutdown, Integrated Switch, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 60 Vout (max) (V) 58 Vout (min) (V) 0.2 Iout (max) (A) 0.45 Iq (typ) (mA) 2.65 Features Enable/Shutdown, Integrated Switch, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
TO-PMOD (NDW) 7 139.9032 mm² (10.16 mm × 13.77 mm)
  • Integrated All Power Components Including the Power Inductor
  • Wide Input Voltage Range : 4.5V - 60V
  • Constant Switching Frequency at 800kHz
  • High Contrast Ratio (Minimum Dimming Current Pulse width < 16µs)
  • Drives up to 16 LEDs in series at 60V input
  • ±3.5% Typical LED Current Accuracy
  • LED Current Adjustable from 300mA to 450mA
  • Up to 95% Efficiency
  • TPS92551 Modules can be Connected in Parallel for Higher Current Operation
  • Input Under-Voltage Lock-Out (UVLO)
  • Compatible with Ceramic and Low ESR Capacitors
  • Low Electro Magnetic Interference (EMI) Complies with EN55015 Standard EN55015, refer to and
  • LED Open and Short Circuit Protections
  • Thermal Shutdown and RoHS Compliant
  • -40˚C to +125˚C Junction Temperature Range

Package Highlights

  • 7-Lead Easy-to-Use Package (Similar to TO-263)
  • Single Exposed Die Attach Pad for Enhanced Thermal Performance
  • 10.2 x 13.8 x 4.6 mm Package

All trademarks are the property of their respective owners.

  • Integrated All Power Components Including the Power Inductor
  • Wide Input Voltage Range : 4.5V - 60V
  • Constant Switching Frequency at 800kHz
  • High Contrast Ratio (Minimum Dimming Current Pulse width < 16µs)
  • Drives up to 16 LEDs in series at 60V input
  • ±3.5% Typical LED Current Accuracy
  • LED Current Adjustable from 300mA to 450mA
  • Up to 95% Efficiency
  • TPS92551 Modules can be Connected in Parallel for Higher Current Operation
  • Input Under-Voltage Lock-Out (UVLO)
  • Compatible with Ceramic and Low ESR Capacitors
  • Low Electro Magnetic Interference (EMI) Complies with EN55015 Standard EN55015, refer to and
  • LED Open and Short Circuit Protections
  • Thermal Shutdown and RoHS Compliant
  • -40˚C to +125˚C Junction Temperature Range

Package Highlights

  • 7-Lead Easy-to-Use Package (Similar to TO-263)
  • Single Exposed Die Attach Pad for Enhanced Thermal Performance
  • 10.2 x 13.8 x 4.6 mm Package

All trademarks are the property of their respective owners.

The TPS92551 Constant Current Buck LED Driver Micro-Module drives maximum 450mA LED current up to 16 LEDs in a single string (maximum 23W). It integrates all the power components including the power inductor. The TPS92551 provides a full turn-key, highly efficient solution for wide range of single string LED lighting applications with up to 95% power efficiency. It accepts an input voltage ranging from 4.5V to 60V and delivers a 350mA LED current as default. The LED current is adjustable from 300mA to 450mA by charging a single external resistor.

The module operates at constant switching frequency (800kHz) with low Electro Magnetic Interference(EMI) complying with EN55015 standard. The module has fast control loop to realize fine LED current pulse yielding 256–step PWM dimming resolution at 240Hz for general lighting. Protection features include thermal shutdown, input under-voltage lockout, LED open-circuit and short-circuit protections. The TPS92551 Micro-Module is available in 7-pin PFM power package.

The TPS92551 Constant Current Buck LED Driver Micro-Module drives maximum 450mA LED current up to 16 LEDs in a single string (maximum 23W). It integrates all the power components including the power inductor. The TPS92551 provides a full turn-key, highly efficient solution for wide range of single string LED lighting applications with up to 95% power efficiency. It accepts an input voltage ranging from 4.5V to 60V and delivers a 350mA LED current as default. The LED current is adjustable from 300mA to 450mA by charging a single external resistor.

The module operates at constant switching frequency (800kHz) with low Electro Magnetic Interference(EMI) complying with EN55015 standard. The module has fast control loop to realize fine LED current pulse yielding 256–step PWM dimming resolution at 240Hz for general lighting. Protection features include thermal shutdown, input under-voltage lockout, LED open-circuit and short-circuit protections. The TPS92551 Micro-Module is available in 7-pin PFM power package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS92551 450mA 23W Const Current Buck LED Driver Micro-Module datasheet (Rev. C) May 1, 2013
White paper Common LED Functions and LED Driver Design Considerations Sep 21, 2020
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
User guide AN-2194 TPS92551 450mA 60V LED Driver Micro-Module Eval Board (Rev. A) May 1, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS92551 PSpice Transient Model

SNVM032.ZIP (129 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TO-PMOD (NDW) 7 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos