Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM41625

ACTIVE

4-V to 16-V, 25-A, stackable power module

Product details

Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 25 Vin (max) (V) 16 Vin (min) (V) 4 Vout (max) (V) 7.1 Vout (min) (V) 0.6 Features Current Sharing, EMI Tested, Frequency synchronization, Phase Interleaving, Power good, Remote Sense Operating temperature range (°C) -40 to 125 Type Module Control mode ACM Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 1000
Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 25 Vin (max) (V) 16 Vin (min) (V) 4 Vout (max) (V) 7.1 Vout (min) (V) 0.6 Features Current Sharing, EMI Tested, Frequency synchronization, Phase Interleaving, Power good, Remote Sense Operating temperature range (°C) -40 to 125 Type Module Control mode ACM Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 1000
QFM (MOV) 69 176 mm² (16 mm × 11 mm)
  • Integrated inductor power solution
  • 11-mm × 16-mm × 4.2-mm QFN package
    • All pins accessible from package perimeter
  • Input voltage range: 4 V to 16 V
  • Wide-output voltage range: 0.6 V to 7.1 V
  • Selectable internal reference (±0.5% accuracy)
  • Stackable up to two devices
    • Parallel outputs for higher current
    • Phase-interleaving for reduced ripple
  • Efficiencies up to 97%
  • Adjustable fixed switching frequency (300 kHz to 1 MHz)
  • Allows synchronization to an external clock
  • Advanced current mode provides ultra-fast load step response
  • Power-good output
  • Meets EN55011 radiated EMI limits
  • Operating ambient range: –40°C to +105°C
  • Operating IC junction range: –40°C to +125°C
  • Pin compatible with: 15-A TPSM41615
  • Create a custom design using the TPSM41625 With the WEBENCH Power Designer
  • Integrated inductor power solution
  • 11-mm × 16-mm × 4.2-mm QFN package
    • All pins accessible from package perimeter
  • Input voltage range: 4 V to 16 V
  • Wide-output voltage range: 0.6 V to 7.1 V
  • Selectable internal reference (±0.5% accuracy)
  • Stackable up to two devices
    • Parallel outputs for higher current
    • Phase-interleaving for reduced ripple
  • Efficiencies up to 97%
  • Adjustable fixed switching frequency (300 kHz to 1 MHz)
  • Allows synchronization to an external clock
  • Advanced current mode provides ultra-fast load step response
  • Power-good output
  • Meets EN55011 radiated EMI limits
  • Operating ambient range: –40°C to +105°C
  • Operating IC junction range: –40°C to +125°C
  • Pin compatible with: 15-A TPSM41615
  • Create a custom design using the TPSM41625 With the WEBENCH Power Designer

The TPSM41625 power module is an easy-to-use integrated power supply that combines a DC/DC converter with power MOSFETs, a shielded inductor, and passives into a compact QFN package. This power solution requires few external components while maintaining the ability to adjust key parameters to meet specific design requirements. Applications requiring increased current can benefit from the ability to parallel two TPSM41625 devices.

The 11-mm × 16-mm × 4.2-mm, 69-pin QFN package with optimal package layout has excellent power dissipation capability which enhances thermal performance. The package footprint has all signal pins accessible from the perimeter and large thermal pads beneath the device. The TPSM41625 offers flexibilty with many features including power good signal, clock synchronization, programmable UVLO, soft-start timing selection, prebias start-up, as well as overcurrent and overtemperature protection making it a great product for powering a wide range of devices and systems.

space

space

space

The TPSM41625 power module is an easy-to-use integrated power supply that combines a DC/DC converter with power MOSFETs, a shielded inductor, and passives into a compact QFN package. This power solution requires few external components while maintaining the ability to adjust key parameters to meet specific design requirements. Applications requiring increased current can benefit from the ability to parallel two TPSM41625 devices.

The 11-mm × 16-mm × 4.2-mm, 69-pin QFN package with optimal package layout has excellent power dissipation capability which enhances thermal performance. The package footprint has all signal pins accessible from the perimeter and large thermal pads beneath the device. The TPSM41625 offers flexibilty with many features including power good signal, clock synchronization, programmable UVLO, soft-start timing selection, prebias start-up, as well as overcurrent and overtemperature protection making it a great product for powering a wide range of devices and systems.

space

space

space

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPSM41615 ACTIVE 4-V to 16-V, 15-A, stackable power module Lower current equivalent with adjustable current limit.
Same functionality with different pin-out to the compared device.
TPS543C20A ACTIVE 4-V to 16-V, 40-A synchronous SWIFT™ buck converter with adaptive internal compensation Higher current discrete equivalent
TPSM8287A12 ACTIVE 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor Alternative, scalable solution with smaller BOM size, frequency synch and I2C option; lower input voltage range

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPSM41625 4-V to 16-V Input, 25-A DC/DC Power Module with Current Sharing datasheet (Rev. A) PDF | HTML Dec 7, 2020
Application note Point-of-Load Solutions for Network Interface Cards (NIC) PDF | HTML Sep 8, 2021
Application note Non-Isolated Point-of-Load Solutions for Tiger Lake in PC Applications (Rev. B) PDF | HTML Apr 29, 2021
Technical article 3 ways to reduce power-supply noise with power modules PDF | HTML Dec 15, 2020
Application note Enhance Stability of TPSM41625 Buck Module Designs with Minimized Ceramic Output PDF | HTML Sep 9, 2020
Certificate TPSM41625-2X-EVM EU Declaration of Conformity (DoC) Aug 4, 2020
Certificate TPSM41625EVM EU Declaration of Conformity (DoC) Aug 4, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM41625EVM — 4-V to 16-V input, 0.6-V to 7.1-V output, 25-A power module evaluation board

The TPSM41625 evaluation board (EVM) is configured to evaluate the operation of the TPSM41625 power module for current up to 25 A. The input voltage range is 4 V to 16 V. The output voltage range is 0.6 V to 7.1 V. The evaluation board makes it easy to evaluate the TPSM41625 operation.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPSM41625 PSpice Transient Model

SLVMDF0.ZIP (525 KB) - PSpice model
Supported products & hardware
Reference design

TIPA-050005 — Non-isolated point-of-load solutions for Tiger Lake in PC applications

Advanced processors and platforms such as the Intel® Tiger Lake micro-architecture need point-of-load (POL) solutions for memory, low-power CPU rails, and 3.3V and 5V rail requirements from an array of rechargeable batteries, or a 12V input bus. 

 

This power-supply design highlights the latest (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
QFM (MOV) 69 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos