Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM560R6H

ACTIVE

4.2-V to 60-V input, 1-V to 16-V output, 0.6-A step-down module in 5-mm x 5.5-mm x 4-mm QFN

Product details

Rating Catalog Topology Buck, Inverting Buck-Boost, Synchronous Buck Iout (max) (A) 0.6 Vin (max) (V) 60 Vin (min) (V) 4.2 Vout (max) (V) 16 Vout (min) (V) 1 Features EMI Tested, Enable, Overcurrent protection, Power good EMI features Integrated capacitors, Low parasitic Hotrod packaging Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 91 Control mode current mode Switching frequency (min) (kHz) 850 Switching frequency (max) (kHz) 1150
Rating Catalog Topology Buck, Inverting Buck-Boost, Synchronous Buck Iout (max) (A) 0.6 Vin (max) (V) 60 Vin (min) (V) 4.2 Vout (max) (V) 16 Vout (min) (V) 1 Features EMI Tested, Enable, Overcurrent protection, Power good EMI features Integrated capacitors, Low parasitic Hotrod packaging Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 91 Control mode current mode Switching frequency (min) (kHz) 850 Switching frequency (max) (kHz) 1150
B3QFN (RDA) 15 27.5 mm² 5.5 x 5
  • Functional Safety-Capable
  • 5.0-mm × 5.5-mm × 4.0-mm Enhanced HotRod™ QFN
    • Excellent thermal performance: up to 9.6-W output power at 85°C, no airflow
    • Standard footprint: single large thermal pad and all pins accessible from perimeter
  • Designed for reliable and rugged applications
    • Wide input voltage range: 4.2 V to 60 V
    • Input voltage transient protection up to 66 V
    • Operating junction range: –40°C to +125°C
  • Fixed 1-MHz switching frequency
  • FPWM mode of operation
  • Optimized for ultra-low EMI requirements
    • Integrated shielded inductor and high-frequency bypass capacitors
    • Meets EN55011 EMI standards
  • 26-µA nonswitching quiescent current
  • Monotonic start-up into prebiased output
  • No loop-compensation or bootstrap components
  • Precision enable and input UVLO with hysteresis
  • Thermal shutdown protection with hysteresis
  • Create a custom design using the TPSM560R6H with the WEBENCH Power Designer
  • Functional Safety-Capable
  • 5.0-mm × 5.5-mm × 4.0-mm Enhanced HotRod™ QFN
    • Excellent thermal performance: up to 9.6-W output power at 85°C, no airflow
    • Standard footprint: single large thermal pad and all pins accessible from perimeter
  • Designed for reliable and rugged applications
    • Wide input voltage range: 4.2 V to 60 V
    • Input voltage transient protection up to 66 V
    • Operating junction range: –40°C to +125°C
  • Fixed 1-MHz switching frequency
  • FPWM mode of operation
  • Optimized for ultra-low EMI requirements
    • Integrated shielded inductor and high-frequency bypass capacitors
    • Meets EN55011 EMI standards
  • 26-µA nonswitching quiescent current
  • Monotonic start-up into prebiased output
  • No loop-compensation or bootstrap components
  • Precision enable and input UVLO with hysteresis
  • Thermal shutdown protection with hysteresis
  • Create a custom design using the TPSM560R6H with the WEBENCH Power Designer

The TPSM560R6H power module is a highly integrated 600-mA power solution that combines a 60-V input, step-down DC/DC converter with power MOSFETs, a shielded inductor, and passives in a thermally enhanced QFN package. The 5.0-mm × 5.5-mm × 4.0-mm, 15-pin QFN package uses enhanced HotRod QFN technology for enhanced thermal performance, small footprint, and low EMI. The package footprint has all pins accessible from the perimeter and a single large thermal pad for simple layout and easy handling in manufacturing.

The TPSM560R6H is a compact, easy-to-use power module with a wide adjustable output voltage range of 1.0 V to 16 V. The total solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process. The full feature set includes power good, programmable UVLO, prebias start-up, overcurrent, and temperature protections, making the TPSM560R6H an excellent device to power a wide range of applications. Space-constrained applications benefit from the 5.0-mm × 5.5-mm package.

The TPSM560R6H power module is a highly integrated 600-mA power solution that combines a 60-V input, step-down DC/DC converter with power MOSFETs, a shielded inductor, and passives in a thermally enhanced QFN package. The 5.0-mm × 5.5-mm × 4.0-mm, 15-pin QFN package uses enhanced HotRod QFN technology for enhanced thermal performance, small footprint, and low EMI. The package footprint has all pins accessible from the perimeter and a single large thermal pad for simple layout and easy handling in manufacturing.

The TPSM560R6H is a compact, easy-to-use power module with a wide adjustable output voltage range of 1.0 V to 16 V. The total solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process. The full feature set includes power good, programmable UVLO, prebias start-up, overcurrent, and temperature protections, making the TPSM560R6H an excellent device to power a wide range of applications. Space-constrained applications benefit from the 5.0-mm × 5.5-mm package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPSM560R6H, 60-V Input, 1-V to 16-V Output, 600-mA Power Module in an Enhanced HotRod™ QFN Package datasheet PDF | HTML 20 Sep 2021
Certificate TPSM560R6HSEVM EU Declaration of Conformity (DoC) 23 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM560R6HEVM — TPSM560R6H evaluation board 4.2-V to 60-V input, 1-V to 16-V, 1.5-A output, power module

The TPSM560R6HEVM evaluation board (EVM) is configured to evaluate the operation of the TPSM560R6H power module. The input voltage range is 4.2 V to 60 V. The output voltage range is 1 V to 16 V. The evaluation board makes it easy to evaluate the TPSM560R6H operation.
User guide: PDF | HTML
Not available on TI.com
Reference designs

TIDA-010255 — 230VAC, 2kW three-phase GaN inverter reference design for robotics and servo drives

This reference design demonstrates a high-efficiency 320-VDC input, three-phase power stage using six fast switching GaN-FETs with integrated driver, protection and temperature reporting with hot-side microcontroller control, especially for motor-integrated servo drives and robotics applications. (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
B3QFN (RDA) 15 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos