Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM82816

ACTIVE

Product details

Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 6 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable soft start, EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, MagPack technology, Output discharge, Overcurrent protection, Power good, Soft Start Adjustable, Soft-start adjustable, Spread Spectrum, Tracking EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Operating temperature range (°C) -40 to 125 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 100 Control mode Peak current mode, current mode, current mode control Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 4000
Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 6 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable soft start, EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, MagPack technology, Output discharge, Overcurrent protection, Power good, Soft Start Adjustable, Soft-start adjustable, Spread Spectrum, Tracking EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Operating temperature range (°C) -40 to 125 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 100 Control mode Peak current mode, current mode, current mode control Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 4000
QFN-FCMOD (VCA) 13 7.5 mm² (3 mm × 2.5 mm) USIP (SIE) 14 See data sheet
  • Adjustable and synchronizable switching frequency of 1.8MHz to 4MHz
  • Spread spectrum clocking (optional)
  • Selectable forced PWM or PFM/PWM operation
  • Output voltage accuracy ±1% (PWM operation)
  • Input voltage range: 2.7V to 6V
  • Output voltage range: 0.6V to 5.5V
  • Adjustable soft start or tracking
  • Power-good output with window comparator
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • Optimized for low EMI requirements
    • No bond wire package
    • MagPack technology shields inductor and IC
    • Simplified layout through optimized pinout
  • 100% duty cycle
  • Output discharge
  • Typical quiescent current: 18µA
  • Operating temperature range: –40°C to 125°C
  • Maximum package height: 1.6mm (SIE) / 2.0mm (VCA)
  • Excellent thermal performance
  • Pin-to-pin compatible with:
  • Adjustable and synchronizable switching frequency of 1.8MHz to 4MHz
  • Spread spectrum clocking (optional)
  • Selectable forced PWM or PFM/PWM operation
  • Output voltage accuracy ±1% (PWM operation)
  • Input voltage range: 2.7V to 6V
  • Output voltage range: 0.6V to 5.5V
  • Adjustable soft start or tracking
  • Power-good output with window comparator
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • Optimized for low EMI requirements
    • No bond wire package
    • MagPack technology shields inductor and IC
    • Simplified layout through optimized pinout
  • 100% duty cycle
  • Output discharge
  • Typical quiescent current: 18µA
  • Operating temperature range: –40°C to 125°C
  • Maximum package height: 1.6mm (SIE) / 2.0mm (VCA)
  • Excellent thermal performance
  • Pin-to-pin compatible with:

TPSM8281x are a family of pin-to-pin, 1A, 2A, 3A, 4A, and 6A compatible high efficiency and easy to use synchronous step-down DC/DC power modules with integrated inductors. The devices are based on a fixed-frequency peak current-mode control topology. The devices are used in telecommunication, test and measurement, and medical applications with high power density and ease of use requirements. Low resistance switches allow up to 6A continuous output current at high ambient temperatures. The switching frequency is externally adjustable from 1.8MHz to 4MHz and can also be synchronized to an external clock in the same frequency range. In power save mode, the TPSM8281x automatically enters PFM at light loads to maintain high efficiency across the whole load range. The TPSM8281x provides a 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin sets the start-up time or tracks the output voltage to an external source. This action allows external sequencing of different supply rails and limits the inrush current during start-up.

TPSM8281x are a family of pin-to-pin, 1A, 2A, 3A, 4A, and 6A compatible high efficiency and easy to use synchronous step-down DC/DC power modules with integrated inductors. The devices are based on a fixed-frequency peak current-mode control topology. The devices are used in telecommunication, test and measurement, and medical applications with high power density and ease of use requirements. Low resistance switches allow up to 6A continuous output current at high ambient temperatures. The switching frequency is externally adjustable from 1.8MHz to 4MHz and can also be synchronized to an external clock in the same frequency range. In power save mode, the TPSM8281x automatically enters PFM at light loads to maintain high efficiency across the whole load range. The TPSM8281x provides a 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin sets the start-up time or tracks the output voltage to an external source. This action allows external sequencing of different supply rails and limits the inrush current during start-up.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPSM82866A ACTIVE 2.4V to 5.5V input 6A step-down power module with integrated inductor Smaller BOM size and fast transient load response
TPSM82810 ACTIVE 2.75V-to-6V input, 4A step-down module with adjustable-frequency in μSIP and MagPack package Low noise fixed frequency with 4-A output

Technical documentation

No results found. Please clear your search and try again.
View all 22
Top documentation Type Title Format options Date
* Data sheet TPSM8281x 2.7V to 6V Input, 4A / 6A, Step-Down Power Module With Integrated Inductor, Frequency Synchronization in MicroSIP and MagPack Package datasheet (Rev. B) PDF | HTML Dec 10, 2024
Technical article Power module package types and their benefits PDF | HTML Jul 9, 2024
Technical article MagPack™ technology: Four benefits of new power modules that can help you pack more power in less space PDF | HTML Jul 9, 2024
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Certificate TPSM82816EVM-089 EU RoHS Declaration of Conformity (DoC) Dec 1, 2022
Application note Intro to Multi-Function Pins and Their Applications in TI Step-Down Converters (Rev. A) PDF | HTML Nov 17, 2022
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML May 23, 2022
Application note Understanding SOA Curves to Operate at High Output Currents and Temperature PDF | HTML May 5, 2022
User guide Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML Jun 16, 2021
Application brief Achieving High Thermal Performance in Compact Buck Power Modules PDF | HTML Feb 24, 2021
White paper Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies Oct 14, 2019
Analog design Journal Methods of output-voltage adjustment for DC/DC converters Jun 14, 2019
Analog design Journal Understanding 100% mode in low-power DC/DC converters Jun 22, 2018
Analog design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold Oct 24, 2017
Analog design Journal Improving the thermal performance of a MicroSiP(TM) power module Jul 24, 2017
Analog design Journal Testing tips for applying external power to supply outputs without an input voltage Oct 24, 2016
Analog design Journal Adjusting the soft-start time of an integrated power module Apr 26, 2016
Analog design Journal Five steps to a great PCB layout for a step-down converter Jan 29, 2015
Analog design Journal Design considerations for a resistive feedback divider in a DC/DC converter Apr 26, 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011
Analog design Journal IQ: What it is, what it isn’t, and how to use it Jun 17, 2011
Application note Performing Accurate Power Save Mode Efficiency Measurements (Rev. B) PDF | HTML Apr 18, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM82816EVM-089 — TPSM82816 evaluation module for 6-A step-down converter with integrated inductor

The TPSM82816EVM-089 evaluation module (EVM) facilitates the evaluation of the TPSM82816, a 6 A pin-to-pin compatible step-down power module with frequency synchronization in a 3 mm × 4 mm x 1.6 mm MicroSiP package. The EVM provides a 1.8 V output voltage with 1% accuracy for input voltages from (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPSM82816PEVM-062 — TPSM82816 evaluation module

The TPSM82816 evaluation module (EVM) facilitates the evaluation of the TPSM82816, a 6A pin-to-pin compatible step-down power module with frequency synchronization in a 2.5mm × 3mm × 1.95mm MagPack™ package. The EVM provides a 1.8V output voltage with 1% accuracy for input voltages up to 6V.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPSM82816 PSpice Transient Model

SLUM967.ZIP (113 KB) - PSpice model
Supported products & hardware
Reference design

TIPA-010000 — Power delivery architecture for AMD® Ultrascale+™ MPSoC proof of concept

This design guide proposes power tree concept reference designs surrounding an Advanced Micro Devices® (AMD) Ultrascale+™ Multi-Processor System-on-Chip (MPSoC) Field-Programmable Gate Array (FPGA). The power trees leverage newer TI modules and MagPack™ technology to minimize size on constrained (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (VCA) 13 Ultra Librarian
USIP (SIE) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos